2

Cylindrical roller bearings, four-row, cylindrical bore, inner ring extension on one side, BC4 design

Manufacturer SKF
Description Cylindrical roller bearings, four-row, cylindrical bore, inner ring extension on one side, BC4 design, Bore Ø 820 mm, Outside Ø 1100 mm
Part number BC4B 316341/HA4
Mass 2000 kg
Product selection
Selector Part number Bore Ø :
d (mm)
Outside Ø :
D (mm)
Total bearing width over inner ring(s) :
B (mm)
Total bearing width over outer ring(s) :
C (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Mass (kg)
4 BC4B 316341/HA4 820 1100 745 720 16800 57000 3750 2000
6 319313 820 1130 825 800 24200 68000 4400 2570
8 BC4-8016/HA4 1300 1655 890 880 40200 122000 7100 4800
Part number
Bore Ø :
d (mm)
Outside Ø :
D (mm)
Total bearing width over inner ring(s) :
B (mm)
Total bearing width over outer ring(s) :
C (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Mass (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters
Users Who Downloaded This Product Also Downloaded
Page