2

Cylindrical roller bearings, four-row, cylindrical bore, contact seal on one side, BC4 design

Manufacturer SKF
Description Cylindrical roller bearings, four-row, cylindrical bore, contact seal on one side, BC4 design, Bore Ø 431.8 mm, Outside Ø 571.5 mm
Part number BC4-8037/HA1VA907
Mass 200 kg
Product selection
Selector Part number Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Mass (kg)
4 BC4-8037/HA1VA907 431.8 571.5 310 4460 10200 880 200
6 BC4-8031/HA1VA907 474.6 600 377 5500 14600 1270 235
Part number
Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Mass (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters
Users Who Downloaded This Product Also Downloaded
Page