2

CARB toroidal roller bearings, tapered bore, full complement

Manufacturer SKF
Description CARB toroidal roller bearings, tapered bore, full complement, Bore Ø 55 mm, Outside Ø 100 mm
Part number C 2211 KV
Mass bearing 0.81 kg
Product selection
Selector Part number Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Shoulder Ø inner ring :
d2 (mm)
Shoulder/recess Ø outer ring :
D1 (mm)
Permissible axial displacement from the normal position of one bearing :
s1max. (mm)
Permissible axial displacement of one bearing ring :
s2max. (mm)
Chamfer dimension outer ring :
r1,2min. (mm)
Tapered bore, taper 1:X Abutment Ø housing :
Damax. (mm)
Fillet radius :
ramax. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Limiting speed (rpm) Misalignment factor :
k1
Operating clearance factor :
k2
Mass bearing (kg)
4 C 2211 KV 55 100 25 65.8 86.7 8.6 5.4 1.5 Tapered bore, taper 1:12 91 1.5 132 134 15.6 3400 0.094 0.133 0.81
6 C 2212 KV 60 110 28 77.1 97.9 8.5 5.3 1.5 Tapered bore, taper 1:12 101 1.5 166 190 22.4 2800 0.1 0.123 1.15
8 C 2213 KV 65 120 31 79 106 9.6 5.3 1.5 Tapered bore, taper 1:12 111 1.5 204 216 25.5 2400 0.097 0.127 1.45
14 C 2215 KV 75 130 31 88.5 116 9.6 5.3 1.5 Tapered bore, taper 1:12 121 1.5 220 240 28 2200 0.099 0.127 1.6
159 C 2216 KV 80 140 33 98.1 125 9.1 4.8 2 Tapered bore, taper 1:12 129 2 255 305 34.5 2000 0.104 0.121 2.1
160 C 4024 K30V 120 180 60 140 164 12 5.2 2 Tapered bore, taper 1:30 170 2 530 880 91.5 1100 0.109 0.103 5.45
161 C 4024 K30V/VE240 120 180 60 139 164 17.8 17.8 2 Tapered bore, taper 1:30 170 2 430 640 65.5 1400 0.085 0.142 4.95
162 C 4026 K30V 130 200 69 149 181 11.4 4.6 2 Tapered bore, taper 1:30 190 2 720 1120 112 850 0.113 0.097 8
163 C 4028 K30V 140 210 69 161 193 11.4 5.9 2 Tapered bore, taper 1:30 200 2 750 1220 120 800 0.115 0.097 8.45
164 C 3030 KV 150 225 56 174 204 14.1 7.3 2.1 Tapered bore, taper 1:12 214 2 585 960 93 1000 0.113 0.108 7.75
165 C 4030 K30V 150 225 75 173 204 17.4 10.6 2.1 Tapered bore, taper 1:30 214 2 780 1320 127 750 0.107 0.106 10.5
166 C 4032 K30V 160 240 80 181 217 18.1 8.2 2.1 Tapered bore, taper 1:30 229 2 915 1460 140 600 0.109 0.103 12.5
167 C 4034 K30V 170 260 90 195 236 17.1 7.2 2.1 Tapered bore, taper 1:30 249 2 1140 1860 173 500 0.108 0.103 17.5
168 C 3138 KV 190 320 104 228 289 19 9.1 3 Tapered bore, taper 1:12 306 2.5 1700 2550 224 190 0.115 0.096 33.5
169 C 4044 K30V 220 340 118 251 306 20 10.1 3 Tapered bore, taper 1:30 327 2.5 1930 3250 280 200 0.115 0.095 39
170 C 4134 K30V 170 280 109 199 251 21 11.1 2.1 Tapered bore, taper 1:30 268 2 1530 2280 208 280 0.107 0.101 26
Part number
Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Shoulder Ø inner ring :
d2 (mm)
Shoulder/recess Ø outer ring :
D1 (mm)
Permissible axial displacement from the normal position of one bearing :
s1max. (mm)
Permissible axial displacement of one bearing ring :
s2max. (mm)
Chamfer dimension outer ring :
r1,2min. (mm)
Tapered bore, taper 1:X
Abutment Ø housing :
Damax. (mm)
Fillet radius :
ramax. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Limiting speed (rpm)
Misalignment factor :
k1
Operating clearance factor :
k2
Mass bearing (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters