2

CARB toroidal roller bearings, tapered bore, full complement

Manufacturer SKF
Description CARB toroidal roller bearings, tapered bore, full complement, Bore Ø 55 mm, Outside Ø 100 mm
Part number C 2211 KV
Mass 0.81 kg
Product selection
Selector Part number Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Limiting speed (rpm) Mass (kg)
4 C 2211 KV 55 100 25 132 134 15.6 3400 0.81
6 C 2212 KV 60 110 28 166 190 22.4 2800 1.15
8 C 2213 KV 65 120 31 204 216 25.5 2400 1.45
14 C 2215 KV 75 130 31 220 240 28 2200 1.6
159 C 2216 KV 80 140 33 255 305 34.5 2000 2.1
160 C 4024 K30V 120 180 60 530 880 91.5 1100 5.45
161 C 4024 K30V/VE240 120 180 60 430 640 65.5 1400 4.95
162 C 4026 K30V 130 200 69 720 1120 112 850 8
163 C 4028 K30V 140 210 69 750 1220 120 800 8.45
164 C 3030 KV 150 225 56 585 960 93 1000 7.75
165 C 4030 K30V 150 225 75 780 1320 127 750 10.5
166 C 4032 K30V 160 240 80 915 1460 140 600 12.5
167 C 4034 K30V 170 260 90 1140 1860 173 500 17.5
168 C 3138 KV 190 320 104 1700 2550 224 190 33.5
169 C 4044 K30V 220 340 118 1930 3250 280 200 39
Part number
Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Limiting speed (rpm)
Mass (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters
Users Who Downloaded This Product Also Downloaded
Page