4

CARB toroidal roller bearings, on adapter sleeves, full complement

Manufacturer SKF
Description CARB toroidal roller bearings, on adapter sleeves, full complement, Bore Ø (adapter sleeve) 50 mm, Outside Ø 100 mm
Part number C 2211 KV + H 311 E
Mass 1.15 kg
Product selection
Selector Part number Bore Ø (adapter sleeve) :
d1 (mm)
Outside Ø :
D (mm)
Bearing width :
B (mm)
Adapter sleeve width :
B1 (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Reference speed (rpm) Limiting speed (rpm) Mass (kg)
4 C 2211 KV + H 311 E 50 100 25 45 132 134 15.6 3400 1.15
6 C 2212 KV + H 312 55 110 28 47 166 190 22.4 2800 1.5
8 C 2213 KV + H 313 60 120 31 50 204 216 25.5 2400 1.9
14 C 2215 KV + H 315 65 130 31 55 220 240 28 2200 2.4
159 C 2216 KV + H 316 70 140 33 59 255 305 34.5 2000 3
160 C 3030 KV + H 3030 135 225 56 87 585 960 93 1000 11.5
161 C 3138 KV + H 3138 170 320 104 141 1700 2550 224 190 45
Part number
Bore Ø (adapter sleeve) :
d1 (mm)
Outside Ø :
D (mm)
Bearing width :
B (mm)
Adapter sleeve width :
B1 (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Reference speed (rpm)
Limiting speed (rpm)
Mass (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters
Users Who Downloaded This Product Also Downloaded
Page