1

Cam rollers, cylindrical running surface, contact seals

Manufacturer SKF
Description Cam rollers, Cylindrical running surface, Contact seals, Bore Ø 12 mm
Part number 305701 C-2RS1
Mass 0.078 kg
Product selection
Selector Part number Outside Ø :
D (mm)
Bore Ø :
d (mm)
Width :
B (mm)
Shoulder/recess Ø inner ring :
d1 (mm)
Recess Ø outer ring :
D1 (mm)
Chamfer dimension :
r1,2min. (mm)
Distance pressure points :
a (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Maximum dynamic radial loads :
Frmax. (kN)
Maximum static radial loads :
F0rmax. (kN)
Limiting speed (rpm) Calculation factor :
f0
Number of rolling element rows :
i
Mass cam roller (kg)
5 305701 C-2RS1 35 12 15.9 19.1 27.7 0.6 19 9 4.6 0.193 3.8 5.4 9500 0 2 0.078
9 305702 C-2RS1 40 15 15.9 20.2 30.7 0.6 21 10.1 5.5 0.263 5.8 8.5 9000 0 2 0.1
17 305703 C-2RS1 47 17 17.5 23.3 35 0.6 23 13 7.3 0.315 9.3 13.4 8000 0 2 0.16
22 305704 C-2RS1 52 20 20.6 27.7 40.9 1 28 16.5 9.5 0.4 8.3 12 7000 0 2 0.22
24 305705 C-2RS1 62 25 20.6 32.7 45.9 1 30 18.6 11.8 0.5 15.3 21.6 6000 0 2 0.32
29 305706 C-2RS1 72 30 23.8 38.7 55.2 1 36 25.1 16.3 0.695 17 24 5000 0 2 0.49
35 305707 C-2RS1 80 35 27 45.4 63.9 1.1 42 31.9 20.4 0.865 15.6 22.4 4300 0 2 0.65
Part number
Outside Ø :
D (mm)
Bore Ø :
d (mm)
Width :
B (mm)
Shoulder/recess Ø inner ring :
d1 (mm)
Recess Ø outer ring :
D1 (mm)
Chamfer dimension :
r1,2min. (mm)
Distance pressure points :
a (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Maximum dynamic radial loads :
Frmax. (kN)
Maximum static radial loads :
F0rmax. (kN)
Limiting speed (rpm)
Calculation factor :
f0
Number of rolling element rows :
i
Mass cam roller (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters