3
SKF

Cam followers

Manufacturer SKF
Description Cam followers, Crowned running surface, Gap-type seals, Bore Ø 12 mm
Part number KR 32 B
Mass 0.103 kg
Product selection
Selector Part number Design Sealing solution Outside Ø :
D (mm)
Attachment Ø :
d (mm)
Total length :
B (mm)
Width outer ring :
C (mm)
Length shank on stud :
B1 (mm)
Distance lubrication hole to flange ring :
B2 (mm)
Width locking collar :
B3 (mm)
Distance face outer ring to face side washer :
C1 (mm)
Outside Ø flange ring :
d1 (mm)
Thread stud :
G
Length thread :
G1 (mm)
Seat Ø for lubrication accessories :
M (mm)
Ø of lubrication hole (shank) :
M1 (mm)
Width across flats :
SW (mm)
Eccentricity :
c (mm)
Chamfer dimension :
r1,2min. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Maximum dynamic radial loads :
Frmax. (kN)
Maximum static radial loads :
F0rmax. (kN)
Limiting speed (rpm) Mass cam follower (kg) Recommended tighthening torque (N.m) Grease fitting Hexagonal nut Lubrication adapter Plug Popular item
1 KRV 16 Crowned running surface Gap-type seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 4.7 6.5 0.72 4 5.7 4300 0.02 3 NIP A1 M 6x1 - VD1 -
2 KR 16 PPXA Cylindrical running surface Labyrinth seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.018 3 NIP A1 M 6x1 - VD1 -
3 KR 16 PPA Crowned running surface Labyrinth seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.018 3 NIP A1 M 6x1 - VD1 -
4 KRE 16 PPA Crowned running surface; Eccentric collar Labyrinth seals 16 9 28 11 16 0 7 0.6 12.5 M 6 8 4 0 0 0.5 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.02 3 NIP A1 M 6x1 - VD1 Yes
5 KR 16 X Cylindrical running surface Gap-type seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.019 3 NIP A1 M 6x1 - VD1 -
6 KR 16 PPSKA Crowned running surface Labyrinth seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 0 0 4 0 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.019 3 - M 6x1 - - Yes
7 KRV 16 PPXA Cylindrical running surface Labyrinth seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 4.7 6.5 0.72 4 5.7 4300 0.019 3 NIP A1 M 6x1 - VD1 -
8 KR 16 Crowned running surface Gap-type seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.019 3 NIP A1 M 6x1 - VD1 Yes
9 KRVE 16 PPA Crowned running surface; Eccentric collar Labyrinth seals 16 9 28 11 16 0 7 0.6 12.5 M 6 8 4 0 0 0.5 0.15 4.7 6.5 0.72 4 5.7 4300 0.021 3 NIP A1 M 6x1 - VD1 -
10 KRV 16 PPA Crowned running surface Labyrinth seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 4.7 6.5 0.72 4 5.7 4300 0.019 3 NIP A1 M 6x1 - VD1 Yes
11 KR 19 PPXA Cylindrical running surface Labyrinth seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.029 8 NIP A1 M 8x1.25 - VD1 -
12 KR 19 Crowned running surface Gap-type seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.029 8 NIP A1 M 8x1.25 - VD1 Yes
13 KR 19 PPSKA Crowned running surface Labyrinth seals 19 8 32 11 20 0 0 0.6 15 M 8 10 0 0 4 0 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.029 8 - M 8x1.25 - - Yes
14 KRV 19 Crowned running surface Gap-type seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 5.3 8 0.88 5.1 7.3 4000 0.032 8 NIP A1 M 8x1.25 - VD1 -
15 KRV 19 PPA Crowned running surface Labyrinth seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 5.3 8 0.88 5.1 7.3 4000 0.031 8 NIP A1 M 8x1.25 - VD1 Yes
16 KR 19 X Cylindrical running surface Gap-type seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.029 8 NIP A1 M 8x1.25 - VD1 -
17 KRE 19 PPA Crowned running surface; Eccentric collar Labyrinth seals 19 11 32 11 20 0 9 0.6 15 M 8 10 4 0 0 0.5 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.032 8 NIP A1 M 8x1.25 - VD1 Yes
18 KRVE 19 PPA Crowned running surface; Eccentric collar Labyrinth seals 19 11 32 11 20 0 9 0.6 15 M 8 10 4 0 0 0.5 0.15 5.3 8 0.88 5.1 7.3 4000 0.034 8 NIP A1 M 8x1.25 - VD1 -
19 KRV 19 PPXA Cylindrical running surface Labyrinth seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 5.3 8 0.88 5.1 7.3 4000 0.031 8 NIP A1 M 8x1.25 - VD1 -
20 KR 19 PPA Crowned running surface Labyrinth seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.029 8 NIP A1 M 8x1.25 - VD1 Yes
21 KR 22 PPXA Cylindrical running surface Labyrinth seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.4 5 0.56 4.3 6 5300 0.043 15 NIP A1x4.5 M 10x1 - - -
22 KRV 22 PPA Crowned running surface Labyrinth seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6 9.2 1 5.7 8.2 3600 0.045 15 NIP A1x4.5 M 10x1 - - Yes
23 KRE 22 PPA Crowned running surface; Eccentric collar Labyrinth seals 22 13 36 12 23 0 10 0.6 17.5 M 10x1 12 4 0 5 0.5 0.3 4.4 5 0.56 4.3 6 5300 0.047 15 NIP A1x4.5 M 10x1 - - Yes
24 KR 22 B Crowned running surface Gap-type seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.4 5 0.56 4.3 6 5300 0.045 15 NIP A1x4.5 M 10x1 - - Yes
25 KRVE 22 PPA Crowned running surface; Eccentric collar Labyrinth seals 22 13 36 12 23 0 10 0.6 17.5 M 10x1 12 4 0 5 0.5 0.3 6 9.2 1 5.7 8.2 3600 0.049 15 NIP A1x4.5 M 10x1 - - -
26 KRV 22 PPXA Cylindrical running surface Labyrinth seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6 9.2 1 5.7 8.2 3600 0.045 15 NIP A1x4.5 M 10x1 - - -
27 KRV 22 B Crowned running surface Gap-type seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6 9.2 1 5.7 8.2 3600 0.045 15 NIP A1x4.5 M 10x1 - - -
28 KR 22 PPA Crowned running surface Labyrinth seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.4 5 0.56 4.3 6 5300 0.043 15 NIP A1x4.5 M 10x1 - - Yes
29 KR 22 XB Cylindrical running surface Gap-type seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.4 5 0.56 4.3 6 5300 0.045 15 NIP A1x4.5 M 10x1 - - -
30 KR 26 B Crowned running surface Gap-type seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.8 6 0.655 9.3 13.2 5300 0.059 15 NIP A1x4.5 M 10x1 - - Yes
31 KRV 26 PPA Crowned running surface Labyrinth seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6.8 11 1.3 11.4 16.3 3600 0.059 15 NIP A1x4.5 M 10x1 - - Yes
32 KRV 26 PPXA Cylindrical running surface Labyrinth seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6.8 11 1.3 11.4 16.3 3600 0.059 15 NIP A1x4.5 M 10x1 - - -
33 KR 26 XB Cylindrical running surface Gap-type seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.8 6 0.655 9.3 13.2 5300 0.059 15 NIP A1x4.5 M 10x1 - - -
34 KR 26 PPA Crowned running surface Labyrinth seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.8 6 0.655 9.3 13.2 5300 0.057 15 NIP A1x4.5 M 10x1 - - Yes
35 KRV 26 B Crowned running surface Gap-type seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6.8 11 1.3 11.4 16.3 3600 0.061 15 NIP A1x4.5 M 10x1 - - -
36 KR 26 PPXA Cylindrical running surface Labyrinth seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.8 6 0.655 9.3 13.2 5300 0.057 15 NIP A1x4.5 M 10x1 - - -
37 KRVE 26 PPA Crowned running surface; Eccentric collar Labyrinth seals 26 13 36 12 23 0 10 0.6 17.5 M 10x1 12 4 0 5 0.5 0.3 6.8 11 1.3 11.4 16.3 3600 0.063 15 NIP A1x4.5 M 10x1 - - -
38 KRE 26 PPA Crowned running surface; Eccentric collar Labyrinth seals 26 13 36 12 23 0 10 0.6 17.5 M 10x1 12 4 0 5 0.5 0.3 4.8 6 0.655 9.3 13.2 5300 0.062 15 NIP A1x4.5 M 10x1 - - Yes
39 KR 30 B Crowned running surface Gap-type seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.4 8 0.88 7.8 11.2 4800 0.092 22 NIP A1x4.5 M 12x1.5 - - Yes
40 KRV 30 B Crowned running surface Gap-type seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9 14.6 1.7 11 15.6 3200 0.089 22 NIP A1x4.5 M 12x1.5 - - -
41 KRV 30 PPA Crowned running surface Labyrinth seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9 14.6 1.7 11 15.6 3200 0.091 22 NIP A1x4.5 M 12x1.5 - - Yes
42 KRVE 30 PPA Crowned running surface; Eccentric collar Labyrinth seals 30 15 40 14 25 6 11 0.6 23 M 12x1.5 13 4 3 6 0.5 0.6 9 14.6 1.7 11 15.6 3200 0.096 22 NIP A1x4.5 M 12x1.5 - - -
43 KR 30 PPXA Cylindrical running surface Labyrinth seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.4 8 0.88 7.8 11.2 4800 0.088 22 NIP A1x4.5 M 12x1.5 - - -
44 KR 30 PPA Crowned running surface Labyrinth seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.4 8 0.88 7.8 11.2 4800 0.088 22 NIP A1x4.5 M 12x1.5 - - Yes
45 KRV 30 PPXA Cylindrical running surface Labyrinth seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9 14.6 1.7 11 15.6 3200 0.091 22 NIP A1x4.5 M 12x1.5 - - -
46 KR 30 XB Cylindrical running surface Gap-type seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.4 8 0.88 7.8 11.2 4800 0.092 22 NIP A1x4.5 M 12x1.5 - - -
47 KRE 30 PPA Crowned running surface; Eccentric collar Labyrinth seals 30 15 40 14 25 6 11 0.6 23 M 12x1.5 13 4 3 6 0.5 0.6 6.4 8 0.88 7.8 11.2 4800 0.093 22 NIP A1x4.5 M 12x1.5 - - Yes
48 KR 32 B Crowned running surface Gap-type seals 32 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.7 8.5 0.95 10.6 15 4800 0.103 22 NIP A1x4.5 M 12x1.5 - - Yes
49 KRV 32 PPA Crowned running surface Labyrinth seals 32 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9.3 15.3 1.8 14.3 20.4 3200 0.101 22 NIP A1x4.5 M 12x1.5 - - Yes
50 KR 32 PPA Crowned running surface Labyrinth seals 32 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.7 8.5 0.95 10.6 15 4800 0.098 22 NIP A1x4.5 M 12x1.5 - - Yes
51 KRVE 32 PPA Crowned running surface; Eccentric collar Labyrinth seals 32 15 40 14 25 6 11 0.6 23 M 12x1.5 13 4 3 6 0.5 0.6 9.3 15.3 1.8 14.3 20.4 3200 0.106 22 NIP A1x4.5 M 12x1.5 - - -
52 KRV 32 PPXA Cylindrical running surface Labyrinth seals 32 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9.3 15.3 1.8 14.3 20.4 3200 0.101 22 NIP A1x4.5 M 12x1.5 - - -
53 KRE 32 PPA Crowned running surface; Eccentric collar Labyrinth seals 32 15 40 14 25 6 11 0.6 23 M 12x1.5 13 4 3 6 0.5 0.6 6.7 8.5 0.95 10.6 15 4800 0.104 22 NIP A1x4.5 M 12x1.5 - - Yes
54 KRV 32 B Crowned running surface Gap-type seals 32 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9.3 15.3 1.8 14.3 20.4 3200 0.1 22 NIP A1x4.5 M 12x1.5 - - -
55 NUKR 35 XA Cylindrical running surface Labyrinth seals 35 16 52 18 32.5 7.8 0 0.8 20 M 16x1.5 17 6 3 8 0 0.6 16.8 17.6 2 8.7 12.2 5000 0.164 58 NIP A2x7.5 M 16x1.5 AP 8 - -
56 KRE 35 PPA Crowned running surface; Eccentric collar Labyrinth seals 35 20 52 18 32.5 8 14 0.8 27.6 M 16x1.5 17 6 3 8 1 0.6 9.5 13.7 1.6 11.4 16.3 4000 0.177 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
57 PWKR 35.2RS Crowned running surface Contact seals 35 16 52 18 32.5 7.8 0 0.8 20 M 16x1.5 17 6 3 8 0 0.6 11.9 11.4 1.2 8.7 12.5 5000 0.164 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
58 KRVE 35 PPA Crowned running surface; Eccentric collar Labyrinth seals 35 20 52 18 32.5 8 14 0.8 27.6 M 16x1.5 17 6 3 8 1 0.6 12.3 23.2 2.7 14.6 20.8 2600 0.178 58 NIP A2x7.5 M 16x1.5 AP 8 - -
59 NUKRE 35 A Crowned running surface; Eccentric collar Labyrinth seals 35 20 52 18 29.5 7.8 12 3.8 27.6 M 16x1.5 17 6 3 8 1 0.6 16.8 17.6 2 8.7 12.2 5000 0.177 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
60 PWKRE 35.2RS Crowned running surface; Eccentric collar Contact seals 35 20 52 18 29.5 7.8 12 3.8 27.6 M 16x1.5 17 6 3 8 1 0.6 11.9 11.4 1.2 8.7 12.5 5000 0.177 58 NIP A2x7.5 M 16x1.5 AP 8 - -
61 NUKR 35 A Crowned running surface Labyrinth seals 35 16 52 18 32.5 7.8 0 0.8 20 M 16x1.5 17 6 3 8 0 0.6 16.8 17.6 2 8.7 12.2 5000 0.164 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
62 KR 35 B Crowned running surface Gap-type seals 35 16 52 18 32.5 8 0 0.8 27.6 M 16x1.5 17 6 3 8 0 0.6 9.5 13.7 1.6 11.4 16.3 4000 0.173 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
63 KRV 35 PPA Crowned running surface Labyrinth seals 35 16 52 18 32.5 8 0 0.8 27.6 M 16x1.5 17 6 3 8 0 0.6 12.3 23.2 2.7 14.6 20.8 2600 0.166 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
64 KR 35 PPA Crowned running surface Labyrinth seals 35 16 52 18 32.5 8 0 0.8 27.6 M 16x1.5 17 6 3 8 0 0.6 9.5 13.7 1.6 11.4 16.3 4000 0.164 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
65 KRV 35 PPXA Cylindrical running surface Labyrinth seals 35 16 52 18 32.5 8 0 0.8 27.6 M 16x1.5 17 6 3 8 0 0.6 12.3 23.2 2.7 14.6 20.8 2600 0.166 58 NIP A2x7.5 M 16x1.5 AP 8 - -
66 KRVE 40 PPA Crowned running surface; Eccentric collar Labyrinth seals 40 22 58 20 36.5 8 16 0.8 31.5 M 18x1.5 19 6 3 8 1 1 14.2 26.5 3.1 17 24.5 2200 0.263 87 NIP A2x7.5 M 18x1.5 AP 8 - -
67 NUKR 40 A Crowned running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 22 M 18x1.5 19 6 3 8 0 1 19 22 2.5 14 20 4500 0.242 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
68 KR 40 B Crowned running surface Gap-type seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 10.5 14.6 1.7 12.5 18 3400 0.247 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
69 KR 40 PPA Crowned running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 10.5 14.6 1.7 12.5 18 3400 0.239 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
70 KRV 40 PPXA Cylindrical running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 14.2 26.5 3.1 17 24.5 2200 0.247 87 NIP A2x7.5 M 18x1.5 AP 8 - -
71 KRV 40 PPA Crowned running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 14.2 26.5 3.1 17 24.5 2200 0.247 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
72 KR 40 PPXA Cylindrical running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 10.5 14.6 1.7 12.5 18 3400 0.239 87 NIP A2x7.5 M 18x1.5 AP 8 - -
73 NUKR 40 XA Cylindrical running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 22 M 18x1.5 19 6 3 8 0 1 19 22 2.5 14 20 4500 0.242 87 NIP A2x7.5 M 18x1.5 AP 8 - -
74 PWKRE 40.2RS Crowned running surface; Eccentric collar Contact seals 40 22 58 20 33.5 8 14 3.8 30 M 18x1.5 19 6 3 8 1 1 13.8 14.3 1.5 13.7 19.6 4500 0.258 87 NIP A2x7.5 M 18x1.5 AP 8 - -
75 PWKR 40.2RS Crowned running surface Contact seals 40 18 58 20 36.5 8 0 0.8 22 M 18x1.5 19 6 3 8 0 1 13.8 14.3 1.5 13.7 19.6 4500 0.242 87 NIP A2x7.5 M 18x1.5 AP 8 - -
104 KRE 40 PPA Crowned running surface; Eccentric collar Labyrinth seals 40 22 58 20 36.5 8 16 0.8 31.5 M 18x1.5 19 6 3 8 1 1 10.5 14.6 1.7 12.5 18 3400 0.255 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
105 NUKRE 40 A Crowned running surface; Eccentric collar Labyrinth seals 40 22 58 20 33.5 8 14 3.8 30 M 18x1.5 19 6 3 8 1 1 19 22 2.5 14 20 4500 0.258 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
106 KR 40 XB Cylindrical running surface Gap-type seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 10.5 14.6 1.7 12.5 18 3400 0.247 87 NIP A2x7.5 M 18x1.5 AP 8 - -
76 NUKRE 47 A Crowned running surface; Eccentric collar Labyrinth seals 47 24 66 24 40.5 9 18 0.8 27 M 20x1.5 21 6 4 10 1 1 28.6 33.5 3.9 17.6 25 3800 0.4 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
77 KRV 47 PPA Crowned running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 19.4 41.5 5 30.5 43 1900 0.39 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
78 PWKR 47.2RS Crowned running surface Contact seals 47 20 66 24 40.5 9 0 0.8 27 M 20x1.5 21 6 4 10 0 1 22.9 24.5 2.8 18.3 26 3800 0.38 120 NIP A2x7.5 M 20x1.5 AP 10 - -
79 KRV 47 PPXA Cylindrical running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 19.4 41.5 5 30.5 43 1900 0.39 120 NIP A2x7.5 M 20x1.5 AP 10 - -
107 KR 47 PPXA Cylindrical running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 14.7 24.5 2.9 23.6 33.5 3000 0.381 120 NIP A2x7.5 M 20x1.5 AP 10 - -
108 NUKR 47 XA Cylindrical running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 27 M 20x1.5 21 6 4 10 0 1 28.6 33.5 3.9 17.6 25 3800 0.38 120 NIP A2x7.5 M 20x1.5 AP 10 - -
109 KR 47 PPA Crowned running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 14.7 24.5 2.9 23.6 33.5 3000 0.381 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
110 KR 47 B Crowned running surface Gap-type seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 14.7 24.5 2.9 23.6 33.5 3000 0.39 120 NIP A2x7.5 M 20x1.5 AP 10 - -
80 NUKR 47 A Crowned running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 27 M 20x1.5 21 6 4 10 0 1 28.6 33.5 3.9 17.6 25 3800 0.38 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
81 KRE 47 PPA Crowned running surface; Eccentric collar Labyrinth seals 47 24 66 24 40.5 9 18 0.8 36.5 M 20x1.5 21 6 4 10 1 1 14.7 24.5 2.9 23.6 33.5 3000 0.4 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
82 KRVE 47 PPA Crowned running surface; Eccentric collar Labyrinth seals 47 24 66 24 40.5 9 18 0.8 36.5 M 20x1.5 21 6 4 10 1 1 19.4 41.5 5 30.5 43 1900 0.41 120 NIP A2x7.5 M 20x1.5 AP 10 - -
83 KR 47 XB Cylindrical running surface Gap-type seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 14.7 24.5 2.9 23.6 33.5 3000 0.39 120 NIP A2x7.5 M 20x1.5 AP 10 - -
111 PWKRE 47.2RS Crowned running surface; Eccentric collar Contact seals 47 24 66 24 40.5 9 18 0.8 27 M 20x1.5 21 6 4 10 1 1 22.9 24.5 2.8 18.3 26 3800 0.4 120 NIP A2x7.5 M 20x1.5 AP 10 - -
112 KRV 52 PPXA Cylindrical running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 20.9 46.5 5.6 45 64 1900 0.463 120 NIP A2x7.5 M 20x1.5 AP 10 - -
113 KR 52 XB Cylindrical running surface Gap-type seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 15.7 27 3.2 36 51 3000 0.46 120 NIP A2x7.5 M 20x1.5 AP 10 - -
114 KR 52 PPXA Cylindrical running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 15.7 27 3.2 36 51 3000 0.454 120 NIP A2x7.5 M 20x1.5 AP 10 - -
84 KR 52 B Crowned running surface Gap-type seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 15.7 27 3.2 36 51 3000 0.46 120 NIP A2x7.5 M 20x1.5 AP 10 - -
85 KRVE 52 PPA Crowned running surface; Eccentric collar Labyrinth seals 52 24 66 24 40.5 9 18 0.8 36.5 M 20x1.5 21 6 4 10 1 1 20.9 46.5 5.6 45 64 1900 0.483 120 NIP A2x7.5 M 20x1.5 AP 10 - -
86 KRE 52 PPA Crowned running surface; Eccentric collar Labyrinth seals 52 24 66 24 40.5 9 18 0.8 36.5 M 20x1.5 21 6 4 10 1 1 15.7 27 3.2 36 51 3000 0.473 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
87 NUKR 52 XA Cylindrical running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 31 M 20x1.5 21 6 4 10 0 1 29.7 36 4.3 18 25.5 3200 0.45 120 NIP A2x7.5 M 20x1.5 AP 10 - -
115 PWKR 52.2RS Crowned running surface Contact seals 52 20 66 24 40.5 9 0 0.8 31 M 20x1.5 21 6 4 10 0 1 23.8 26.5 3 18.6 26.5 3200 0.45 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
116 KR 52 PPA Crowned running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 15.7 27 3.2 36 51 3000 0.454 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
117 NUKRE 52 A Crowned running surface; Eccentric collar Labyrinth seals 52 24 66 24 40.5 9 18 0.8 31 M 20x1.5 21 6 4 10 1 1 29.7 36 4.3 18 25.5 3200 0.47 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
118 KRV 52 PPA Crowned running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 20.9 46.5 5.6 45 64 1900 0.463 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
88 PWKRE 52.2RS Crowned running surface; Eccentric collar Contact seals 52 24 66 24 40.5 9 18 0.8 31 M 20x1.5 21 6 4 10 1 1 23.8 26.5 3 18.6 26.5 3200 0.47 120 NIP A2x7.5 M 20x1.5 AP 10 - -
89 NUKR 52 A Crowned running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 31 M 20x1.5 21 6 4 10 0 1 29.7 36 4.3 18 25.5 3200 0.45 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
90 NUKR 62 XA Cylindrical running surface Labyrinth seals 62 24 80 28 49.5 11 0 1.3 38 M 24x1.5 25 8 4 14 0 1 41.3 48 5.8 25 36 2600 0.795 220 NIP A3x9.5 M 24x1.5 AP 14 - -
91 KR 62 XB Cylindrical running surface Gap-type seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 24.6 44 5.5 58.5 85 2400 0.79 220 NIP A3x9.5 M 24x1.5 AP 14 - -
119 KRV 62 PPXA Cylindrical running surface Labyrinth seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 31.4 72 9 72 102 1700 0.787 220 NIP A3x9.5 M 24x1.5 AP 14 - -
120 KR 62 B Crowned running surface Gap-type seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 24.6 44 5.5 58.5 85 2400 0.79 220 NIP A3x9.5 M 24x1.5 AP 14 - -
121 KR 62 PPXA Cylindrical running surface Labyrinth seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 24.6 44 5.5 58.5 85 2400 0.77 220 NIP A3x9.5 M 24x1.5 AP 14 - -
122 PWKRE 62.2RS Crowned running surface; Eccentric collar Contact seals 62 28 80 28 49.5 11 22 1.3 38 M 24x1.5 25 8 4 14 1 1 31.9 32.5 4 20.4 29 2600 0.824 220 NIP A3x9.5 M 24x1.5 AP 14 - -
92 PWKR 62.2RS Crowned running surface Contact seals 62 24 80 28 49.5 11 0 1.3 38 M 24x1.5 25 8 4 14 0 1 31.9 32.5 4 20.4 29 2600 0.795 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
93 KRVE 62 PPA Crowned running surface; Eccentric collar Labyrinth seals 62 28 80 29 49.5 11 22 0.8 44 M 24x1.5 25 8 4 14 1 1 31.4 72 9 72 102 1700 0.815 220 NIP A3x9.5 M 24x1.5 AP 14 - -
94 KR 62 PPA Crowned running surface Labyrinth seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 24.6 44 5.5 58.5 85 2400 0.77 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
95 KRE 62 PPA Crowned running surface; Eccentric collar Labyrinth seals 62 28 80 29 49.5 11 22 0.8 44 M 24x1.5 25 8 4 14 1 1 24.6 44 5.5 58.5 85 2400 0.798 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
123 KRV 62 PPA Crowned running surface Labyrinth seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 31.4 72 9 72 102 1700 0.787 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
124 NUKRE 62 A Crowned running surface; Eccentric collar Labyrinth seals 62 28 80 28 49.5 11 22 1.3 38 M 24x1.5 25 8 4 14 1 1 41.3 48 5.8 25 36 2600 0.824 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
125 NUKR 62 A Crowned running surface Labyrinth seals 62 24 80 28 49.5 11 0 1.3 38 M 24x1.5 25 8 4 14 0 1 41.3 48 5.8 25 36 2600 0.795 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
96 NUKRE 72 A Crowned running surface; Eccentric collar Labyrinth seals 72 28 80 28 49.5 11 22 1.3 44 M 24x1.5 25 8 4 14 1 1.1 45.7 58.5 7.1 34.5 50 2000 1.05 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
97 PWKRE 72.2RS Crowned running surface; Eccentric collar Contact seals 72 28 80 28 49.5 11 22 1.3 44 M 24x1.5 25 8 4 14 1 1.1 39.6 45 5.6 47.5 68 2600 1.05 220 NIP A3x9.5 M 24x1.5 AP 14 - -
98 KR 72 XB Cylindrical running surface Gap-type seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 26 48 6 100 143 2400 1.05 220 NIP A3x9.5 M 24x1.5 AP 14 - -
99 KRVE 72 PPA Crowned running surface; Eccentric collar Labyrinth seals 72 28 80 29 49.5 11 22 0.8 44 M 24x1.5 25 8 4 14 1 1.1 33 80 9.8 118 170 1700 1.055 220 NIP A3x9.5 M 24x1.5 AP 14 - -
126 NUKR 72 XA Cylindrical running surface Labyrinth seals 72 24 80 28 49.5 11 0 1.3 44 M 24x1.5 25 8 4 14 0 1.1 45.7 58.5 7.1 34.5 50 2000 1.02 220 NIP A3x9.5 M 24x1.5 AP 14 - -
127 KR 72 PPXA Cylindrical running surface Labyrinth seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 26 48 6 100 143 2400 1.01 220 NIP A3x9.5 M 24x1.5 AP 14 - -
128 NUKR 72 A Crowned running surface Labyrinth seals 72 24 80 28 49.5 11 0 1.3 44 M 24x1.5 25 8 4 14 0 1.1 45.7 58.5 7.1 34.5 50 2000 1.02 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
129 KRE 72 PPA Crowned running surface; Eccentric collar Labyrinth seals 72 28 80 29 49.5 11 22 0.8 44 M 24x1.5 25 8 4 14 1 1.1 26 48 6 100 143 2400 1.038 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
100 KRV 72 PPXA Cylindrical running surface Labyrinth seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 33 80 9.8 118 170 1700 1.027 220 NIP A3x9.5 M 24x1.5 AP 14 - -
101 KRV 72 PPA Crowned running surface Labyrinth seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 33 80 9.8 118 170 1700 1.027 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
102 PWKR 72.2RS Crowned running surface Contact seals 72 24 80 28 49.5 11 0 1.3 44 M 24x1.5 25 8 4 14 0 1.1 39.6 45 5.6 47.5 68 2600 1.02 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
103 KR 72 B Crowned running surface Gap-type seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 26 48 6 100 143 2400 1.05 220 NIP A3x9.5 M 24x1.5 AP 14 - -
130 KR 72 PPA Crowned running surface Labyrinth seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 26 48 6 100 143 2400 1.01 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
131 KRVE 80 PPA Crowned running surface; Eccentric collar Labyrinth seals 80 35 100 35 63 15 29 1 53 M 30x1.5 32 8 4 14 1.5 1.1 45.7 114 14 122 176 1400 1.694 450 NIP A3x9.5 M 30x1.5 AP 14 - -
132 NUKR 80 XA Cylindrical running surface Labyrinth seals 80 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 69.3 86.5 10.8 48 69.5 1900 1.6 450 NIP A3x9.5 M 30x1.5 AP 14 - -
133 NUKR 80 A Crowned running surface Labyrinth seals 80 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 69.3 86.5 10.8 48 69.5 1900 1.6 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
134 KR 80 PPA Crowned running surface Labyrinth seals 80 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 36.9 72 9 106 150 1800 1.608 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
135 KRE 80 PPA Crowned running surface; Eccentric collar Labyrinth seals 80 35 100 35 63 15 29 1 53 M 30x1.5 32 8 4 14 1.5 1.1 36.9 72 9 106 150 1800 1.665 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
136 KRV 80 PPXA Cylindrical running surface Labyrinth seals 80 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 45.7 114 14 122 176 1400 1.636 450 NIP A3x9.5 M 30x1.5 AP 14 - -
137 KRV 80 PPA Crowned running surface Labyrinth seals 80 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 45.7 114 14 122 176 1400 1.636 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
146 PWKRE 80.2RS Crowned running surface; Eccentric collar Contact seals 80 35 100 35 63 15 29 1 47 M 30x1.5 32 8 4 14 1.5 1.1 57.2 73.5 9.3 64 91.5 2000 1.67 450 NIP A3x9.5 M 30x1.5 AP 14 - -
147 KR 80 XB Cylindrical running surface Gap-type seals 80 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 36.9 72 9 106 150 1800 1.55 450 NIP A3x9.5 M 30x1.5 AP 14 - -
148 PWKR 80.2RS Crowned running surface Contact seals 80 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 57.2 73.5 9.3 64 91.5 2000 1.6 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
149 NUKRE 80 A Crowned running surface; Eccentric collar Labyrinth seals 80 35 100 35 63 15 29 1 47 M 30x1.5 32 8 4 14 1.5 1.1 69.3 86.5 10.8 48 69.5 1900 1.67 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
138 KR 80 B Crowned running surface Gap-type seals 80 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 36.9 72 9 106 150 1800 1.55 450 NIP A3x9.5 M 30x1.5 AP 14 - -
139 KR 90 XB Cylindrical running surface Gap-type seals 90 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 38 76.5 9.5 160 228 1800 1.95 450 NIP A3x9.5 M 30x1.5 AP 14 - -
140 KRV 90 PPA Crowned running surface Labyrinth seals 90 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 47.3 122 15 183 260 1400 2.003 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
141 KRE 90 PPA Crowned running surface; Eccentric collar Labyrinth seals 90 35 100 35 63 15 29 1 53 M 30x1.5 32 8 4 14 1.5 1.1 38 76.5 9.5 160 228 1800 2.032 450 NIP A3x9.5 M 30x1.5 AP 14 - -
150 KRVE 90 PPA Crowned running surface; Eccentric collar Labyrinth seals 90 35 100 35 63 15 29 1 53 M 30x1.5 32 8 4 14 1.5 1.1 47.3 122 15 183 260 1400 2.061 450 NIP A3x9.5 M 30x1.5 AP 14 - -
151 NUKR 90 A Crowned running surface Labyrinth seals 90 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 78.1 102 12.7 86.5 125 1900 1.96 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
152 KR 90 PPA Crowned running surface Labyrinth seals 90 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 38 76.5 9.5 160 228 1800 1.975 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
153 KRV 90 PPXA Cylindrical running surface Labyrinth seals 90 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 47.3 122 15 183 260 1400 2.003 450 NIP A3x9.5 M 30x1.5 AP 14 - -
142 PWKRE 90.2RS Crowned running surface; Eccentric collar Contact seals 90 35 100 35 63 15 29 1 47 M 30x1.5 32 8 4 14 1.5 1.1 62.7 85 10.8 108 153 2000 2.02 450 NIP A3x9.5 M 30x1.5 AP 14 - -
143 NUKRE 90 A Crowned running surface; Eccentric collar Labyrinth seals 90 35 100 35 63 15 29 1 47 M 30x1.5 32 8 4 14 1.5 1.1 78.1 102 12.7 86.5 125 1900 2.02 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
144 NUKR 90 XA Cylindrical running surface Labyrinth seals 90 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 78.1 102 12.7 86.5 125 1900 1.96 450 NIP A3x9.5 M 30x1.5 AP 14 - -
145 KR 90 B Crowned running surface Gap-type seals 90 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 38 76.5 9.5 160 228 1800 1.95 450 NIP A3x9.5 M 30x1.5 AP 14 - -
154 PWKR 90.2RS Crowned running surface Contact seals 90 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 62.7 85 10.8 108 153 2000 1.96 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
Part number
Design
Sealing solution
Outside Ø :
D (mm)
Attachment Ø :
d (mm)
Total length :
B (mm)
Width outer ring :
C (mm)
Length shank on stud :
B1 (mm)
Distance lubrication hole to flange ring :
B2 (mm)
Width locking collar :
B3 (mm)
Distance face outer ring to face side washer :
C1 (mm)
Outside Ø flange ring :
d1 (mm)
Thread stud :
G
Length thread :
G1 (mm)
Seat Ø for lubrication accessories :
M (mm)
Ø of lubrication hole (shank) :
M1 (mm)
Width across flats :
SW (mm)
Eccentricity :
c (mm)
Chamfer dimension :
r1,2min. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Maximum dynamic radial loads :
Frmax. (kN)
Maximum static radial loads :
F0rmax. (kN)
Limiting speed (rpm)
Mass cam follower (kg)
Recommended tighthening torque (N.m)
Grease fitting
Hexagonal nut
Lubrication adapter
Plug
Popular item
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters
Users Who Downloaded This Product Also Downloaded
Page