3
SKF

Cam followers

Manufacturer SKF
Description Cam followers, Crowned running surface, Contact seals, Bore Ø 20 mm
Part number PWKR 52.2RS
Mass 0.45 kg
Product selection
Selector Part number Design Sealing solution Outside Ø :
D (mm)
Attachment Ø :
d (mm)
Total length :
B (mm)
Width outer ring :
C (mm)
Length shank on stud :
B1 (mm)
Distance lubrication hole to flange ring :
B2 (mm)
Width locking collar :
B3 (mm)
Distance face outer ring to face side washer :
C1 (mm)
Outside Ø flange ring :
d1 (mm)
Thread stud :
G
Length thread :
G1 (mm)
Seat Ø for lubrication accessories :
M (mm)
Ø of lubrication hole (shank) :
M1 (mm)
Width across flats :
SW (mm)
Eccentricity :
c (mm)
Chamfer dimension :
r1,2min. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Maximum dynamic radial loads :
Frmax. (kN)
Maximum static radial loads :
F0rmax. (kN)
Limiting speed (rpm) Mass cam follower (kg) Recommended tighthening torque (N.m) Grease fitting Hexagonal nut Lubrication adapter Plug Popular item
1 KRV 16 Crowned running surface Gap-type seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 4.7 6.5 0.72 4 5.7 4300 0.02 3 NIP A1 M 6x1 - VD1 -
2 KR 16 PPXA Cylindrical running surface Labyrinth seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.018 3 NIP A1 M 6x1 - VD1 -
3 KR 16 PPA Crowned running surface Labyrinth seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.018 3 NIP A1 M 6x1 - VD1 -
4 KRE 16 PPA Crowned running surface; Eccentric collar Labyrinth seals 16 9 28 11 16 0 7 0.6 12.5 M 6 8 4 0 0 0.5 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.02 3 NIP A1 M 6x1 - VD1 Yes
5 KR 16 X Cylindrical running surface Gap-type seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.019 3 NIP A1 M 6x1 - VD1 -
6 KR 16 PPSKA Crowned running surface Labyrinth seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 0 0 4 0 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.019 3 - M 6x1 - - Yes
7 KRV 16 PPXA Cylindrical running surface Labyrinth seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 4.7 6.5 0.72 4 5.7 4300 0.019 3 NIP A1 M 6x1 - VD1 -
8 KR 16 Crowned running surface Gap-type seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 3.1 3.2 0.345 2.9 4.2 6000 0.019 3 NIP A1 M 6x1 - VD1 Yes
9 KRVE 16 PPA Crowned running surface; Eccentric collar Labyrinth seals 16 9 28 11 16 0 7 0.6 12.5 M 6 8 4 0 0 0.5 0.15 4.7 6.5 0.72 4 5.7 4300 0.021 3 NIP A1 M 6x1 - VD1 -
10 KRV 16 PPA Crowned running surface Labyrinth seals 16 6 28 11 16 0 0 0.6 12.5 M 6 8 4 0 0 0 0.15 4.7 6.5 0.72 4 5.7 4300 0.019 3 NIP A1 M 6x1 - VD1 Yes
11 KR 19 PPXA Cylindrical running surface Labyrinth seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.029 8 NIP A1 M 8x1.25 - VD1 -
12 KR 19 Crowned running surface Gap-type seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.029 8 NIP A1 M 8x1.25 - VD1 Yes
13 KR 19 PPSKA Crowned running surface Labyrinth seals 19 8 32 11 20 0 0 0.6 15 M 8 10 0 0 4 0 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.029 8 - M 8x1.25 - - Yes
14 KRV 19 Crowned running surface Gap-type seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 5.3 8 0.88 5.1 7.3 4000 0.032 8 NIP A1 M 8x1.25 - VD1 -
15 KRV 19 PPA Crowned running surface Labyrinth seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 5.3 8 0.88 5.1 7.3 4000 0.031 8 NIP A1 M 8x1.25 - VD1 Yes
16 KR 19 X Cylindrical running surface Gap-type seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.029 8 NIP A1 M 8x1.25 - VD1 -
17 KRE 19 PPA Crowned running surface; Eccentric collar Labyrinth seals 19 11 32 11 20 0 9 0.6 15 M 8 10 4 0 0 0.5 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.032 8 NIP A1 M 8x1.25 - VD1 Yes
18 KRVE 19 PPA Crowned running surface; Eccentric collar Labyrinth seals 19 11 32 11 20 0 9 0.6 15 M 8 10 4 0 0 0.5 0.15 5.3 8 0.88 5.1 7.3 4000 0.034 8 NIP A1 M 8x1.25 - VD1 -
19 KRV 19 PPXA Cylindrical running surface Labyrinth seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 5.3 8 0.88 5.1 7.3 4000 0.031 8 NIP A1 M 8x1.25 - VD1 -
20 KR 19 PPA Crowned running surface Labyrinth seals 19 8 32 11 20 0 0 0.6 15 M 8 10 4 0 0 0 0.15 3.5 3.8 0.415 3.8 5.5 5600 0.029 8 NIP A1 M 8x1.25 - VD1 Yes
21 KR 22 PPXA Cylindrical running surface Labyrinth seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.4 5 0.56 4.3 6 5300 0.043 15 NIP A1x4.5 M 10x1 - - -
22 KRV 22 PPA Crowned running surface Labyrinth seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6 9.2 1 5.7 8.2 3600 0.045 15 NIP A1x4.5 M 10x1 - - Yes
23 KRE 22 PPA Crowned running surface; Eccentric collar Labyrinth seals 22 13 36 12 23 0 10 0.6 17.5 M 10x1 12 4 0 5 0.5 0.3 4.4 5 0.56 4.3 6 5300 0.047 15 NIP A1x4.5 M 10x1 - - Yes
24 KR 22 B Crowned running surface Gap-type seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.4 5 0.56 4.3 6 5300 0.045 15 NIP A1x4.5 M 10x1 - - Yes
25 KRVE 22 PPA Crowned running surface; Eccentric collar Labyrinth seals 22 13 36 12 23 0 10 0.6 17.5 M 10x1 12 4 0 5 0.5 0.3 6 9.2 1 5.7 8.2 3600 0.049 15 NIP A1x4.5 M 10x1 - - -
26 KRV 22 PPXA Cylindrical running surface Labyrinth seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6 9.2 1 5.7 8.2 3600 0.045 15 NIP A1x4.5 M 10x1 - - -
27 KRV 22 B Crowned running surface Gap-type seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6 9.2 1 5.7 8.2 3600 0.045 15 NIP A1x4.5 M 10x1 - - -
28 KR 22 PPA Crowned running surface Labyrinth seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.4 5 0.56 4.3 6 5300 0.043 15 NIP A1x4.5 M 10x1 - - Yes
29 KR 22 XB Cylindrical running surface Gap-type seals 22 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.4 5 0.56 4.3 6 5300 0.045 15 NIP A1x4.5 M 10x1 - - -
30 KR 26 B Crowned running surface Gap-type seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.8 6 0.655 9.3 13.2 5300 0.059 15 NIP A1x4.5 M 10x1 - - Yes
31 KRV 26 PPA Crowned running surface Labyrinth seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6.8 11 1.3 11.4 16.3 3600 0.059 15 NIP A1x4.5 M 10x1 - - Yes
32 KRV 26 PPXA Cylindrical running surface Labyrinth seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6.8 11 1.3 11.4 16.3 3600 0.059 15 NIP A1x4.5 M 10x1 - - -
33 KR 26 XB Cylindrical running surface Gap-type seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.8 6 0.655 9.3 13.2 5300 0.059 15 NIP A1x4.5 M 10x1 - - -
34 KR 26 PPA Crowned running surface Labyrinth seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.8 6 0.655 9.3 13.2 5300 0.057 15 NIP A1x4.5 M 10x1 - - Yes
35 KRV 26 B Crowned running surface Gap-type seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 6.8 11 1.3 11.4 16.3 3600 0.061 15 NIP A1x4.5 M 10x1 - - -
36 KR 26 PPXA Cylindrical running surface Labyrinth seals 26 10 36 12 23 0 0 0.6 17.5 M 10x1 12 4 0 5 0 0.3 4.8 6 0.655 9.3 13.2 5300 0.057 15 NIP A1x4.5 M 10x1 - - -
37 KRVE 26 PPA Crowned running surface; Eccentric collar Labyrinth seals 26 13 36 12 23 0 10 0.6 17.5 M 10x1 12 4 0 5 0.5 0.3 6.8 11 1.3 11.4 16.3 3600 0.063 15 NIP A1x4.5 M 10x1 - - -
38 KRE 26 PPA Crowned running surface; Eccentric collar Labyrinth seals 26 13 36 12 23 0 10 0.6 17.5 M 10x1 12 4 0 5 0.5 0.3 4.8 6 0.655 9.3 13.2 5300 0.062 15 NIP A1x4.5 M 10x1 - - Yes
39 KR 30 B Crowned running surface Gap-type seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.4 8 0.88 7.8 11.2 4800 0.092 22 NIP A1x4.5 M 12x1.5 - - Yes
40 KRV 30 B Crowned running surface Gap-type seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9 14.6 1.7 11 15.6 3200 0.089 22 NIP A1x4.5 M 12x1.5 - - -
41 KRV 30 PPA Crowned running surface Labyrinth seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9 14.6 1.7 11 15.6 3200 0.091 22 NIP A1x4.5 M 12x1.5 - - Yes
42 KRVE 30 PPA Crowned running surface; Eccentric collar Labyrinth seals 30 15 40 14 25 6 11 0.6 23 M 12x1.5 13 4 3 6 0.5 0.6 9 14.6 1.7 11 15.6 3200 0.096 22 NIP A1x4.5 M 12x1.5 - - -
43 KR 30 PPXA Cylindrical running surface Labyrinth seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.4 8 0.88 7.8 11.2 4800 0.088 22 NIP A1x4.5 M 12x1.5 - - -
44 KR 30 PPA Crowned running surface Labyrinth seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.4 8 0.88 7.8 11.2 4800 0.088 22 NIP A1x4.5 M 12x1.5 - - Yes
45 KRV 30 PPXA Cylindrical running surface Labyrinth seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9 14.6 1.7 11 15.6 3200 0.091 22 NIP A1x4.5 M 12x1.5 - - -
46 KR 30 XB Cylindrical running surface Gap-type seals 30 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.4 8 0.88 7.8 11.2 4800 0.092 22 NIP A1x4.5 M 12x1.5 - - -
47 KRE 30 PPA Crowned running surface; Eccentric collar Labyrinth seals 30 15 40 14 25 6 11 0.6 23 M 12x1.5 13 4 3 6 0.5 0.6 6.4 8 0.88 7.8 11.2 4800 0.093 22 NIP A1x4.5 M 12x1.5 - - Yes
48 KR 32 B Crowned running surface Gap-type seals 32 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.7 8.5 0.95 10.6 15 4800 0.103 22 NIP A1x4.5 M 12x1.5 - - Yes
49 KRV 32 PPA Crowned running surface Labyrinth seals 32 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9.3 15.3 1.8 14.3 20.4 3200 0.101 22 NIP A1x4.5 M 12x1.5 - - Yes
50 KR 32 PPA Crowned running surface Labyrinth seals 32 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 6.7 8.5 0.95 10.6 15 4800 0.098 22 NIP A1x4.5 M 12x1.5 - - Yes
51 KRVE 32 PPA Crowned running surface; Eccentric collar Labyrinth seals 32 15 40 14 25 6 11 0.6 23 M 12x1.5 13 4 3 6 0.5 0.6 9.3 15.3 1.8 14.3 20.4 3200 0.106 22 NIP A1x4.5 M 12x1.5 - - -
52 KRV 32 PPXA Cylindrical running surface Labyrinth seals 32 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9.3 15.3 1.8 14.3 20.4 3200 0.101 22 NIP A1x4.5 M 12x1.5 - - -
53 KRE 32 PPA Crowned running surface; Eccentric collar Labyrinth seals 32 15 40 14 25 6 11 0.6 23 M 12x1.5 13 4 3 6 0.5 0.6 6.7 8.5 0.95 10.6 15 4800 0.104 22 NIP A1x4.5 M 12x1.5 - - Yes
54 KRV 32 B Crowned running surface Gap-type seals 32 12 40 14 25 6 0 0.6 23 M 12x1.5 13 4 3 6 0 0.6 9.3 15.3 1.8 14.3 20.4 3200 0.1 22 NIP A1x4.5 M 12x1.5 - - -
55 NUKR 35 XA Cylindrical running surface Labyrinth seals 35 16 52 18 32.5 7.8 0 0.8 20 M 16x1.5 17 6 3 8 0 0.6 16.8 17.6 2 8.7 12.2 5000 0.164 58 NIP A2x7.5 M 16x1.5 AP 8 - -
56 KRE 35 PPA Crowned running surface; Eccentric collar Labyrinth seals 35 20 52 18 32.5 8 14 0.8 27.6 M 16x1.5 17 6 3 8 1 0.6 9.5 13.7 1.6 11.4 16.3 4000 0.177 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
57 PWKR 35.2RS Crowned running surface Contact seals 35 16 52 18 32.5 7.8 0 0.8 20 M 16x1.5 17 6 3 8 0 0.6 11.9 11.4 1.2 8.7 12.5 5000 0.164 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
58 KRVE 35 PPA Crowned running surface; Eccentric collar Labyrinth seals 35 20 52 18 32.5 8 14 0.8 27.6 M 16x1.5 17 6 3 8 1 0.6 12.3 23.2 2.7 14.6 20.8 2600 0.178 58 NIP A2x7.5 M 16x1.5 AP 8 - -
59 NUKRE 35 A Crowned running surface; Eccentric collar Labyrinth seals 35 20 52 18 29.5 7.8 12 3.8 27.6 M 16x1.5 17 6 3 8 1 0.6 16.8 17.6 2 8.7 12.2 5000 0.177 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
60 PWKRE 35.2RS Crowned running surface; Eccentric collar Contact seals 35 20 52 18 29.5 7.8 12 3.8 27.6 M 16x1.5 17 6 3 8 1 0.6 11.9 11.4 1.2 8.7 12.5 5000 0.177 58 NIP A2x7.5 M 16x1.5 AP 8 - -
61 NUKR 35 A Crowned running surface Labyrinth seals 35 16 52 18 32.5 7.8 0 0.8 20 M 16x1.5 17 6 3 8 0 0.6 16.8 17.6 2 8.7 12.2 5000 0.164 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
62 KR 35 B Crowned running surface Gap-type seals 35 16 52 18 32.5 8 0 0.8 27.6 M 16x1.5 17 6 3 8 0 0.6 9.5 13.7 1.6 11.4 16.3 4000 0.173 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
63 KRV 35 PPA Crowned running surface Labyrinth seals 35 16 52 18 32.5 8 0 0.8 27.6 M 16x1.5 17 6 3 8 0 0.6 12.3 23.2 2.7 14.6 20.8 2600 0.166 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
64 KR 35 PPA Crowned running surface Labyrinth seals 35 16 52 18 32.5 8 0 0.8 27.6 M 16x1.5 17 6 3 8 0 0.6 9.5 13.7 1.6 11.4 16.3 4000 0.164 58 NIP A2x7.5 M 16x1.5 AP 8 - Yes
65 KRV 35 PPXA Cylindrical running surface Labyrinth seals 35 16 52 18 32.5 8 0 0.8 27.6 M 16x1.5 17 6 3 8 0 0.6 12.3 23.2 2.7 14.6 20.8 2600 0.166 58 NIP A2x7.5 M 16x1.5 AP 8 - -
66 KRVE 40 PPA Crowned running surface; Eccentric collar Labyrinth seals 40 22 58 20 36.5 8 16 0.8 31.5 M 18x1.5 19 6 3 8 1 1 14.2 26.5 3.1 17 24.5 2200 0.263 87 NIP A2x7.5 M 18x1.5 AP 8 - -
67 NUKR 40 A Crowned running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 22 M 18x1.5 19 6 3 8 0 1 19 22 2.5 14 20 4500 0.242 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
68 KR 40 B Crowned running surface Gap-type seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 10.5 14.6 1.7 12.5 18 3400 0.247 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
69 KR 40 PPA Crowned running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 10.5 14.6 1.7 12.5 18 3400 0.239 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
70 KRV 40 PPXA Cylindrical running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 14.2 26.5 3.1 17 24.5 2200 0.247 87 NIP A2x7.5 M 18x1.5 AP 8 - -
71 KRV 40 PPA Crowned running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 14.2 26.5 3.1 17 24.5 2200 0.247 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
72 KR 40 PPXA Cylindrical running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 10.5 14.6 1.7 12.5 18 3400 0.239 87 NIP A2x7.5 M 18x1.5 AP 8 - -
73 NUKR 40 XA Cylindrical running surface Labyrinth seals 40 18 58 20 36.5 8 0 0.8 22 M 18x1.5 19 6 3 8 0 1 19 22 2.5 14 20 4500 0.242 87 NIP A2x7.5 M 18x1.5 AP 8 - -
74 PWKRE 40.2RS Crowned running surface; Eccentric collar Contact seals 40 22 58 20 33.5 8 14 3.8 30 M 18x1.5 19 6 3 8 1 1 13.8 14.3 1.5 13.7 19.6 4500 0.258 87 NIP A2x7.5 M 18x1.5 AP 8 - -
75 PWKR 40.2RS Crowned running surface Contact seals 40 18 58 20 36.5 8 0 0.8 22 M 18x1.5 19 6 3 8 0 1 13.8 14.3 1.5 13.7 19.6 4500 0.242 87 NIP A2x7.5 M 18x1.5 AP 8 - -
104 KRE 40 PPA Crowned running surface; Eccentric collar Labyrinth seals 40 22 58 20 36.5 8 16 0.8 31.5 M 18x1.5 19 6 3 8 1 1 10.5 14.6 1.7 12.5 18 3400 0.255 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
105 NUKRE 40 A Crowned running surface; Eccentric collar Labyrinth seals 40 22 58 20 33.5 8 14 3.8 30 M 18x1.5 19 6 3 8 1 1 19 22 2.5 14 20 4500 0.258 87 NIP A2x7.5 M 18x1.5 AP 8 - Yes
106 KR 40 XB Cylindrical running surface Gap-type seals 40 18 58 20 36.5 8 0 0.8 31.5 M 18x1.5 19 6 3 8 0 1 10.5 14.6 1.7 12.5 18 3400 0.247 87 NIP A2x7.5 M 18x1.5 AP 8 - -
76 NUKRE 47 A Crowned running surface; Eccentric collar Labyrinth seals 47 24 66 24 40.5 9 18 0.8 27 M 20x1.5 21 6 4 10 1 1 28.6 33.5 3.9 17.6 25 3800 0.4 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
77 KRV 47 PPA Crowned running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 19.4 41.5 5 30.5 43 1900 0.39 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
78 PWKR 47.2RS Crowned running surface Contact seals 47 20 66 24 40.5 9 0 0.8 27 M 20x1.5 21 6 4 10 0 1 22.9 24.5 2.8 18.3 26 3800 0.38 120 NIP A2x7.5 M 20x1.5 AP 10 - -
79 KRV 47 PPXA Cylindrical running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 19.4 41.5 5 30.5 43 1900 0.39 120 NIP A2x7.5 M 20x1.5 AP 10 - -
107 KR 47 PPXA Cylindrical running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 14.7 24.5 2.9 23.6 33.5 3000 0.381 120 NIP A2x7.5 M 20x1.5 AP 10 - -
108 NUKR 47 XA Cylindrical running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 27 M 20x1.5 21 6 4 10 0 1 28.6 33.5 3.9 17.6 25 3800 0.38 120 NIP A2x7.5 M 20x1.5 AP 10 - -
109 KR 47 PPA Crowned running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 14.7 24.5 2.9 23.6 33.5 3000 0.381 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
110 KR 47 B Crowned running surface Gap-type seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 14.7 24.5 2.9 23.6 33.5 3000 0.39 120 NIP A2x7.5 M 20x1.5 AP 10 - -
80 NUKR 47 A Crowned running surface Labyrinth seals 47 20 66 24 40.5 9 0 0.8 27 M 20x1.5 21 6 4 10 0 1 28.6 33.5 3.9 17.6 25 3800 0.38 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
81 KRE 47 PPA Crowned running surface; Eccentric collar Labyrinth seals 47 24 66 24 40.5 9 18 0.8 36.5 M 20x1.5 21 6 4 10 1 1 14.7 24.5 2.9 23.6 33.5 3000 0.4 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
82 KRVE 47 PPA Crowned running surface; Eccentric collar Labyrinth seals 47 24 66 24 40.5 9 18 0.8 36.5 M 20x1.5 21 6 4 10 1 1 19.4 41.5 5 30.5 43 1900 0.41 120 NIP A2x7.5 M 20x1.5 AP 10 - -
83 KR 47 XB Cylindrical running surface Gap-type seals 47 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 14.7 24.5 2.9 23.6 33.5 3000 0.39 120 NIP A2x7.5 M 20x1.5 AP 10 - -
111 PWKRE 47.2RS Crowned running surface; Eccentric collar Contact seals 47 24 66 24 40.5 9 18 0.8 27 M 20x1.5 21 6 4 10 1 1 22.9 24.5 2.8 18.3 26 3800 0.4 120 NIP A2x7.5 M 20x1.5 AP 10 - -
112 KRV 52 PPXA Cylindrical running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 20.9 46.5 5.6 45 64 1900 0.463 120 NIP A2x7.5 M 20x1.5 AP 10 - -
113 KR 52 XB Cylindrical running surface Gap-type seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 15.7 27 3.2 36 51 3000 0.46 120 NIP A2x7.5 M 20x1.5 AP 10 - -
114 KR 52 PPXA Cylindrical running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 15.7 27 3.2 36 51 3000 0.454 120 NIP A2x7.5 M 20x1.5 AP 10 - -
84 KR 52 B Crowned running surface Gap-type seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 15.7 27 3.2 36 51 3000 0.46 120 NIP A2x7.5 M 20x1.5 AP 10 - -
85 KRVE 52 PPA Crowned running surface; Eccentric collar Labyrinth seals 52 24 66 24 40.5 9 18 0.8 36.5 M 20x1.5 21 6 4 10 1 1 20.9 46.5 5.6 45 64 1900 0.483 120 NIP A2x7.5 M 20x1.5 AP 10 - -
86 KRE 52 PPA Crowned running surface; Eccentric collar Labyrinth seals 52 24 66 24 40.5 9 18 0.8 36.5 M 20x1.5 21 6 4 10 1 1 15.7 27 3.2 36 51 3000 0.473 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
87 NUKR 52 XA Cylindrical running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 31 M 20x1.5 21 6 4 10 0 1 29.7 36 4.3 18 25.5 3200 0.45 120 NIP A2x7.5 M 20x1.5 AP 10 - -
115 PWKR 52.2RS Crowned running surface Contact seals 52 20 66 24 40.5 9 0 0.8 31 M 20x1.5 21 6 4 10 0 1 23.8 26.5 3 18.6 26.5 3200 0.45 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
116 KR 52 PPA Crowned running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 15.7 27 3.2 36 51 3000 0.454 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
117 NUKRE 52 A Crowned running surface; Eccentric collar Labyrinth seals 52 24 66 24 40.5 9 18 0.8 31 M 20x1.5 21 6 4 10 1 1 29.7 36 4.3 18 25.5 3200 0.47 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
118 KRV 52 PPA Crowned running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 36.5 M 20x1.5 21 6 4 10 0 1 20.9 46.5 5.6 45 64 1900 0.463 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
88 PWKRE 52.2RS Crowned running surface; Eccentric collar Contact seals 52 24 66 24 40.5 9 18 0.8 31 M 20x1.5 21 6 4 10 1 1 23.8 26.5 3 18.6 26.5 3200 0.47 120 NIP A2x7.5 M 20x1.5 AP 10 - -
89 NUKR 52 A Crowned running surface Labyrinth seals 52 20 66 24 40.5 9 0 0.8 31 M 20x1.5 21 6 4 10 0 1 29.7 36 4.3 18 25.5 3200 0.45 120 NIP A2x7.5 M 20x1.5 AP 10 - Yes
90 NUKR 62 XA Cylindrical running surface Labyrinth seals 62 24 80 28 49.5 11 0 1.3 38 M 24x1.5 25 8 4 14 0 1 41.3 48 5.8 25 36 2600 0.795 220 NIP A3x9.5 M 24x1.5 AP 14 - -
91 KR 62 XB Cylindrical running surface Gap-type seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 24.6 44 5.5 58.5 85 2400 0.79 220 NIP A3x9.5 M 24x1.5 AP 14 - -
119 KRV 62 PPXA Cylindrical running surface Labyrinth seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 31.4 72 9 72 102 1700 0.787 220 NIP A3x9.5 M 24x1.5 AP 14 - -
120 KR 62 B Crowned running surface Gap-type seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 24.6 44 5.5 58.5 85 2400 0.79 220 NIP A3x9.5 M 24x1.5 AP 14 - -
121 KR 62 PPXA Cylindrical running surface Labyrinth seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 24.6 44 5.5 58.5 85 2400 0.77 220 NIP A3x9.5 M 24x1.5 AP 14 - -
122 PWKRE 62.2RS Crowned running surface; Eccentric collar Contact seals 62 28 80 28 49.5 11 22 1.3 38 M 24x1.5 25 8 4 14 1 1 31.9 32.5 4 20.4 29 2600 0.824 220 NIP A3x9.5 M 24x1.5 AP 14 - -
92 PWKR 62.2RS Crowned running surface Contact seals 62 24 80 28 49.5 11 0 1.3 38 M 24x1.5 25 8 4 14 0 1 31.9 32.5 4 20.4 29 2600 0.795 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
93 KRVE 62 PPA Crowned running surface; Eccentric collar Labyrinth seals 62 28 80 29 49.5 11 22 0.8 44 M 24x1.5 25 8 4 14 1 1 31.4 72 9 72 102 1700 0.815 220 NIP A3x9.5 M 24x1.5 AP 14 - -
94 KR 62 PPA Crowned running surface Labyrinth seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 24.6 44 5.5 58.5 85 2400 0.77 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
95 KRE 62 PPA Crowned running surface; Eccentric collar Labyrinth seals 62 28 80 29 49.5 11 22 0.8 44 M 24x1.5 25 8 4 14 1 1 24.6 44 5.5 58.5 85 2400 0.798 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
123 KRV 62 PPA Crowned running surface Labyrinth seals 62 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1 31.4 72 9 72 102 1700 0.787 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
124 NUKRE 62 A Crowned running surface; Eccentric collar Labyrinth seals 62 28 80 28 49.5 11 22 1.3 38 M 24x1.5 25 8 4 14 1 1 41.3 48 5.8 25 36 2600 0.824 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
125 NUKR 62 A Crowned running surface Labyrinth seals 62 24 80 28 49.5 11 0 1.3 38 M 24x1.5 25 8 4 14 0 1 41.3 48 5.8 25 36 2600 0.795 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
96 NUKRE 72 A Crowned running surface; Eccentric collar Labyrinth seals 72 28 80 28 49.5 11 22 1.3 44 M 24x1.5 25 8 4 14 1 1.1 45.7 58.5 7.1 34.5 50 2000 1.05 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
97 PWKRE 72.2RS Crowned running surface; Eccentric collar Contact seals 72 28 80 28 49.5 11 22 1.3 44 M 24x1.5 25 8 4 14 1 1.1 39.6 45 5.6 47.5 68 2600 1.05 220 NIP A3x9.5 M 24x1.5 AP 14 - -
98 KR 72 XB Cylindrical running surface Gap-type seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 26 48 6 100 143 2400 1.05 220 NIP A3x9.5 M 24x1.5 AP 14 - -
99 KRVE 72 PPA Crowned running surface; Eccentric collar Labyrinth seals 72 28 80 29 49.5 11 22 0.8 44 M 24x1.5 25 8 4 14 1 1.1 33 80 9.8 118 170 1700 1.055 220 NIP A3x9.5 M 24x1.5 AP 14 - -
126 NUKR 72 XA Cylindrical running surface Labyrinth seals 72 24 80 28 49.5 11 0 1.3 44 M 24x1.5 25 8 4 14 0 1.1 45.7 58.5 7.1 34.5 50 2000 1.02 220 NIP A3x9.5 M 24x1.5 AP 14 - -
127 KR 72 PPXA Cylindrical running surface Labyrinth seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 26 48 6 100 143 2400 1.01 220 NIP A3x9.5 M 24x1.5 AP 14 - -
128 NUKR 72 A Crowned running surface Labyrinth seals 72 24 80 28 49.5 11 0 1.3 44 M 24x1.5 25 8 4 14 0 1.1 45.7 58.5 7.1 34.5 50 2000 1.02 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
129 KRE 72 PPA Crowned running surface; Eccentric collar Labyrinth seals 72 28 80 29 49.5 11 22 0.8 44 M 24x1.5 25 8 4 14 1 1.1 26 48 6 100 143 2400 1.038 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
100 KRV 72 PPXA Cylindrical running surface Labyrinth seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 33 80 9.8 118 170 1700 1.027 220 NIP A3x9.5 M 24x1.5 AP 14 - -
101 KRV 72 PPA Crowned running surface Labyrinth seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 33 80 9.8 118 170 1700 1.027 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
102 PWKR 72.2RS Crowned running surface Contact seals 72 24 80 28 49.5 11 0 1.3 44 M 24x1.5 25 8 4 14 0 1.1 39.6 45 5.6 47.5 68 2600 1.02 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
103 KR 72 B Crowned running surface Gap-type seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 26 48 6 100 143 2400 1.05 220 NIP A3x9.5 M 24x1.5 AP 14 - -
130 KR 72 PPA Crowned running surface Labyrinth seals 72 24 80 29 49.5 11 0 0.8 44 M 24x1.5 25 8 4 14 0 1.1 26 48 6 100 143 2400 1.01 220 NIP A3x9.5 M 24x1.5 AP 14 - Yes
131 KRVE 80 PPA Crowned running surface; Eccentric collar Labyrinth seals 80 35 100 35 63 15 29 1 53 M 30x1.5 32 8 4 14 1.5 1.1 45.7 114 14 122 176 1400 1.694 450 NIP A3x9.5 M 30x1.5 AP 14 - -
132 NUKR 80 XA Cylindrical running surface Labyrinth seals 80 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 69.3 86.5 10.8 48 69.5 1900 1.6 450 NIP A3x9.5 M 30x1.5 AP 14 - -
133 NUKR 80 A Crowned running surface Labyrinth seals 80 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 69.3 86.5 10.8 48 69.5 1900 1.6 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
134 KR 80 PPA Crowned running surface Labyrinth seals 80 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 36.9 72 9 106 150 1800 1.608 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
135 KRE 80 PPA Crowned running surface; Eccentric collar Labyrinth seals 80 35 100 35 63 15 29 1 53 M 30x1.5 32 8 4 14 1.5 1.1 36.9 72 9 106 150 1800 1.665 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
136 KRV 80 PPXA Cylindrical running surface Labyrinth seals 80 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 45.7 114 14 122 176 1400 1.636 450 NIP A3x9.5 M 30x1.5 AP 14 - -
137 KRV 80 PPA Crowned running surface Labyrinth seals 80 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 45.7 114 14 122 176 1400 1.636 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
146 PWKRE 80.2RS Crowned running surface; Eccentric collar Contact seals 80 35 100 35 63 15 29 1 47 M 30x1.5 32 8 4 14 1.5 1.1 57.2 73.5 9.3 64 91.5 2000 1.67 450 NIP A3x9.5 M 30x1.5 AP 14 - -
147 KR 80 XB Cylindrical running surface Gap-type seals 80 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 36.9 72 9 106 150 1800 1.55 450 NIP A3x9.5 M 30x1.5 AP 14 - -
148 PWKR 80.2RS Crowned running surface Contact seals 80 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 57.2 73.5 9.3 64 91.5 2000 1.6 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
149 NUKRE 80 A Crowned running surface; Eccentric collar Labyrinth seals 80 35 100 35 63 15 29 1 47 M 30x1.5 32 8 4 14 1.5 1.1 69.3 86.5 10.8 48 69.5 1900 1.67 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
138 KR 80 B Crowned running surface Gap-type seals 80 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 36.9 72 9 106 150 1800 1.55 450 NIP A3x9.5 M 30x1.5 AP 14 - -
139 KR 90 XB Cylindrical running surface Gap-type seals 90 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 38 76.5 9.5 160 228 1800 1.95 450 NIP A3x9.5 M 30x1.5 AP 14 - -
140 KRV 90 PPA Crowned running surface Labyrinth seals 90 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 47.3 122 15 183 260 1400 2.003 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
141 KRE 90 PPA Crowned running surface; Eccentric collar Labyrinth seals 90 35 100 35 63 15 29 1 53 M 30x1.5 32 8 4 14 1.5 1.1 38 76.5 9.5 160 228 1800 2.032 450 NIP A3x9.5 M 30x1.5 AP 14 - -
150 KRVE 90 PPA Crowned running surface; Eccentric collar Labyrinth seals 90 35 100 35 63 15 29 1 53 M 30x1.5 32 8 4 14 1.5 1.1 47.3 122 15 183 260 1400 2.061 450 NIP A3x9.5 M 30x1.5 AP 14 - -
151 NUKR 90 A Crowned running surface Labyrinth seals 90 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 78.1 102 12.7 86.5 125 1900 1.96 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
152 KR 90 PPA Crowned running surface Labyrinth seals 90 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 38 76.5 9.5 160 228 1800 1.975 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
153 KRV 90 PPXA Cylindrical running surface Labyrinth seals 90 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 47.3 122 15 183 260 1400 2.003 450 NIP A3x9.5 M 30x1.5 AP 14 - -
142 PWKRE 90.2RS Crowned running surface; Eccentric collar Contact seals 90 35 100 35 63 15 29 1 47 M 30x1.5 32 8 4 14 1.5 1.1 62.7 85 10.8 108 153 2000 2.02 450 NIP A3x9.5 M 30x1.5 AP 14 - -
143 NUKRE 90 A Crowned running surface; Eccentric collar Labyrinth seals 90 35 100 35 63 15 29 1 47 M 30x1.5 32 8 4 14 1.5 1.1 78.1 102 12.7 86.5 125 1900 2.02 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
144 NUKR 90 XA Cylindrical running surface Labyrinth seals 90 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 78.1 102 12.7 86.5 125 1900 1.96 450 NIP A3x9.5 M 30x1.5 AP 14 - -
145 KR 90 B Crowned running surface Gap-type seals 90 30 100 35 63 15 0 1 53 M 30x1.5 32 8 4 14 0 1.1 38 76.5 9.5 160 228 1800 1.95 450 NIP A3x9.5 M 30x1.5 AP 14 - -
154 PWKR 90.2RS Crowned running surface Contact seals 90 30 100 35 63 15 0 1 47 M 30x1.5 32 8 4 14 0 1.1 62.7 85 10.8 108 153 2000 1.96 450 NIP A3x9.5 M 30x1.5 AP 14 - Yes
Part number
Design
Sealing solution
Outside Ø :
D (mm)
Attachment Ø :
d (mm)
Total length :
B (mm)
Width outer ring :
C (mm)
Length shank on stud :
B1 (mm)
Distance lubrication hole to flange ring :
B2 (mm)
Width locking collar :
B3 (mm)
Distance face outer ring to face side washer :
C1 (mm)
Outside Ø flange ring :
d1 (mm)
Thread stud :
G
Length thread :
G1 (mm)
Seat Ø for lubrication accessories :
M (mm)
Ø of lubrication hole (shank) :
M1 (mm)
Width across flats :
SW (mm)
Eccentricity :
c (mm)
Chamfer dimension :
r1,2min. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Maximum dynamic radial loads :
Frmax. (kN)
Maximum static radial loads :
F0rmax. (kN)
Limiting speed (rpm)
Mass cam follower (kg)
Recommended tighthening torque (N.m)
Grease fitting
Hexagonal nut
Lubrication adapter
Plug
Popular item
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters