7

Backing bearings, with axial guidance and without axial guidance

Manufacturer SKF
Description Backing bearings, with axial guidance and without axial guidance, Bore Ø 55 mm
Part number 610627 B
Mass 1.709 kg
Product selection
Selector Part number Design Outside Ø :
D (mm)
Bore Ø :
d (mm)
Section height :
Hmax. (mm)
Total bearing width over inner ring(s) :
B (mm)
Total bearing width over outer ring(s) :
C (mm)
Shoulder Ø inner ring :
d1˜ (mm)
Outside Ø flange ring :
d1˜ (mm)
Shoulder Ø outer ring/ inner Ø housing washer :
D1˜ (mm)
Raceway Ø inner ring :
F (mm)
Raceway Ø outer ring :
E (mm)
Width annular lubrication groove at inner ring :
b (mm)
Chamfer dimension outer ring :
rmin. (mm)
Diameter lubrication hole :
K (mm)
Number of holes Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Maximum dynamic radial loads :
Frmax. (kN)
Maximum static radial loads :
F0rmax. (kN)
Mass bearing (kg) Popular item
1 610627 B Without axial guidance 120 55 32.496 26 26 70.24 0 0 0 77 0 0.6 1.6 2 58.3 98 11.6 108 153 1.709 No
2 396040 Without axial guidance 120 55 32.493 52.2 52 70.24 0 0 0 77 0 0.3 1.6 2 123 275 36 224 315 3.508 No
3 315268 B Without axial guidance 160 70 44.982 90 90 0 0 0 82.83 108.83 0 1 5 4 358 585 80 315 455 10.671 No
4 315268 BC Without axial guidance 160 70 44.982 90 90 0 0 0 82.83 108.83 0 1 5 4 314 475 65.5 300 425 11.1 No
5 316737 AB With axial guidance 220 90 64.979 120 120 0 130.48 149 0 0 0 1.1 5 6 594 930 112 400 560 26.8 No
6 BCZ-0507 With axial guidance 220 90 65 120 119 0 119 147 0 0 10.2 2 6 6 484 640 78 440 630 25.96 No
7 316737 AC With axial guidance 220 90 64.979 120 120 0 130.48 149 0 0 0 1.1 5 6 501 750 90 415 585 26.8 No
8 BCZ-0508 With axial guidance 220 90 65 96 94 0 120 150 0 0 10.2 2.3 6 6 457 550 68 335 480 20.52 No
9 315018 A Without axial guidance 225 100 62.479 120 120 0 0 0 120.293 156.293 0 1.1 5 6 660 1120 143 560 800 28.63 No
10 BCZ-0514 Without axial guidance 225 100 62.479 80 80 0 0 0 120.293 156.293 0 1.1 5 6 418 620 75 380 550 19.2 No
11 BCZ-0011 With axial guidance 225 100 62.481 120 119 0 135 153.2 0 0 11.4 2.3 6 6 594 815 98 400 570 26.85 No
12 315018 C Without axial guidance 225 100 62.479 120 120 0 0 0 120.293 156.293 0 1.1 5 6 660 1120 137 560 800 28.75 No
13 BC2B 322564 Without axial guidance 260 110 74.98 98 98 0 0 0 134 190 0 1 6 6 616 800 91.5 335 475 35.56 No
14 314833 B Without axial guidance 300 130 84.965 172.64 172.64 0 0 0 159.375 218.46 0 2.7 8 6 1170 1800 200 830 1180 72.252 No
15 319028 A/HA2 Without axial guidance 300 130 84.965 160 159.5 0 0 0 159.375 218.375 0 2.7 6.5 6 1080 1630 180 765 1100 66.6 No
16 314833 BC Without axial guidance 300 130 84.965 172.64 172.64 0 0 0 159.375 218.46 0 2.7 8 6 1170 1800 200 830 1180 72.252 No
17 316388 AB Without axial guidance 406.42 180 113.155 171.04 171.04 0 0 0 217.305 293.305 11 1.1 8 6 1510 2320 240 1180 1660 130 No
18 315515 AB Without axial guidance 406.42 180 113.155 224 224 0 0 0 217.305 293.305 11 1.1 8 6 1900 3100 320 1530 2200 160 No
19 BCZ-8004 Without axial guidance 520 205 157.445 168 168 0 0 0 248 356 13 1.1 10 6 2090 2900 270 1900 2650 217 No
Part number
Design
Outside Ø :
D (mm)
Bore Ø :
d (mm)
Section height :
Hmax. (mm)
Total bearing width over inner ring(s) :
B (mm)
Total bearing width over outer ring(s) :
C (mm)
Shoulder Ø inner ring :
d1˜ (mm)
Outside Ø flange ring :
d1˜ (mm)
Shoulder Ø outer ring/ inner Ø housing washer :
D1˜ (mm)
Raceway Ø inner ring :
F (mm)
Raceway Ø outer ring :
E (mm)
Width annular lubrication groove at inner ring :
b (mm)
Chamfer dimension outer ring :
rmin. (mm)
Diameter lubrication hole :
K (mm)
Number of holes
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Maximum dynamic radial loads :
Frmax. (kN)
Maximum static radial loads :
F0rmax. (kN)
Mass bearing (kg)
Popular item
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters