5
SKF

Adapter sleeves for metric shafts

Manufacturer SKF
Description Adapter sleeve for metric shafts, Bore Ø 1000 mm, Width 622 mm
Part number OH 31/1060 H
Mass 984 kg
Product selection
Selector Adapter sleeve part number
(assemblage)
Bore Ø :
d1 (mm)
Outside Ø (small taper) :
d (mm)
Outside Ø (lock nut) :
d3 (mm)
Width :
B1 (mm)
Width lock nut :
B (mm)
Width lock nut including lock washer :
B4 (mm)
Width lock nut including locking clip :
B5 (mm)
Thread :
G
Thread oil supply duct :
G2
Length thread for oil supply duct :
G3 (mm)
Distance bore - oil supply duct :
A (mm)
Mass adapter sleeve assembly (kg) Lock nut
(appertaining)
Locking device
(appertaining)
Hydraulic nut Popular item
1 H 304 E 17 20 32 28 9.5 0 0 M 20x1 0 0 0 0.047 KMFE 4 0 0 -
2 H 204 17 20 32 24 6 7 0 M 20x1 0 0 0 0.04 KM 4 MB 4 0 Yes
3 H 304 17 20 32 28 6 7 0 M 20x1 0 0 0 0.05 KM 4 MB 4 0 -
4 H 205 20 25 38 26 7 8 0 M 25x1.5 0 0 0 0.08 KM 5 MB 5 0 Yes
5 H 305 20 25 38 29 7 8 0 M 25x1.5 0 0 0 0.08 KM 5 MB 5 0 Yes
6 H 2305 20 25 38 35 7 8 0 M 25x1.5 0 0 0 0.085 KM 5 MB 5 0 Yes
7 H 305 E 20 25 38 29 10.5 0 0 M 25x1.5 0 0 0 0.076 KMFE 5 0 0 -
8 H 206 25 30 45 27 7 8 0 M 30x1.5 0 0 0 0.1 KM 6 MB 6 0 Yes
9 H 306 25 30 45 31 7 8 0 M 30x1.5 0 0 0 0.11 KM 6 MB 6 0 Yes
10 H 306 E 25 30 45 31 10.5 0 0 M 30x1.5 0 0 0 0.11 KMFE 6 0 0 -
11 H 2306 25 30 45 38 7 8 0 M 30x1.5 0 0 0 0.11 KM 6 MB 6 0 Yes
12 H 307 30 35 52 35 8 9 0 M 35x1.5 0 0 0 0.16 KM 7 MB 7 0 Yes
13 H 307 E 30 35 52 35 11.5 0 0 M 35x1.5 0 0 0 0.15 KMFE 7 0 0 -
14 H 2307 30 35 52 43 8 9 0 M 35x1.5 0 0 0 0.16 KM 7 MB 7 0 Yes
15 H 307 EL 30 35 52 35 11.5 0 0 M 35x1.5 0 0 0 0.16 KMFE 7 L 0 0 -
16 H 207 30 35 52 29 8 9 0 M 35x1.5 0 0 0 0.14 KM 7 MB 7 0 Yes
17 H 208 35 40 58 31 9 10 0 M 40x1.5 0 0 0 0.18 KM 8 MB 8 0 Yes
18 H 308 E 35 40 58 36 13 0 0 M 40x1.5 0 0 0 0.19 KMFE 8 0 0 Yes
19 H 308 35 40 58 36 9 10 0 M 40x1.5 0 0 0 0.2 KM 8 MB 8 0 Yes
20 H 2308 E 35 40 58 46 13 0 0 M 40x1.5 0 0 0 0.24 KMFE 8 0 0 -
21 H 2308 35 40 58 46 9 10 0 M 40x1.5 0 0 0 0.22 KM 8 MB 8 0 Yes
22 H 309 E 40 45 65 39 13 0 0 M 45x1.5 0 0 0 0.24 KMFE 9 0 0 Yes
23 H 209 40 45 65 33 10 11 0 M 45x1.5 0 0 0 0.24 KM 9 MB 9 0 Yes
24 H 309 40 45 65 39 10 11 0 M 45x1.5 0 0 0 0.26 KM 9 MB 9 0 Yes
25 H 2309 40 45 65 50 10 11 0 M 45x1.5 0 0 0 0.27 KM 9 MB 9 0 Yes
26 H 310 45 50 70 42 11 12 0 M 50x1.5 0 0 0 0.31 KM 10 MB 10 HMV 10 E Yes
27 H 2310 45 50 70 55 11 12 0 M 50x1.5 0 0 0 0.34 KM 10 MB 10 HMV 10 E Yes
28 H 310 E 45 50 70 42 14 0 0 M 50x1.5 0 0 0 0.3 KMFE 10 0 HMV 10 E Yes
29 H 210 45 50 70 35 11 12 0 M 50x1.5 0 0 0 0.28 KM 10 MB 10 HMV 10E Yes
30 H 211 50 55 75 37 11 12.5 0 M 55x2 0 0 0 0.33 KM 11 MB 11 HMV 11E Yes
31 H 311 50 55 75 45 11 12.5 0 M 55x2 0 0 0 0.37 KM 11 MB 11 HMV 11 E Yes
32 H 2311 50 55 75 59 11 12.5 0 M 55x2 0 0 0 0.39 KM 11 MB 11 HMV 11 E Yes
33 H 311 E 50 55 75 45 14 0 0 M 55x2 0 0 0 0.34 KMFE 11 0 HMV 11 E Yes
34 H 212 55 60 80 38 11 13 0 M 60x2 0 0 0 0.36 KM 12 MB 12 HMV 12E Yes
35 H 312 55 60 80 47 11 13 0 M 60x2 0 0 0 0.41 KM 12 MB 12 HMV 12 E Yes
36 H 312 E 55 60 80 47 14 0 0 M 60x2 0 0 0 0.4 KMFE 12 0 HMV 12 E Yes
37 H 2312 55 60 80 62 11 13 0 M 60x2 0 0 0 0.45 KM 12 MB 12 HMV 12 E Yes
38 H 313 60 65 85 50 12 13.5 0 M 65x2 0 0 0 0.48 KM 13 MB 13 HMV 13 E Yes
39 H 2313 E 60 65 85 65 15 0 0 M 65x2 0 0 0 0.53 KMFE 13 0 HMV 13 E -
40 H 2313 60 65 85 65 12 13.5 0 M 65x2 0 0 0 0.52 KM 13 MB 13 HMV 13 E Yes
41 H 313 E 60 65 85 50 15 0 0 M 65x2 0 0 0 0.43 KMFE 13 0 HMV 13 E Yes
42 H 213 60 65 85 40 12 13.5 0 M 65x2 0 0 0 0.43 KM 13 MB 13 HMV 13E Yes
43 H 314 E 60 70 92 52 15 0 0 M 70x2 0 0 0 0.67 KMFE 14 0 HMV 14 E -
44 H 314 60 70 92 52 12 13.5 0 M 70x2 0 0 0 0.75 KM 14 MB 14 HMV 14 E Yes
45 H 2314 60 70 92 68 12 13.5 0 M 70x2 0 0 0 0.88 KM 14 MB 14 HMV 14 E Yes
46 H 315 E 65 75 98 55 16 0 0 M 75x2 0 0 0 0.82 KMFE 15 0 HMV 15 E Yes
47 H 215 65 75 98 43 13 14.5 0 M 75x2 0 0 0 0.74 KM 15 MB 15 HMV 15E Yes
48 H 315 65 75 98 55 13 14.5 0 M 75x2 0 0 0 0.87 KM 15 MB 15 HMV 15 E Yes
49 H 2315 65 75 98 73 13 14.5 0 M 75x2 0 0 0 1.1 KM 15 MB 15 HMV 15 E Yes
50 H 2316 70 80 105 78 15 17 0 M 80x2 0 0 0 1.2 KM 16 MB 16 HMV 16 E Yes
51 H 316 E 70 80 105 59 18 0 0 M 80x2 0 0 0 1 KMFE 16 0 HMV 16 E Yes
52 H 216 70 80 105 46 15 17 0 M 80x2 0 0 0 0.91 KM 16 MB 16 HMV 16E Yes
53 H 316 70 80 105 59 15 17 0 M 80x2 0 0 0 1.07 KM 16 MB 16 HMV 16 E Yes
54 H 217 75 85 110 50 16 18 0 M 85x2 0 0 0 1.06 KM 17 MB 17 HMV 17E Yes
55 H 317 75 85 110 63 16 18 0 M 85x2 0 0 0 1.23 KM 17 MB 17 HMV 17 E Yes
56 H 2317 75 85 110 82 16 18 0 M 85x2 0 0 0 1.35 KM 17 MB 17 HMV 17 E Yes
57 H 317 E 75 85 110 63 19 0 0 M 85x2 0 0 0 1.15 KMFE 17 0 HMV 17 E Yes
58 H 218 80 90 120 52 16 18 0 M 90x2 0 0 0 1.25 KM 18 MB 18 HMV 18E Yes
59 H 318 E 80 90 120 65 19 0 0 M 90x2 0 0 0 1.45 KMFE 18 0 HMV 18 E Yes
60 H 318 80 90 120 65 16 18 0 M 90x2 0 0 0 1.43 KM 18 MB 18 HMV 18 E Yes
61 H 2318 E/L73 80 90 120 73 19 0 0 M 90x2 0 0 0 1.5 KMFE 18 0 HMV 18 E Yes
62 H 2318 80 90 120 86 16 18 0 M 90x2 0 0 0 1.6 KM 18 MB 18 HMV 18 E Yes
63 H 2319 85 95 125 90 17 19 0 M 95x2 0 0 0 1.8 KM 19 MB 19 HMV 19 E Yes
64 H 319 E 85 95 125 68 20 0 0 M 95x2 0 0 0 1.45 KMFE 19 0 HMV 19 E -
65 H 2319 EL 85 95 125 90 20 0 0 M 95x2 0 0 0 1.85 KMFE 19 L 0 HMV 19 E -
66 H 219 85 95 125 55 17 19 0 M 95x2 0 0 0 1.4 KM 19 MB 19 HMV 19E Yes
67 H 319 85 95 125 68 17 19 0 M 95x2 0 0 0 1.59 KM 19 MB 19 HMV 19 E Yes
68 H 320 E 90 100 130 71 21 0 0 M 100x2 0 0 0 1.7 KMFE 20 0 HMV 20 E Yes
69 H 220 90 100 130 58 18 20 0 M 100x2 0 0 0 1.57 KM 20 MB 20 HMV 20E Yes
70 H 2320 E 90 100 130 97 21 0 0 M 100x2 0 0 0 2 KMFE 20 0 HMV 20 E -
71 H 3120 E 90 100 130 76 21 0 0 M 100x2 0 0 0 1.8 KMFE 20 0 HMV 20 E -
72 H 320 90 100 130 71 18 20 0 M 100x2 0 0 0 1.78 KM 20 MB 20 HMV 20 E Yes
73 H 2320 90 100 130 97 18 20 0 M 100x2 0 0 0 2 KM 20 MB 20 HMV 20 E Yes
74 H 3120 90 100 130 76 18 20 0 M 100x2 0 0 0 1.8 KM 20 MB 20 HMV 20 E Yes
75 H 322 E 100 110 145 77 21.5 0 0 M 110x2 0 0 0 2.1 KMFE 22 0 HMV 22 E Yes
76 H 2322 E 100 110 145 105 21.5 0 0 M 110x2 0 0 0 2.75 KMFE 22 0 HMV 22 E -
77 H 3122 E 100 110 145 81 21.5 0 0 M 110x2 0 0 0 2.15 KMFE 22 0 HMV 22 E -
78 H 222 100 110 145 63 19 21 0 M 110x2 0 0 0 2.01 KM 22 MB 22 HMV 22E Yes
79 H 322 100 110 145 77 19 21 0 M 110x2 0 0 0 2.26 KM 22 MB 22 HMV 22 E Yes
80 H 2322 100 110 145 105 19 21 0 M 110x2 0 0 0 2.75 KM 22 MB 22 HMV 22 E Yes
81 H 3122 100 110 145 81 19 21 0 M 110x2 0 0 0 2.1 KM 22 MB 22 HMV 22 E Yes
82 H 2324 L 110 120 145 112 20 22 0 M 120x2 0 0 0 3.1 KML 24 MBL 24 HMV 24 E Yes
83 H 3124 L 110 120 145 88 20 22 0 M 120x2 0 0 0 2.5 KML 24 MBL 24 HMV 24 E -
84 H 3024 110 120 145 72 20 22 0 M 120x2 0 0 0 1.8 KML 24 MBL 24 HMV 24 E Yes
85 H 2324 110 120 155 112 20 22 0 M 120x2 0 0 0 3 KM 24 MB 24 HMV 24 E Yes
86 H 3124 110 120 155 88 20 22 0 M 120x2 0 0 0 2.5 KM 24 MB 24 HMV 24 E Yes
87 H 2324 E 110 120 155 112 26 0 0 M 120x2 0 0 0 3.1 KMFE 24 0 HMV 24 E -
88 H 2324 EH 110 120 155 112 26 0 0 M 120x2 0 0 0 3.1 KMFE 24 H 0 HMV 24 E -
89 H 3024 E 110 120 155 72 26 0 0 M 120x2 0 0 0 1.85 KMFE 24 0 HMV 24 E -
90 H 3026 115 130 155 80 21 23 0 M 130x2 0 0 0 2.8 KML 26 MBL 26 HMV 26 E Yes
91 H 2326 L 115 130 155 121 21 23 0 M 130x2 0 0 0 4.15 KML 26 MBL 26 HMV 26 E -
92 H 3126 L 115 130 155 92 21 23 0 M 130x2 0 0 0 3.65 KML 26 MBL 26 HMV 26 E -
93 H 3026 E 115 130 165 80 28 0 0 M 130x2 0 0 0 2.9 KMFE 26 0 HMV 26 E -
94 H 2326 115 130 165 121 21 23 0 M 130x2 0 0 0 4.45 KM 26 MB 26 HMV 26 E Yes
95 H 3126 115 130 165 92 21 23 0 M 130x2 0 0 0 3.45 KM 26 MB 26 HMV 26 E Yes
96 H 3028 125 140 165 82 22 24 0 M 140x2 0 0 0 3.05 KML 28 MBL 28 HMV 28 E Yes
97 H 3128 L 125 140 165 97 22 24 0 M 140x2 0 0 0 4.1 KML 28 MBL 28 HMV 28 E Yes
98 H 3028 E 125 140 180 82 28 0 0 M 140x2 0 0 0 3.05 KMFE 28 0 HMV 28 E -
99 H 2328 125 140 180 131 22 24 0 M 140x2 0 0 0 5.4 KM 28 MB 28 HMV 28 E Yes
100 H 3128 125 140 180 97 22 24 0 M 140x2 0 0 0 4.1 KM 28 MB 28 HMV 28 E Yes
101 H 3130 L 135 150 180 111 24 26 0 M 150x2 0 0 0 4.7 KML 30 MBL 30 HMV 30 E -
102 H 3030 135 150 180 87 24 26 0 M 150x2 0 0 0 3.75 KML 30 MBL 30 HMV 30 E Yes
103 H 2330 L 135 150 180 139 24 26 0 M 150x2 0 0 0 5.85 KML 30 MBL 30 HMV 30 E -
104 H 3030 E 135 150 195 87 30 0 0 M 150x2 0 0 0 3.75 KMFE 30 0 HMV 30 E -
105 H 3130 E 135 150 195 111 30 0 0 M 150x2 0 0 0 4.7 KMFE 30 0 HMV 30 E -
106 H 2330 135 150 195 139 24 26 0 M 150x2 0 0 0 6.4 KM 30 MB 30 HMV 30 E Yes
107 H 3130 135 150 195 111 24 26 0 M 150x2 0 0 0 5.25 KM 30 MB 30 HMV 30 E Yes
108 H 3032 140 160 190 93 25 27.5 0 M 160x3 0 0 0 5.1 KML 32 MBL 32 HMV 32 E Yes
109 H 2332 L 140 160 190 147 25 28 0 M 160x3 0 0 0 7.95 KML 32 MBL 32 HMV 32 E -
110 H 3132 L 140 160 190 119 25 27.5 0 M 160x3 0 0 0 6.4 KML 32 MBL 32 HMV 32 E -
111 H 3132 140 160 210 119 25 28 0 M 160x3 0 0 0 7.25 KM 32 MB 32 HMV 32 E Yes
112 H 3032 E 140 160 210 93 32 0 0 M 160x3 0 0 0 5.1 KMFE 32 0 HMV 32 E -
113 H 3132 E 140 160 210 119 32 0 0 M 160x3 0 0 0 7.35 KMFE 32 0 HMV 32 E -
114 H 2332 140 160 210 147 25 28 0 M 160x3 0 0 0 8.8 KM 32 MB 32 HMV 32 E Yes
115 H 3034 150 170 200 101 26 28.5 0 M 170x3 0 0 0 5.8 KML 34 MBL 34 HMV 34 E Yes
116 H 3134 L 150 170 200 122 26 29 0 M 170x3 0 0 0 7.15 KML 34 MBL 34 HMV 34 E -
117 H 2334 150 170 220 154 26 29 0 M 170x3 0 0 0 9.9 KM 34 MB 34 HMV 34 E Yes
118 H 3134 150 170 220 122 26 29 0 M 170x3 0 0 0 8.1 KM 34 MB 34 HMV 34 E Yes
119 H 3034 E 150 170 220 101 33 0 0 M 170x3 0 0 0 5.9 KMFE 34 0 HMV 34 E -
120 H 3134 E 150 170 220 122 33 0 0 M 170x3 0 0 0 8.1 KMFE 34 0 HMV 34 E -
121 H 3036 160 180 210 109 27 29.5 0 M 180x3 0 0 0 6.7 KML 36 MBL 36 HMV 36 E Yes
122 H 3936 160 180 210 87 27 29.5 0 M 180x3 0 0 0 5.7 KML 36 MBL 36 HMV 36 E -
123 H 3136 L 160 180 210 131 27 29.5 0 M 180x3 0 0 0 8.15 KML 36 MBL 36 HMV 36 E -
124 H 2336 160 180 230 161 27 30 0 M 180x3 0 0 0 11 KM 36 MB 36 HMV 36 E Yes
125 H 3136 160 180 230 131 27 29.5 0 M 180x3 0 0 0 9.15 KM 36 MB 36 HMV 36 E Yes
126 H 3036 E 160 180 230 109 34 0 0 M 180x3 0 0 0 6.7 KMFE 36 0 HMV 36 E -
127 H 3038 170 190 220 112 28 30.5 0 M 190x3 0 0 0 7.25 KML 38 MBL 38 HMV 38 E Yes
128 H 3938 170 190 220 89 28 30.5 0 M 190x3 0 0 0 6.2 KML 38 MBL 38 HMV 38 E -
129 H 2338 170 190 240 169 28 30.5 0 M 190x3 0 0 0 12 KM 38 MB 38 HMV 38 E Yes
130 H 3138 170 190 240 141 28 30.5 0 M 190x3 0 0 0 10.5 KM 38 MB 38 HMV 38 E Yes
131 H 3040 180 200 240 120 29 31.5 0 M 200x3 0 0 0 8.9 KML 40 MBL 40 HMV 40 E Yes
132 H 3940 180 200 240 98 29 31.5 0 M 200x3 0 0 0 7.9 KML 40 MBL 40 HMV 40 E -
133 H 2340 L 180 200 240 176 29 31.5 0 M 200x3 0 0 0 13 KML 40 MBL 40 HMV 40 E -
134 H 2340 180 200 250 176 29 31.5 0 M 200x3 0 0 0 13.5 KM 40 MB 40 HMV 40 E Yes
135 H 3140 180 200 250 150 29 31.5 0 M 200x3 0 0 0 12 KM 40 MB 40 HMV 40 E Yes
136 OH 3044 H 200 220 260 126 30 0 41 Tr 220x4 M 6 9 6.5 9.9 HM 3044 MS 3044 HMV 44E Yes
137 OH 3944 H 200 220 260 96 30 0 41 Tr 220x4 M 6 9 4.2 7.95 HM 3044 MS 3044 HMV 44E -
138 OH 3144 HTL 200 220 260 161 30 0 41 Tr 220x4 M 6 9 4.2 14.5 HM 3044 MS 3044 HMV 44E -
139 OH 2344 H 200 220 280 186 32 35 0 Tr 220x4 M 6 9 6.5 17 HM 44 T MB 44 HMV 44E Yes
140 OH 3144 H 200 220 280 161 32 35 0 Tr 220x4 M 6 9 3.9 15 HM 44 T MB 44 HMV 44E Yes
141 OH 3048 H 220 240 290 133 34 0 46 Tr 240x4 M 6 9 4.2 12 HM 3048 MS 3052-48 HMV 48E Yes
142 OH 3948 H 220 240 290 101 34 0 46 Tr 240x4 M 6 9 4.2 11 HM 3048 MS 3052-48 HMV 48E -
143 OH 3148 HTL 220 240 290 172 34 0 46 Tr 240x4 M 6 9 4.2 15 HM 3048 MS 3052-48 HMV 48E -
144 OH 3048 HE 220 240 290 133 34 0 46 Tr 240x4 M 6 9 4.2 11.5 HME 3048 MS 3052-48 HMV 48E -
145 OH 2348 H 220 240 300 199 34 37 0 Tr 240x4 M 6 9 6.5 19 HM 48 T MB 48 HMV 48E -
146 OH 3148 H 220 240 300 172 34 37 0 Tr 240x4 M 6 9 3.9 16.5 HM 48 T MB 48 HMV 48E Yes
147 OH 3952 H 240 260 310 116 34 0 46 Tr 260x4 M 6 9 4.2 11.5 HM 3052 MS 3052-48 HMV 52E -
148 OH 3152 HTL 240 260 310 190 34 0 46 Tr 260x4 M 6 9 4.2 17.5 HM 3052 MS 3052-48 HMV 52E Yes
149 OH 3052 HE 240 260 310 145 34 0 46 Tr 260x4 M 6 9 4.2 13.5 HME 3052 MS 3052-48 HMV 52E -
150 OH 3052 H 240 260 310 145 34 0 46 Tr 260x4 M 6 9 4.2 13.5 HM 3052 MS 3052-48 HMV 52E Yes
151 OH 2352 H 240 260 330 211 36 39 0 Tr 260x4 M 6 9 6.5 23 HM 52 T MB 52 HMV 52E Yes
152 OH 3152 H 240 260 330 190 36 39 0 Tr 260x4 M 6 9 3.9 21 HM 52 T MB 52 HMV 52E Yes
153 OH 3056 H 260 280 330 152 38 0 50 Tr 280x4 M 6 9 6.5 16 HM 3056 MS 3056 HMV 56E Yes
154 OH 3956 H 260 280 330 121 38 0 50 Tr 280x4 M 6 9 4.2 15.5 HM 3056 MS 3056 HMV 56E -
155 OH 3156 HTL 260 280 330 195 38 0 50 Tr 280x4 M 6 9 4.2 19.5 HM 3056 MS 3056 HMV 56E -
156 OH 2356 H 260 280 350 224 38 41 0 Tr 280x4 M 6 9 6.5 27 HM 56 T MB 56 HMV 56E Yes
157 OH 3156 H 260 280 350 195 38 41 0 Tr 280x4 M 6 9 3.9 23 HM 56 T MB 56 HMV 56E Yes
158 OH 3060 H 280 300 360 168 42 0 54 Tr 300x4 M 6 9 6.5 20.5 HM 3060 MS 3060 HMV 60E Yes
159 OH 3960 H 280 300 360 140 42 0 54 Tr 300x4 M 6 9 4.2 20 HM 3060 MS 3060 HMV 60E -
160 OH 3160 H 280 300 380 208 40 0 53 Tr 300x4 M 6 9 3.9 29 HM 3160 MS 3160 HMV 60E Yes
161 OH 3260 H 280 300 380 240 40 0 53 Tr 300x4 M 6 9 4.2 32 HM 3160 MS 3160 HMV 60E Yes
162 OH 3160 HE 280 300 380 208 40 0 53 Tr 300x4 M 6 9 3.9 27.5 HME 3160 MS 3160 HMV 60E -
163 OH 3964 H 300 320 380 140 42 0 55 Tr 320x5 M 6 9 4 21.5 HM 3064 MS 3068-64 HMV 64E -
164 OH 3064 H 300 320 380 171 42 0 55 Tr 320x5 M 6 9 6.5 22 HM 3064 MS 3068-64 HMV 64E Yes
165 OH 3164 H 300 320 400 226 42 0 56 Tr 320x5 M 6 9 3.5 32 HM 3164 MS 3164 HMV 64E Yes
166 OH 3264 H 300 320 400 258 42 0 56 Tr 320x5 M 6 9 4 35 HM 3164 MS 3164 HMV 64E -
167 OH 3068 H 320 340 400 187 45 0 58 Tr 340x5 M 6 9 6.5 27 HM 3068 MS 3068-64 HMV 68E Yes
168 OH 3968 H 320 340 400 144 45 0 58 Tr 340x5 M 6 9 4 24.5 HM 3068 MS 3068-64 HMV 68E -
169 OH 3168 H 320 340 440 254 55 0 72 Tr 340x5 M 6 9 3.5 50 HM 3168 MS 3172-68 HMV 68E Yes
170 OH 3268 H 320 340 440 288 55 0 72 Tr 340x5 M 6 9 4 51.5 HM 3168 MS 3172-68 HMV 68E Yes
171 OH 3168 HE 320 340 440 254 55 0 72 Tr 340x5 M 6 9 3.5 46 HME 3168 MS 3172-68 HMV 68E -
172 OH 3072 H 340 360 420 188 45 0 58 Tr 360x5 M 6 9 6.5 29 HM 3072 MS 3072 HMV 72E Yes
173 OH 3972 H 340 360 420 144 45 0 58 Tr 360x5 M 6 9 4 25 HM 3072 MS 3072 HMV 72E -
174 OH 3972 HE 340 360 420 144 45 0 58 Tr 360x5 M 6 9 4 24.5 HME 3072 MS 3072 HMV 72E -
175 OH 3172 H 340 360 460 259 58 0 75 Tr 360x5 M 6 9 3.5 56 HM 3172 MS 3172-68 HMV 72E Yes
176 OH 3272 H 340 360 460 299 58 0 75 Tr 360x5 M 6 9 4 60.5 HM 3172 MS 3172-68 HMV 72E -
177 OH 3172 HE 340 360 460 259 58 0 75 Tr 360x5 M 6 9 3.5 52 HME 3172 MS 3172-68 HMV 72E -
178 OH 3976 HE 360 380 450 164 48 0 62 Tr 380x5 M 6 9 4 30.5 HME 3076 MS 3080-76 HMV 76E -
179 OH 3076 H 360 380 450 193 48 0 62 Tr 380x5 M 6 9 6.5 35.5 HM 3076 MS 3080-76 HMV 76E Yes
180 OH 3976 H 360 380 450 164 48 0 62 Tr 380x5 M 6 9 4 31.5 HM 3076 MS 3080-76 HMV 76E -
181 OH 3276 H 360 380 490 310 60 0 77 Tr 380x5 M 6 9 4 69.5 HM 3176 MS 3176 HMV 76E -
182 OH 3176 HE 360 380 490 264 60 0 77 Tr 380x5 M 6 9 4 58 HME 3176 MS 3176 HMV 76E -
183 OH 3176 H 360 380 490 264 60 0 77 Tr 380x5 M 6 9 4 61.5 HM 3176 MS 3176 HMV 76E Yes
184 OH 3980 H 380 400 470 168 52 0 66 Tr 400x5 M 6 9 4 35 HM 3080 MS 3080-76 HMV 80E -
185 OH 3980 HE 380 400 470 168 52 0 66 Tr 400x5 M 6 9 4 34 HME 3080 MS 3080-76 HMV 80E -
186 OH 3080 H 380 400 470 210 52 0 66 Tr 400x5 M 6 9 6.5 40 HM 3080 MS 3080-76 HMV 80E -
187 OH 3180 H 380 400 520 272 62 0 82 Tr 400x5 M 6 9 3.5 73 HM 3180 MS 3184-80 HMV 80E Yes
188 OH 3280 H 380 400 520 328 62 0 82 Tr 400x5 M 6 9 4 87 HM 3180 MS 3184-80 HMV 80E -
189 OH 3180 HE 380 400 520 272 62 0 82 Tr 400x5 M 6 9 3.5 68 HME 3180 MS 3184-80 HMV 80E -
190 OH 3084 H 400 420 490 212 52 0 66 Tr 420x5 M 6 9 6.5 47 HM 3084 MS 3084 HMV 84E -
191 OH 3984 H 400 420 490 168 52 0 66 Tr 420x5 M 6 9 4 36 HM 3084 MS 3084 HMV 84E -
192 OH 3984 HE 400 420 490 168 52 0 66 Tr 420x5 M 6 9 4 34.5 HME 3084 MS 3084 HMV 84E -
193 OH 3184 H 400 420 540 304 70 0 90 Tr 420x5 M 6 9 3.5 80 HM 3184 MS 3184-80 HMV 84E Yes
194 OH 3284 H 400 420 540 352 70 0 90 Tr 420x5 M 6 9 4 96 HM 3184 MS 3184-80 HMV 84E -
195 OH 3988 HE 410 440 520 189 60 0 77 Tr 440x5 M 8 12 6.5 56 HME 3088 MS 3092-88 HMV 88E -
196 OH 3088 H 410 440 520 228 60 0 77 Tr 440x5 M 8 12 6.5 65 HM 3088 MS 3092-88 HMV 88E -
197 OH 3988 H 410 440 520 189 60 0 77 Tr 440x5 M 8 12 6.5 58 HM 3088 MS 3092-88 HMV 88E -
198 OH 3088 HE 410 440 520 228 60 0 77 Tr 440x5 M 8 12 6.5 63 HME 3088 MS 3092-88 HMV 88E -
199 OH 3188 HE 410 440 560 307 70 0 90 Tr 440x5 M 8 12 6.5 91 HME 3188 MS 3192-88 HMV 88E -
200 OH 3188 H 410 440 560 307 70 0 90 Tr 440x5 M 8 12 6.5 95 HM 3188 MS 3192-88 HMV 88E -
201 OH 3288 H 410 440 560 361 70 0 90 Tr 440x5 M 8 12 6.5 117 HM 3188 MS 3192-88 HMV 88E -
202 OH 3092 H 430 460 540 234 60 0 77 Tr 460x5 M 8 12 6.5 71 HM 3092 MS 3092-88 HMV 92E -
203 OH 3992 H 430 460 540 189 60 0 77 Tr 460x5 M 8 12 6.5 60 HM 3092 MS 3092-88 HMV 92E -
204 OH 3192 H 430 460 580 326 75 0 95 Tr 460x5 M 8 12 6.5 119 HM 3192 MS 3192-88 HMV 92E Yes
205 OH 3292 H 430 460 580 382 75 75 95 Tr 460x5 M 8 12 6.5 134 HM 3192 MS 3192-88 HMV 92E -
206 OH 3096 H 450 480 560 237 60 0 77 Tr 480x5 M 8 12 6.5 75 HM 3096 MS 30/500-96 HMV 96E -
207 OH 3996 H 450 480 560 200 60 0 77 Tr 480x5 M 8 12 6.5 66 HM 3096 MS 30/500-96 HMV 96E -
208 OH 3996 HE 450 480 560 200 60 0 77 Tr 480x5 M 8 12 6.5 64 HME 3096 MS 30/500-96 HMV 96E -
209 OH 3196 H 450 480 620 335 75 0 95 Tr 480x5 M 8 12 6.5 135 HM 3196 MS 3196 HMV 96E -
210 OH 3296 H 450 480 620 397 75 0 95 Tr 480x5 M 8 12 6.5 153 HM 3196 MS 3196 HMV 96E -
211 OH 3196 HE 450 480 620 335 75 0 95 Tr 480x5 M 8 12 6.5 128 HME 3196 MS 3196 HMV 96E -
212 OH 30/500 H 470 500 580 247 68 0 85 Tr 500x5 M 8 12 6.5 82 HM 30/500 MS 30/500-96 HMV 100E -
213 OH 39/500 H 470 500 580 208 68 0 85 Tr 500x5 M 8 12 6.5 74.5 HM 30/500 MS 30/500-96 HMV 100E -
214 OH 39/500 HE 470 500 580 208 68 0 85 Tr 500x5 M 8 12 6.5 72.5 HME 30/500 MS 30/500-96 HMV 100E -
215 OH 31/500 H 470 500 630 356 80 0 100 Tr 500x5 M 8 12 6.5 145 HM 31/500 MS 31/500 HMV 100E -
216 OH 32/500 H 470 500 630 428 80 0 100 Tr 500x5 M 8 12 6 170 HM 31/500 MS 31/500 HMV 100E -
217 OH 30/530 H 500 530 630 265 68 0 90 Tr 530x6 M 8 12 6.5 105 HM 30/530 MS 30/600-530 HMV 106E -
218 OH 39/530 H 500 530 630 216 68 0 90 Tr 530x6 M 8 12 6 88 HM 30/530 MS 30/600-530 HMV 106E -
219 OH 39/530 HE 500 530 630 216 68 0 90 Tr 530x6 M 8 12 6 82.5 HME 30/530 MS 30/600-530 HMV 106E -
220 OH 32/530 H 500 530 670 447 80 0 105 Tr 530x6 M 8 12 6 192 HM 31/530 MS 31/530 HMV 106E -
221 OH 31/530 H 500 530 670 364 80 0 105 Tr 530x6 M 8 12 6 161 HM 31/530 MS 31/530 HMV 106E -
222 OH 39/560 H 530 560 650 227 75 0 97 Tr 560x6 M 8 12 6 95 HM 30/560 MS 30/560 HMV 112E -
223 OH 39/560 HE 530 560 650 227 75 0 97 Tr 560x6 M 8 12 6 91.5 HME 30/560 MS 30/560 HMV 112E -
224 OH 30/560 H 530 560 650 282 75 0 97 Tr 560x6 M 8 12 6.5 112 HM 30/560 MS 30/560 HMV 112E -
225 OH 31/560 H 530 560 710 377 85 0 110 Tr 560x6 M 8 12 6 185 HM 31/560 MS 31/600-560 HMV 112E -
226 OH 32/560 H 530 560 710 462 85 0 110 Tr 560x6 M 8 12 6 219 HM 31/560 MS 31/600-560 HMV 112E -
227 OH 31/560 HE 530 560 710 377 85 0 110 Tr 560x6 M 8 12 6 179 HME 31/560 MS 31/600-560 HMV 112E -
228 OH 30/600 H 560 600 700 289 75 0 97 Tr 600x6 G 1/8 13 6.5 147 HM 30/600 MS 30/600-530 HMV 120E -
229 OH 39/600 H 560 600 700 239 75 0 97 Tr 600x6 G 1/8 13 8 127 HM 30/600 MS 30/600-530 HMV 120E -
230 OH 39/600 HE 560 600 700 239 75 0 97 Tr 600x6 G 1/8 13 8 122 HME 30/600 MS 30/600-530 HMV 120E -
231 OH 31/600 H 560 600 750 399 85 0 110 Tr 600x6 G 1/8 13 8 234 HM 31/600 MS 31/600-560 HMV 120E -
232 OH 32/600 H 560 600 750 487 85 0 110 Tr 600x6 G 1/8 13 8 278 HM 31/600 MS 31/600-560 HMV 120E -
233 OH 31/600 HE 560 600 750 399 85 0 110 Tr 600x6 G 1/8 13 8 228 HME 31/600 MS 31/600-560 HMV 120E -
234 OH 39/630 H 600 630 730 254 75 0 97 Tr 630x6 M 8 12 6 124 HM 30/630 MS 30/630 HMV 126E -
235 OH 39/630 HE 600 630 730 254 75 0 97 Tr 630x6 M 8 12 6 119 HME 30/630 MS 30/630 HMV 126E -
236 OH 30/630 H 600 630 730 301 75 0 97 Tr 630x6 M 8 12 6.5 138 HM 30/630 MS 30/630 HMV 126E -
237 OH 31/630 H 600 630 800 424 95 0 120 Tr 630x6 M 8 12 6 254 HM 31/630 MS 31/630 HMV 126E -
238 OH 31/630 HE 600 630 800 424 95 0 120 Tr 630x6 M 8 12 6 244 HME 31/630 MS 31/630 HMV 126E -
239 OH 30/670 H 630 670 780 324 80 0 102 Tr 670x6 G 1/8 13 6.5 190 HM 30/670 MS 30/670 HMV 134E -
240 OH 39/670 H 630 670 780 264 80 0 102 Tr 670x6 G 1/8 13 8 162 HM 30/670 MS 30/670 HMV 134E -
241 OH 31/670 H 630 670 850 456 106 0 131 Tr 670x6 G 1/8 13 8 340 HM 31/670 MS 31/670 HMV 134E -
242 OH 32/670 H 630 670 850 558 106 0 131 Tr 670x6 G 1/8 13 8 401 HM 31/670 MS 31/670 HMV 134E -
243 OH 31/670 HE 630 670 850 456 106 0 131 Tr 670x6 G 1/8 13 8 329 HME 31/670 MS 31/670 HMV 134E -
244 OH 30/710 H 670 710 830 342 90 0 112 Tr 710x7 G 1/8 13 8 228 HM 30/710 MS 30/710 HMV 142E -
245 OH 39/710 H 670 710 830 286 90 0 112 Tr 710x7 G 1/8 13 8 183 HM 30/710 MS 30/710 HMV 142E -
246 OH 30/710 HE 670 710 830 342 90 0 112 Tr 710x7 G 1/8 13 8 183 HME 30/710 MS 30/710 HMV 142E -
247 OH 39/710 HE 670 710 830 286 90 0 112 Tr 710x7 G 1/8 13 8 173 HME 30/710 MS 30/710 HMV 142E -
248 OH 31/710 H 670 710 900 467 106 0 135 Tr 710x7 G 1/8 13 8 392 HM 31/710 MS 31/710 HMV 142E -
249 OH 32/710 H 670 710 900 572 106 0 135 Tr 710x7 G 1/8 13 8 459 HM 31/710 MS 31/710 HMV 142E -
250 OH 31/710 HE 670 710 900 467 106 0 135 Tr 710x7 G 1/8 13 8 379 HME 31/710 MS 31/710 HMV 142E -
251 OH 39/750 H 710 750 870 291 90 0 112 Tr 750x7 G 1/8 13 8 211 HM 30/750 MS 30/800-750 HMV 150E -
252 OH 30/750 HE 710 750 870 356 90 0 112 Tr 750x7 G 1/8 13 8 238 HME 30/750 MS 30/800-750 HMV 150E -
253 OH 39/750 HE 710 750 870 291 90 0 112 Tr 750x7 G 1/8 13 8 203 HME 30/750 MS 30/800-750 HMV 150E -
254 OH 30/750 H 710 750 870 356 90 0 112 Tr 750x7 G 1/8 13 8 246 HM 30/750 MS 30/800-750 HMV 150E -
255 OH 31/750 H 710 750 950 493 112 0 141 Tr 750x7 G 1/8 13 8 451 HM 31/750 MS 31/800-750 HMV 150E -
256 OH 32/750 H 710 750 950 603 112 0 141 Tr 750x7 G 1/8 13 8 526 HM 31/750 MS 31/800-750 HMV 150E -
257 OH 31/750 HE 710 750 950 493 112 0 141 Tr 750x7 G 1/8 13 8 438 HME 31/750 MS 31/800-750 HMV 150E -
258 OH 30/800 H 750 800 920 366 90 0 112 Tr 800x7 G 1/8 13 10 302 HM 30/800 MS 30/800-750 HMV 160E -
259 OH 39/800 H 750 800 920 303 90 0 112 Tr 800x7 G 1/8 13 10 259 HM 30/800 MS 30/800-750 HMV 160E -
260 OH 30/800 HE 750 800 920 366 90 0 112 Tr 800x7 G 1/8 13 10 293 HME 30/800 MS 30/800-750 HMV 160E -
261 OH 39/800 HE 750 800 920 303 90 0 112 Tr 800x7 G 1/8 13 10 250 HME 30/800 MS 30/800-750 HMV 160E -
262 OH 31/800 H 750 800 1000 505 112 0 141 Tr 800x7 G 1/8 13 10 535 HM 31/800 MS 31/800-750 HMV 160E -
263 OH 31/800 HE 750 800 1000 505 112 0 141 Tr 800x7 G 1/8 13 10 520 HME 31/800 MS 31/800-750 HMV 160E -
264 OH 30/850 HE 800 850 980 380 90 0 115 Tr 850x7 G 1/8 13 10 330 HME 30/850 MS 30/900-850 HMV 170E -
265 OH 39/850 HE 800 850 980 308 90 0 115 Tr 850x7 G 1/8 13 10 277 HME 30/850 MS 30/900-850 HMV 170E -
266 OH 30/850 H 800 850 980 380 90 0 115 Tr 850x7 G 1/8 13 10 341 HM 30/850 MS 30/900-850 HMV 170E -
267 OH 39/850 H 800 850 980 308 90 0 115 Tr 850x7 G 1/8 13 10 288 HM 30/850 MS 30/900-850 HMV 170E -
268 OH 31/850 H 800 850 1060 536 118 0 147 Tr 850x7 G 1/8 13 10 616 HM 31/850 MS 31/850 HMV 170E -
269 OH 31/850 HE 800 850 1060 536 118 0 147 Tr 850x7 G 1/8 13 10 594 HME 31/850 MS 31/850 HMV 170E -
270 OH 30/900 H 850 900 1030 400 100 0 125 Tr 900x7 G 1/8 13 10 387 HM 30/900 MS 30/900-850 HMV 180E -
271 OH 39/900 H 850 900 1030 326 100 0 125 Tr 900x7 G 1/8 13 10 330 HM 30/900 MS 30/900-850 HMV 180E -
272 OH 30/900 HE 850 900 1030 400 100 0 125 Tr 900x7 G 1/8 13 10 373 HME 30/900 MS 30/900-850 HMV 180E -
273 OH 39/900 HE 850 900 1030 326 100 0 125 Tr 900x7 G 1/8 13 10 316 HME 30/900 MS 30/900-850 HMV 180E -
274 OH 31/900 H 850 900 1120 557 125 0 154 Tr 900x7 G 1/8 13 10 677 HM 31/900 MS 31/900 HMV 180E -
275 OH 39/950 HE 900 950 1080 344 100 0 125 Tr 950x8 G 1/8 13 10 348 HME 30/950 MS 30/950 HMV 190E -
276 OH 30/950 H 900 950 1080 420 100 0 125 Tr 950x8 G 1/8 13 10 424 HM 30/950 MS 30/950 HMV 190E -
277 OH 39/950 H 900 950 1080 344 100 0 125 Tr 950x8 G 1/8 13 10 363 HM 30/950 MS 30/950 HMV 190E -
278 OH 30/950 HE 900 950 1080 420 100 0 125 Tr 950x8 G 1/8 13 10 409 HME 30/950 MS 30/950 HMV 190E -
279 OH 31/950 H 900 950 1170 583 125 0 154 Tr 950x8 G 1/8 13 10 738 HM 31/950 MS 31/950 HMV 190E -
280 OH 30/1000 H 950 1000 1140 430 100 0 125 Tr 1000x8 G 1/8 13 10 470 HM 30/1000 MS 30/1000 HMV 200E -
281 OH 39/1000 H 950 1000 1140 358 100 0 125 Tr 1000x8 G 1/8 13 10 407 HM 30/1000 MS 30/1000 HMV 200E -
282 OH 30/1000 HE 950 1000 1140 430 100 0 125 Tr 1000x8 G 1/8 13 10 454 HME 30/1000 MS 30/1000 HMV 200E -
283 OH 31/1000 H 950 1000 1240 609 125 0 154 Tr 1000x8 G 1/8 13 10 842 HM 31/1000 MS 31/1000 HMV 200E -
284 OH 31/1000 HE 950 1000 1240 609 125 0 154 Tr 1000x8 G 1/8 13 10 811 HME 31/1000 MS 31/1000 HMV 200E -
285 OH 39/1060 H 1000 1060 1200 372 100 0 125 Tr 1060x8 G 1/4 15 12 490 HM 30/1060 MS 30/1000 HMV 212E -
286 OH 39/1060 HE 1000 1060 1200 372 100 0 125 Tr 1060x8 G 1/4 15 12 473 HME 30/1060 MS 30/1000 HMV 212E -
287 OH 30/1060 H 1000 1060 1200 447 100 0 125 Tr 1060x8 G 1/4 15 6.5 571 HM 30/1060 MS 30/1000 HMV 212E -
288 OH 31/1060 H 1000 1060 1300 622 125 0 154 Tr 1060x8 G 1/4 15 12 984 HM 31/1060 MS 31/1000 HMV 212E -
Adapter sleeve part number
(assemblage)
Bore Ø :
d1 (mm)
Outside Ø (small taper) :
d (mm)
Outside Ø (lock nut) :
d3 (mm)
Width :
B1 (mm)
Width lock nut :
B (mm)
Width lock nut including lock washer :
B4 (mm)
Width lock nut including locking clip :
B5 (mm)
Thread :
G
Thread oil supply duct :
G2
Length thread for oil supply duct :
G3 (mm)
Distance bore - oil supply duct :
A (mm)
Mass adapter sleeve assembly (kg)
Lock nut
(appertaining)
Locking device
(appertaining)
Hydraulic nut
Popular item
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters
Users Who Downloaded This Product Also Downloaded
Page