5
SKF

Adapter sleeves for metric shafts

Manufacturer SKF
Description Adapter sleeve for metric shafts, Bore Ø 100 mm, Width 63 mm
Part number H 222
Mass 2.01 kg
Product selection
Selector Adapter sleeve part number
(assemblage)
Bore Ø :
d1 (mm)
Outside Ø (small taper) :
d (mm)
Outside Ø (lock nut) :
d3 (mm)
Width :
B1 (mm)
Width lock nut :
B (mm)
Width lock nut including lock washer :
B4 (mm)
Width lock nut including locking clip :
B5 (mm)
Thread :
G
Thread oil supply duct :
G2
Length thread for oil supply duct :
G3 (mm)
Distance bore - oil supply duct :
A (mm)
Mass adapter sleeve assembly (kg) Lock nut
(appertaining)
Locking device
(appertaining)
Hydraulic nut Popular item
1 H 304 E 17 20 32 28 9.5 0 0 M 20x1 0 0 0 0.047 KMFE 4 0 0 -
2 H 204 17 20 32 24 6 7 0 M 20x1 0 0 0 0.04 KM 4 MB 4 0 Yes
3 H 304 17 20 32 28 6 7 0 M 20x1 0 0 0 0.05 KM 4 MB 4 0 -
4 H 205 20 25 38 26 7 8 0 M 25x1.5 0 0 0 0.08 KM 5 MB 5 0 Yes
5 H 305 20 25 38 29 7 8 0 M 25x1.5 0 0 0 0.08 KM 5 MB 5 0 Yes
6 H 2305 20 25 38 35 7 8 0 M 25x1.5 0 0 0 0.085 KM 5 MB 5 0 Yes
7 H 305 E 20 25 38 29 10.5 0 0 M 25x1.5 0 0 0 0.076 KMFE 5 0 0 -
8 H 206 25 30 45 27 7 8 0 M 30x1.5 0 0 0 0.1 KM 6 MB 6 0 Yes
9 H 306 25 30 45 31 7 8 0 M 30x1.5 0 0 0 0.11 KM 6 MB 6 0 Yes
10 H 306 E 25 30 45 31 10.5 0 0 M 30x1.5 0 0 0 0.11 KMFE 6 0 0 -
11 H 2306 25 30 45 38 7 8 0 M 30x1.5 0 0 0 0.11 KM 6 MB 6 0 Yes
12 H 307 30 35 52 35 8 9 0 M 35x1.5 0 0 0 0.16 KM 7 MB 7 0 Yes
13 H 307 E 30 35 52 35 11.5 0 0 M 35x1.5 0 0 0 0.15 KMFE 7 0 0 -
14 H 2307 30 35 52 43 8 9 0 M 35x1.5 0 0 0 0.16 KM 7 MB 7 0 Yes
15 H 307 EL 30 35 52 35 11.5 0 0 M 35x1.5 0 0 0 0.16 KMFE 7 L 0 0 -
16 H 207 30 35 52 29 8 9 0 M 35x1.5 0 0 0 0.14 KM 7 MB 7 0 Yes
17 H 208 35 40 58 31 9 10 0 M 40x1.5 0 0 0 0.18 KM 8 MB 8 0 Yes
18 H 308 E 35 40 58 36 13 0 0 M 40x1.5 0 0 0 0.19 KMFE 8 0 0 Yes
19 H 308 35 40 58 36 9 10 0 M 40x1.5 0 0 0 0.2 KM 8 MB 8 0 Yes
20 H 2308 E 35 40 58 46 13 0 0 M 40x1.5 0 0 0 0.24 KMFE 8 0 0 -
21 H 2308 35 40 58 46 9 10 0 M 40x1.5 0 0 0 0.22 KM 8 MB 8 0 Yes
22 H 309 E 40 45 65 39 13 0 0 M 45x1.5 0 0 0 0.24 KMFE 9 0 0 Yes
23 H 209 40 45 65 33 10 11 0 M 45x1.5 0 0 0 0.24 KM 9 MB 9 0 Yes
24 H 309 40 45 65 39 10 11 0 M 45x1.5 0 0 0 0.26 KM 9 MB 9 0 Yes
25 H 2309 40 45 65 50 10 11 0 M 45x1.5 0 0 0 0.27 KM 9 MB 9 0 Yes
26 H 310 45 50 70 42 11 12 0 M 50x1.5 0 0 0 0.31 KM 10 MB 10 HMV 10 E Yes
27 H 2310 45 50 70 55 11 12 0 M 50x1.5 0 0 0 0.34 KM 10 MB 10 HMV 10 E Yes
28 H 310 E 45 50 70 42 14 0 0 M 50x1.5 0 0 0 0.3 KMFE 10 0 HMV 10 E Yes
29 H 210 45 50 70 35 11 12 0 M 50x1.5 0 0 0 0.28 KM 10 MB 10 HMV 10E Yes
30 H 211 50 55 75 37 11 12.5 0 M 55x2 0 0 0 0.33 KM 11 MB 11 HMV 11E Yes
31 H 311 50 55 75 45 11 12.5 0 M 55x2 0 0 0 0.37 KM 11 MB 11 HMV 11 E Yes
32 H 2311 50 55 75 59 11 12.5 0 M 55x2 0 0 0 0.39 KM 11 MB 11 HMV 11 E Yes
33 H 311 E 50 55 75 45 14 0 0 M 55x2 0 0 0 0.34 KMFE 11 0 HMV 11 E Yes
34 H 212 55 60 80 38 11 13 0 M 60x2 0 0 0 0.36 KM 12 MB 12 HMV 12E Yes
35 H 312 55 60 80 47 11 13 0 M 60x2 0 0 0 0.41 KM 12 MB 12 HMV 12 E Yes
36 H 312 E 55 60 80 47 14 0 0 M 60x2 0 0 0 0.4 KMFE 12 0 HMV 12 E Yes
37 H 2312 55 60 80 62 11 13 0 M 60x2 0 0 0 0.45 KM 12 MB 12 HMV 12 E Yes
38 H 313 60 65 85 50 12 13.5 0 M 65x2 0 0 0 0.48 KM 13 MB 13 HMV 13 E Yes
39 H 2313 E 60 65 85 65 15 0 0 M 65x2 0 0 0 0.53 KMFE 13 0 HMV 13 E -
40 H 2313 60 65 85 65 12 13.5 0 M 65x2 0 0 0 0.52 KM 13 MB 13 HMV 13 E Yes
41 H 313 E 60 65 85 50 15 0 0 M 65x2 0 0 0 0.43 KMFE 13 0 HMV 13 E Yes
42 H 213 60 65 85 40 12 13.5 0 M 65x2 0 0 0 0.43 KM 13 MB 13 HMV 13E Yes
43 H 314 E 60 70 92 52 15 0 0 M 70x2 0 0 0 0.67 KMFE 14 0 HMV 14 E -
44 H 314 60 70 92 52 12 13.5 0 M 70x2 0 0 0 0.75 KM 14 MB 14 HMV 14 E Yes
45 H 2314 60 70 92 68 12 13.5 0 M 70x2 0 0 0 0.88 KM 14 MB 14 HMV 14 E Yes
46 H 315 E 65 75 98 55 16 0 0 M 75x2 0 0 0 0.82 KMFE 15 0 HMV 15 E Yes
47 H 215 65 75 98 43 13 14.5 0 M 75x2 0 0 0 0.74 KM 15 MB 15 HMV 15E Yes
48 H 315 65 75 98 55 13 14.5 0 M 75x2 0 0 0 0.87 KM 15 MB 15 HMV 15 E Yes
49 H 2315 65 75 98 73 13 14.5 0 M 75x2 0 0 0 1.1 KM 15 MB 15 HMV 15 E Yes
50 H 2316 70 80 105 78 15 17 0 M 80x2 0 0 0 1.2 KM 16 MB 16 HMV 16 E Yes
51 H 316 E 70 80 105 59 18 0 0 M 80x2 0 0 0 1 KMFE 16 0 HMV 16 E Yes
52 H 216 70 80 105 46 15 17 0 M 80x2 0 0 0 0.91 KM 16 MB 16 HMV 16E Yes
53 H 316 70 80 105 59 15 17 0 M 80x2 0 0 0 1.07 KM 16 MB 16 HMV 16 E Yes
54 H 217 75 85 110 50 16 18 0 M 85x2 0 0 0 1.06 KM 17 MB 17 HMV 17E Yes
55 H 317 75 85 110 63 16 18 0 M 85x2 0 0 0 1.23 KM 17 MB 17 HMV 17 E Yes
56 H 2317 75 85 110 82 16 18 0 M 85x2 0 0 0 1.35 KM 17 MB 17 HMV 17 E Yes
57 H 317 E 75 85 110 63 19 0 0 M 85x2 0 0 0 1.15 KMFE 17 0 HMV 17 E Yes
58 H 218 80 90 120 52 16 18 0 M 90x2 0 0 0 1.25 KM 18 MB 18 HMV 18E Yes
59 H 318 E 80 90 120 65 19 0 0 M 90x2 0 0 0 1.45 KMFE 18 0 HMV 18 E Yes
60 H 318 80 90 120 65 16 18 0 M 90x2 0 0 0 1.43 KM 18 MB 18 HMV 18 E Yes
61 H 2318 E/L73 80 90 120 73 19 0 0 M 90x2 0 0 0 1.5 KMFE 18 0 HMV 18 E Yes
62 H 2318 80 90 120 86 16 18 0 M 90x2 0 0 0 1.6 KM 18 MB 18 HMV 18 E Yes
63 H 2319 85 95 125 90 17 19 0 M 95x2 0 0 0 1.8 KM 19 MB 19 HMV 19 E Yes
64 H 319 E 85 95 125 68 20 0 0 M 95x2 0 0 0 1.45 KMFE 19 0 HMV 19 E -
65 H 2319 EL 85 95 125 90 20 0 0 M 95x2 0 0 0 1.85 KMFE 19 L 0 HMV 19 E -
66 H 219 85 95 125 55 17 19 0 M 95x2 0 0 0 1.4 KM 19 MB 19 HMV 19E Yes
67 H 319 85 95 125 68 17 19 0 M 95x2 0 0 0 1.59 KM 19 MB 19 HMV 19 E Yes
68 H 320 E 90 100 130 71 21 0 0 M 100x2 0 0 0 1.7 KMFE 20 0 HMV 20 E Yes
69 H 220 90 100 130 58 18 20 0 M 100x2 0 0 0 1.57 KM 20 MB 20 HMV 20E Yes
70 H 2320 E 90 100 130 97 21 0 0 M 100x2 0 0 0 2 KMFE 20 0 HMV 20 E -
71 H 3120 E 90 100 130 76 21 0 0 M 100x2 0 0 0 1.8 KMFE 20 0 HMV 20 E -
72 H 320 90 100 130 71 18 20 0 M 100x2 0 0 0 1.78 KM 20 MB 20 HMV 20 E Yes
73 H 2320 90 100 130 97 18 20 0 M 100x2 0 0 0 2 KM 20 MB 20 HMV 20 E Yes
74 H 3120 90 100 130 76 18 20 0 M 100x2 0 0 0 1.8 KM 20 MB 20 HMV 20 E Yes
75 H 322 E 100 110 145 77 21.5 0 0 M 110x2 0 0 0 2.1 KMFE 22 0 HMV 22 E Yes
76 H 2322 E 100 110 145 105 21.5 0 0 M 110x2 0 0 0 2.75 KMFE 22 0 HMV 22 E -
77 H 3122 E 100 110 145 81 21.5 0 0 M 110x2 0 0 0 2.15 KMFE 22 0 HMV 22 E -
78 H 222 100 110 145 63 19 21 0 M 110x2 0 0 0 2.01 KM 22 MB 22 HMV 22E Yes
79 H 322 100 110 145 77 19 21 0 M 110x2 0 0 0 2.26 KM 22 MB 22 HMV 22 E Yes
80 H 2322 100 110 145 105 19 21 0 M 110x2 0 0 0 2.75 KM 22 MB 22 HMV 22 E Yes
81 H 3122 100 110 145 81 19 21 0 M 110x2 0 0 0 2.1 KM 22 MB 22 HMV 22 E Yes
82 H 2324 L 110 120 145 112 20 22 0 M 120x2 0 0 0 3.1 KML 24 MBL 24 HMV 24 E Yes
83 H 3124 L 110 120 145 88 20 22 0 M 120x2 0 0 0 2.5 KML 24 MBL 24 HMV 24 E -
84 H 3024 110 120 145 72 20 22 0 M 120x2 0 0 0 1.8 KML 24 MBL 24 HMV 24 E Yes
85 H 2324 110 120 155 112 20 22 0 M 120x2 0 0 0 3 KM 24 MB 24 HMV 24 E Yes
86 H 3124 110 120 155 88 20 22 0 M 120x2 0 0 0 2.5 KM 24 MB 24 HMV 24 E Yes
87 H 2324 E 110 120 155 112 26 0 0 M 120x2 0 0 0 3.1 KMFE 24 0 HMV 24 E -
88 H 2324 EH 110 120 155 112 26 0 0 M 120x2 0 0 0 3.1 KMFE 24 H 0 HMV 24 E -
89 H 3024 E 110 120 155 72 26 0 0 M 120x2 0 0 0 1.85 KMFE 24 0 HMV 24 E -
90 H 3026 115 130 155 80 21 23 0 M 130x2 0 0 0 2.8 KML 26 MBL 26 HMV 26 E Yes
91 H 2326 L 115 130 155 121 21 23 0 M 130x2 0 0 0 4.15 KML 26 MBL 26 HMV 26 E -
92 H 3126 L 115 130 155 92 21 23 0 M 130x2 0 0 0 3.65 KML 26 MBL 26 HMV 26 E -
93 H 3026 E 115 130 165 80 28 0 0 M 130x2 0 0 0 2.9 KMFE 26 0 HMV 26 E -
94 H 2326 115 130 165 121 21 23 0 M 130x2 0 0 0 4.45 KM 26 MB 26 HMV 26 E Yes
95 H 3126 115 130 165 92 21 23 0 M 130x2 0 0 0 3.45 KM 26 MB 26 HMV 26 E Yes
96 H 3028 125 140 165 82 22 24 0 M 140x2 0 0 0 3.05 KML 28 MBL 28 HMV 28 E Yes
97 H 3128 L 125 140 165 97 22 24 0 M 140x2 0 0 0 4.1 KML 28 MBL 28 HMV 28 E Yes
98 H 3028 E 125 140 180 82 28 0 0 M 140x2 0 0 0 3.05 KMFE 28 0 HMV 28 E -
99 H 2328 125 140 180 131 22 24 0 M 140x2 0 0 0 5.4 KM 28 MB 28 HMV 28 E Yes
100 H 3128 125 140 180 97 22 24 0 M 140x2 0 0 0 4.1 KM 28 MB 28 HMV 28 E Yes
101 H 3130 L 135 150 180 111 24 26 0 M 150x2 0 0 0 4.7 KML 30 MBL 30 HMV 30 E -
102 H 3030 135 150 180 87 24 26 0 M 150x2 0 0 0 3.75 KML 30 MBL 30 HMV 30 E Yes
103 H 2330 L 135 150 180 139 24 26 0 M 150x2 0 0 0 5.85 KML 30 MBL 30 HMV 30 E -
104 H 3030 E 135 150 195 87 30 0 0 M 150x2 0 0 0 3.75 KMFE 30 0 HMV 30 E -
105 H 3130 E 135 150 195 111 30 0 0 M 150x2 0 0 0 4.7 KMFE 30 0 HMV 30 E -
106 H 2330 135 150 195 139 24 26 0 M 150x2 0 0 0 6.4 KM 30 MB 30 HMV 30 E Yes
107 H 3130 135 150 195 111 24 26 0 M 150x2 0 0 0 5.25 KM 30 MB 30 HMV 30 E Yes
108 H 3032 140 160 190 93 25 27.5 0 M 160x3 0 0 0 5.1 KML 32 MBL 32 HMV 32 E Yes
109 H 2332 L 140 160 190 147 25 28 0 M 160x3 0 0 0 7.95 KML 32 MBL 32 HMV 32 E -
110 H 3132 L 140 160 190 119 25 27.5 0 M 160x3 0 0 0 6.4 KML 32 MBL 32 HMV 32 E -
111 H 3132 140 160 210 119 25 28 0 M 160x3 0 0 0 7.25 KM 32 MB 32 HMV 32 E Yes
112 H 3032 E 140 160 210 93 32 0 0 M 160x3 0 0 0 5.1 KMFE 32 0 HMV 32 E -
113 H 3132 E 140 160 210 119 32 0 0 M 160x3 0 0 0 7.35 KMFE 32 0 HMV 32 E -
114 H 2332 140 160 210 147 25 28 0 M 160x3 0 0 0 8.8 KM 32 MB 32 HMV 32 E Yes
115 H 3034 150 170 200 101 26 28.5 0 M 170x3 0 0 0 5.8 KML 34 MBL 34 HMV 34 E Yes
116 H 3134 L 150 170 200 122 26 29 0 M 170x3 0 0 0 7.15 KML 34 MBL 34 HMV 34 E -
117 H 2334 150 170 220 154 26 29 0 M 170x3 0 0 0 9.9 KM 34 MB 34 HMV 34 E Yes
118 H 3134 150 170 220 122 26 29 0 M 170x3 0 0 0 8.1 KM 34 MB 34 HMV 34 E Yes
119 H 3034 E 150 170 220 101 33 0 0 M 170x3 0 0 0 5.9 KMFE 34 0 HMV 34 E -
120 H 3134 E 150 170 220 122 33 0 0 M 170x3 0 0 0 8.1 KMFE 34 0 HMV 34 E -
121 H 3036 160 180 210 109 27 29.5 0 M 180x3 0 0 0 6.7 KML 36 MBL 36 HMV 36 E Yes
122 H 3936 160 180 210 87 27 29.5 0 M 180x3 0 0 0 5.7 KML 36 MBL 36 HMV 36 E -
123 H 3136 L 160 180 210 131 27 29.5 0 M 180x3 0 0 0 8.15 KML 36 MBL 36 HMV 36 E -
124 H 2336 160 180 230 161 27 30 0 M 180x3 0 0 0 11 KM 36 MB 36 HMV 36 E Yes
125 H 3136 160 180 230 131 27 29.5 0 M 180x3 0 0 0 9.15 KM 36 MB 36 HMV 36 E Yes
126 H 3036 E 160 180 230 109 34 0 0 M 180x3 0 0 0 6.7 KMFE 36 0 HMV 36 E -
127 H 3038 170 190 220 112 28 30.5 0 M 190x3 0 0 0 7.25 KML 38 MBL 38 HMV 38 E Yes
128 H 3938 170 190 220 89 28 30.5 0 M 190x3 0 0 0 6.2 KML 38 MBL 38 HMV 38 E -
129 H 2338 170 190 240 169 28 30.5 0 M 190x3 0 0 0 12 KM 38 MB 38 HMV 38 E Yes
130 H 3138 170 190 240 141 28 30.5 0 M 190x3 0 0 0 10.5 KM 38 MB 38 HMV 38 E Yes
131 H 3040 180 200 240 120 29 31.5 0 M 200x3 0 0 0 8.9 KML 40 MBL 40 HMV 40 E Yes
132 H 3940 180 200 240 98 29 31.5 0 M 200x3 0 0 0 7.9 KML 40 MBL 40 HMV 40 E -
133 H 2340 L 180 200 240 176 29 31.5 0 M 200x3 0 0 0 13 KML 40 MBL 40 HMV 40 E -
134 H 2340 180 200 250 176 29 31.5 0 M 200x3 0 0 0 13.5 KM 40 MB 40 HMV 40 E Yes
135 H 3140 180 200 250 150 29 31.5 0 M 200x3 0 0 0 12 KM 40 MB 40 HMV 40 E Yes
136 OH 3044 H 200 220 260 126 30 0 41 Tr 220x4 M 6 9 6.5 9.9 HM 3044 MS 3044 HMV 44E Yes
137 OH 3944 H 200 220 260 96 30 0 41 Tr 220x4 M 6 9 4.2 7.95 HM 3044 MS 3044 HMV 44E -
138 OH 3144 HTL 200 220 260 161 30 0 41 Tr 220x4 M 6 9 4.2 14.5 HM 3044 MS 3044 HMV 44E -
139 OH 2344 H 200 220 280 186 32 35 0 Tr 220x4 M 6 9 6.5 17 HM 44 T MB 44 HMV 44E Yes
140 OH 3144 H 200 220 280 161 32 35 0 Tr 220x4 M 6 9 3.9 15 HM 44 T MB 44 HMV 44E Yes
141 OH 3048 H 220 240 290 133 34 0 46 Tr 240x4 M 6 9 4.2 12 HM 3048 MS 3052-48 HMV 48E Yes
142 OH 3948 H 220 240 290 101 34 0 46 Tr 240x4 M 6 9 4.2 11 HM 3048 MS 3052-48 HMV 48E -
143 OH 3148 HTL 220 240 290 172 34 0 46 Tr 240x4 M 6 9 4.2 15 HM 3048 MS 3052-48 HMV 48E -
144 OH 3048 HE 220 240 290 133 34 0 46 Tr 240x4 M 6 9 4.2 11.5 HME 3048 MS 3052-48 HMV 48E -
145 OH 2348 H 220 240 300 199 34 37 0 Tr 240x4 M 6 9 6.5 19 HM 48 T MB 48 HMV 48E -
146 OH 3148 H 220 240 300 172 34 37 0 Tr 240x4 M 6 9 3.9 16.5 HM 48 T MB 48 HMV 48E Yes
147 OH 3952 H 240 260 310 116 34 0 46 Tr 260x4 M 6 9 4.2 11.5 HM 3052 MS 3052-48 HMV 52E -
148 OH 3152 HTL 240 260 310 190 34 0 46 Tr 260x4 M 6 9 4.2 17.5 HM 3052 MS 3052-48 HMV 52E Yes
149 OH 3052 HE 240 260 310 145 34 0 46 Tr 260x4 M 6 9 4.2 13.5 HME 3052 MS 3052-48 HMV 52E -
150 OH 3052 H 240 260 310 145 34 0 46 Tr 260x4 M 6 9 4.2 13.5 HM 3052 MS 3052-48 HMV 52E Yes
151 OH 2352 H 240 260 330 211 36 39 0 Tr 260x4 M 6 9 6.5 23 HM 52 T MB 52 HMV 52E Yes
152 OH 3152 H 240 260 330 190 36 39 0 Tr 260x4 M 6 9 3.9 21 HM 52 T MB 52 HMV 52E Yes
153 OH 3056 H 260 280 330 152 38 0 50 Tr 280x4 M 6 9 6.5 16 HM 3056 MS 3056 HMV 56E Yes
154 OH 3956 H 260 280 330 121 38 0 50 Tr 280x4 M 6 9 4.2 15.5 HM 3056 MS 3056 HMV 56E -
155 OH 3156 HTL 260 280 330 195 38 0 50 Tr 280x4 M 6 9 4.2 19.5 HM 3056 MS 3056 HMV 56E -
156 OH 2356 H 260 280 350 224 38 41 0 Tr 280x4 M 6 9 6.5 27 HM 56 T MB 56 HMV 56E Yes
157 OH 3156 H 260 280 350 195 38 41 0 Tr 280x4 M 6 9 3.9 23 HM 56 T MB 56 HMV 56E Yes
158 OH 3060 H 280 300 360 168 42 0 54 Tr 300x4 M 6 9 6.5 20.5 HM 3060 MS 3060 HMV 60E Yes
159 OH 3960 H 280 300 360 140 42 0 54 Tr 300x4 M 6 9 4.2 20 HM 3060 MS 3060 HMV 60E -
160 OH 3160 H 280 300 380 208 40 0 53 Tr 300x4 M 6 9 3.9 29 HM 3160 MS 3160 HMV 60E Yes
161 OH 3260 H 280 300 380 240 40 0 53 Tr 300x4 M 6 9 4.2 32 HM 3160 MS 3160 HMV 60E Yes
162 OH 3160 HE 280 300 380 208 40 0 53 Tr 300x4 M 6 9 3.9 27.5 HME 3160 MS 3160 HMV 60E -
163 OH 3964 H 300 320 380 140 42 0 55 Tr 320x5 M 6 9 4 21.5 HM 3064 MS 3068-64 HMV 64E -
164 OH 3064 H 300 320 380 171 42 0 55 Tr 320x5 M 6 9 6.5 22 HM 3064 MS 3068-64 HMV 64E Yes
165 OH 3164 H 300 320 400 226 42 0 56 Tr 320x5 M 6 9 3.5 32 HM 3164 MS 3164 HMV 64E Yes
166 OH 3264 H 300 320 400 258 42 0 56 Tr 320x5 M 6 9 4 35 HM 3164 MS 3164 HMV 64E -
167 OH 3068 H 320 340 400 187 45 0 58 Tr 340x5 M 6 9 6.5 27 HM 3068 MS 3068-64 HMV 68E Yes
168 OH 3968 H 320 340 400 144 45 0 58 Tr 340x5 M 6 9 4 24.5 HM 3068 MS 3068-64 HMV 68E -
169 OH 3168 H 320 340 440 254 55 0 72 Tr 340x5 M 6 9 3.5 50 HM 3168 MS 3172-68 HMV 68E Yes
170 OH 3268 H 320 340 440 288 55 0 72 Tr 340x5 M 6 9 4 51.5 HM 3168 MS 3172-68 HMV 68E Yes
171 OH 3168 HE 320 340 440 254 55 0 72 Tr 340x5 M 6 9 3.5 46 HME 3168 MS 3172-68 HMV 68E -
172 OH 3072 H 340 360 420 188 45 0 58 Tr 360x5 M 6 9 6.5 29 HM 3072 MS 3072 HMV 72E Yes
173 OH 3972 H 340 360 420 144 45 0 58 Tr 360x5 M 6 9 4 25 HM 3072 MS 3072 HMV 72E -
174 OH 3972 HE 340 360 420 144 45 0 58 Tr 360x5 M 6 9 4 24.5 HME 3072 MS 3072 HMV 72E -
175 OH 3172 H 340 360 460 259 58 0 75 Tr 360x5 M 6 9 3.5 56 HM 3172 MS 3172-68 HMV 72E Yes
176 OH 3272 H 340 360 460 299 58 0 75 Tr 360x5 M 6 9 4 60.5 HM 3172 MS 3172-68 HMV 72E -
177 OH 3172 HE 340 360 460 259 58 0 75 Tr 360x5 M 6 9 3.5 52 HME 3172 MS 3172-68 HMV 72E -
178 OH 3976 HE 360 380 450 164 48 0 62 Tr 380x5 M 6 9 4 30.5 HME 3076 MS 3080-76 HMV 76E -
179 OH 3076 H 360 380 450 193 48 0 62 Tr 380x5 M 6 9 6.5 35.5 HM 3076 MS 3080-76 HMV 76E Yes
180 OH 3976 H 360 380 450 164 48 0 62 Tr 380x5 M 6 9 4 31.5 HM 3076 MS 3080-76 HMV 76E -
181 OH 3276 H 360 380 490 310 60 0 77 Tr 380x5 M 6 9 4 69.5 HM 3176 MS 3176 HMV 76E -
182 OH 3176 HE 360 380 490 264 60 0 77 Tr 380x5 M 6 9 4 58 HME 3176 MS 3176 HMV 76E -
183 OH 3176 H 360 380 490 264 60 0 77 Tr 380x5 M 6 9 4 61.5 HM 3176 MS 3176 HMV 76E Yes
184 OH 3980 H 380 400 470 168 52 0 66 Tr 400x5 M 6 9 4 35 HM 3080 MS 3080-76 HMV 80E -
185 OH 3980 HE 380 400 470 168 52 0 66 Tr 400x5 M 6 9 4 34 HME 3080 MS 3080-76 HMV 80E -
186 OH 3080 H 380 400 470 210 52 0 66 Tr 400x5 M 6 9 6.5 40 HM 3080 MS 3080-76 HMV 80E -
187 OH 3180 H 380 400 520 272 62 0 82 Tr 400x5 M 6 9 3.5 73 HM 3180 MS 3184-80 HMV 80E Yes
188 OH 3280 H 380 400 520 328 62 0 82 Tr 400x5 M 6 9 4 87 HM 3180 MS 3184-80 HMV 80E -
189 OH 3180 HE 380 400 520 272 62 0 82 Tr 400x5 M 6 9 3.5 68 HME 3180 MS 3184-80 HMV 80E -
190 OH 3084 H 400 420 490 212 52 0 66 Tr 420x5 M 6 9 6.5 47 HM 3084 MS 3084 HMV 84E -
191 OH 3984 H 400 420 490 168 52 0 66 Tr 420x5 M 6 9 4 36 HM 3084 MS 3084 HMV 84E -
192 OH 3984 HE 400 420 490 168 52 0 66 Tr 420x5 M 6 9 4 34.5 HME 3084 MS 3084 HMV 84E -
193 OH 3184 H 400 420 540 304 70 0 90 Tr 420x5 M 6 9 3.5 80 HM 3184 MS 3184-80 HMV 84E Yes
194 OH 3284 H 400 420 540 352 70 0 90 Tr 420x5 M 6 9 4 96 HM 3184 MS 3184-80 HMV 84E -
195 OH 3988 HE 410 440 520 189 60 0 77 Tr 440x5 M 8 12 6.5 56 HME 3088 MS 3092-88 HMV 88E -
196 OH 3088 H 410 440 520 228 60 0 77 Tr 440x5 M 8 12 6.5 65 HM 3088 MS 3092-88 HMV 88E -
197 OH 3988 H 410 440 520 189 60 0 77 Tr 440x5 M 8 12 6.5 58 HM 3088 MS 3092-88 HMV 88E -
198 OH 3088 HE 410 440 520 228 60 0 77 Tr 440x5 M 8 12 6.5 63 HME 3088 MS 3092-88 HMV 88E -
199 OH 3188 HE 410 440 560 307 70 0 90 Tr 440x5 M 8 12 6.5 91 HME 3188 MS 3192-88 HMV 88E -
200 OH 3188 H 410 440 560 307 70 0 90 Tr 440x5 M 8 12 6.5 95 HM 3188 MS 3192-88 HMV 88E -
201 OH 3288 H 410 440 560 361 70 0 90 Tr 440x5 M 8 12 6.5 117 HM 3188 MS 3192-88 HMV 88E -
202 OH 3092 H 430 460 540 234 60 0 77 Tr 460x5 M 8 12 6.5 71 HM 3092 MS 3092-88 HMV 92E -
203 OH 3992 H 430 460 540 189 60 0 77 Tr 460x5 M 8 12 6.5 60 HM 3092 MS 3092-88 HMV 92E -
204 OH 3192 H 430 460 580 326 75 0 95 Tr 460x5 M 8 12 6.5 119 HM 3192 MS 3192-88 HMV 92E Yes
205 OH 3292 H 430 460 580 382 75 75 95 Tr 460x5 M 8 12 6.5 134 HM 3192 MS 3192-88 HMV 92E -
206 OH 3096 H 450 480 560 237 60 0 77 Tr 480x5 M 8 12 6.5 75 HM 3096 MS 30/500-96 HMV 96E -
207 OH 3996 H 450 480 560 200 60 0 77 Tr 480x5 M 8 12 6.5 66 HM 3096 MS 30/500-96 HMV 96E -
208 OH 3996 HE 450 480 560 200 60 0 77 Tr 480x5 M 8 12 6.5 64 HME 3096 MS 30/500-96 HMV 96E -
209 OH 3196 H 450 480 620 335 75 0 95 Tr 480x5 M 8 12 6.5 135 HM 3196 MS 3196 HMV 96E -
210 OH 3296 H 450 480 620 397 75 0 95 Tr 480x5 M 8 12 6.5 153 HM 3196 MS 3196 HMV 96E -
211 OH 3196 HE 450 480 620 335 75 0 95 Tr 480x5 M 8 12 6.5 128 HME 3196 MS 3196 HMV 96E -
212 OH 30/500 H 470 500 580 247 68 0 85 Tr 500x5 M 8 12 6.5 82 HM 30/500 MS 30/500-96 HMV 100E -
213 OH 39/500 H 470 500 580 208 68 0 85 Tr 500x5 M 8 12 6.5 74.5 HM 30/500 MS 30/500-96 HMV 100E -
214 OH 39/500 HE 470 500 580 208 68 0 85 Tr 500x5 M 8 12 6.5 72.5 HME 30/500 MS 30/500-96 HMV 100E -
215 OH 31/500 H 470 500 630 356 80 0 100 Tr 500x5 M 8 12 6.5 145 HM 31/500 MS 31/500 HMV 100E -
216 OH 32/500 H 470 500 630 428 80 0 100 Tr 500x5 M 8 12 6 170 HM 31/500 MS 31/500 HMV 100E -
217 OH 30/530 H 500 530 630 265 68 0 90 Tr 530x6 M 8 12 6.5 105 HM 30/530 MS 30/600-530 HMV 106E -
218 OH 39/530 H 500 530 630 216 68 0 90 Tr 530x6 M 8 12 6 88 HM 30/530 MS 30/600-530 HMV 106E -
219 OH 39/530 HE 500 530 630 216 68 0 90 Tr 530x6 M 8 12 6 82.5 HME 30/530 MS 30/600-530 HMV 106E -
220 OH 32/530 H 500 530 670 447 80 0 105 Tr 530x6 M 8 12 6 192 HM 31/530 MS 31/530 HMV 106E -
221 OH 31/530 H 500 530 670 364 80 0 105 Tr 530x6 M 8 12 6 161 HM 31/530 MS 31/530 HMV 106E -
222 OH 39/560 H 530 560 650 227 75 0 97 Tr 560x6 M 8 12 6 95 HM 30/560 MS 30/560 HMV 112E -
223 OH 39/560 HE 530 560 650 227 75 0 97 Tr 560x6 M 8 12 6 91.5 HME 30/560 MS 30/560 HMV 112E -
224 OH 30/560 H 530 560 650 282 75 0 97 Tr 560x6 M 8 12 6.5 112 HM 30/560 MS 30/560 HMV 112E -
225 OH 31/560 H 530 560 710 377 85 0 110 Tr 560x6 M 8 12 6 185 HM 31/560 MS 31/600-560 HMV 112E -
226 OH 32/560 H 530 560 710 462 85 0 110 Tr 560x6 M 8 12 6 219 HM 31/560 MS 31/600-560 HMV 112E -
227 OH 31/560 HE 530 560 710 377 85 0 110 Tr 560x6 M 8 12 6 179 HME 31/560 MS 31/600-560 HMV 112E -
228 OH 30/600 H 560 600 700 289 75 0 97 Tr 600x6 G 1/8 13 6.5 147 HM 30/600 MS 30/600-530 HMV 120E -
229 OH 39/600 H 560 600 700 239 75 0 97 Tr 600x6 G 1/8 13 8 127 HM 30/600 MS 30/600-530 HMV 120E -
230 OH 39/600 HE 560 600 700 239 75 0 97 Tr 600x6 G 1/8 13 8 122 HME 30/600 MS 30/600-530 HMV 120E -
231 OH 31/600 H 560 600 750 399 85 0 110 Tr 600x6 G 1/8 13 8 234 HM 31/600 MS 31/600-560 HMV 120E -
232 OH 32/600 H 560 600 750 487 85 0 110 Tr 600x6 G 1/8 13 8 278 HM 31/600 MS 31/600-560 HMV 120E -
233 OH 31/600 HE 560 600 750 399 85 0 110 Tr 600x6 G 1/8 13 8 228 HME 31/600 MS 31/600-560 HMV 120E -
234 OH 39/630 H 600 630 730 254 75 0 97 Tr 630x6 M 8 12 6 124 HM 30/630 MS 30/630 HMV 126E -
235 OH 39/630 HE 600 630 730 254 75 0 97 Tr 630x6 M 8 12 6 119 HME 30/630 MS 30/630 HMV 126E -
236 OH 30/630 H 600 630 730 301 75 0 97 Tr 630x6 M 8 12 6.5 138 HM 30/630 MS 30/630 HMV 126E -
237 OH 31/630 H 600 630 800 424 95 0 120 Tr 630x6 M 8 12 6 254 HM 31/630 MS 31/630 HMV 126E -
238 OH 31/630 HE 600 630 800 424 95 0 120 Tr 630x6 M 8 12 6 244 HME 31/630 MS 31/630 HMV 126E -
239 OH 30/670 H 630 670 780 324 80 0 102 Tr 670x6 G 1/8 13 6.5 190 HM 30/670 MS 30/670 HMV 134E -
240 OH 39/670 H 630 670 780 264 80 0 102 Tr 670x6 G 1/8 13 8 162 HM 30/670 MS 30/670 HMV 134E -
241 OH 31/670 H 630 670 850 456 106 0 131 Tr 670x6 G 1/8 13 8 340 HM 31/670 MS 31/670 HMV 134E -
242 OH 32/670 H 630 670 850 558 106 0 131 Tr 670x6 G 1/8 13 8 401 HM 31/670 MS 31/670 HMV 134E -
243 OH 31/670 HE 630 670 850 456 106 0 131 Tr 670x6 G 1/8 13 8 329 HME 31/670 MS 31/670 HMV 134E -
244 OH 30/710 H 670 710 830 342 90 0 112 Tr 710x7 G 1/8 13 8 228 HM 30/710 MS 30/710 HMV 142E -
245 OH 39/710 H 670 710 830 286 90 0 112 Tr 710x7 G 1/8 13 8 183 HM 30/710 MS 30/710 HMV 142E -
246 OH 30/710 HE 670 710 830 342 90 0 112 Tr 710x7 G 1/8 13 8 183 HME 30/710 MS 30/710 HMV 142E -
247 OH 39/710 HE 670 710 830 286 90 0 112 Tr 710x7 G 1/8 13 8 173 HME 30/710 MS 30/710 HMV 142E -
248 OH 31/710 H 670 710 900 467 106 0 135 Tr 710x7 G 1/8 13 8 392 HM 31/710 MS 31/710 HMV 142E -
249 OH 32/710 H 670 710 900 572 106 0 135 Tr 710x7 G 1/8 13 8 459 HM 31/710 MS 31/710 HMV 142E -
250 OH 31/710 HE 670 710 900 467 106 0 135 Tr 710x7 G 1/8 13 8 379 HME 31/710 MS 31/710 HMV 142E -
251 OH 39/750 H 710 750 870 291 90 0 112 Tr 750x7 G 1/8 13 8 211 HM 30/750 MS 30/800-750 HMV 150E -
252 OH 30/750 HE 710 750 870 356 90 0 112 Tr 750x7 G 1/8 13 8 238 HME 30/750 MS 30/800-750 HMV 150E -
253 OH 39/750 HE 710 750 870 291 90 0 112 Tr 750x7 G 1/8 13 8 203 HME 30/750 MS 30/800-750 HMV 150E -
254 OH 30/750 H 710 750 870 356 90 0 112 Tr 750x7 G 1/8 13 8 246 HM 30/750 MS 30/800-750 HMV 150E -
255 OH 31/750 H 710 750 950 493 112 0 141 Tr 750x7 G 1/8 13 8 451 HM 31/750 MS 31/800-750 HMV 150E -
256 OH 32/750 H 710 750 950 603 112 0 141 Tr 750x7 G 1/8 13 8 526 HM 31/750 MS 31/800-750 HMV 150E -
257 OH 31/750 HE 710 750 950 493 112 0 141 Tr 750x7 G 1/8 13 8 438 HME 31/750 MS 31/800-750 HMV 150E -
258 OH 30/800 H 750 800 920 366 90 0 112 Tr 800x7 G 1/8 13 10 302 HM 30/800 MS 30/800-750 HMV 160E -
259 OH 39/800 H 750 800 920 303 90 0 112 Tr 800x7 G 1/8 13 10 259 HM 30/800 MS 30/800-750 HMV 160E -
260 OH 30/800 HE 750 800 920 366 90 0 112 Tr 800x7 G 1/8 13 10 293 HME 30/800 MS 30/800-750 HMV 160E -
261 OH 39/800 HE 750 800 920 303 90 0 112 Tr 800x7 G 1/8 13 10 250 HME 30/800 MS 30/800-750 HMV 160E -
262 OH 31/800 H 750 800 1000 505 112 0 141 Tr 800x7 G 1/8 13 10 535 HM 31/800 MS 31/800-750 HMV 160E -
263 OH 31/800 HE 750 800 1000 505 112 0 141 Tr 800x7 G 1/8 13 10 520 HME 31/800 MS 31/800-750 HMV 160E -
264 OH 30/850 HE 800 850 980 380 90 0 115 Tr 850x7 G 1/8 13 10 330 HME 30/850 MS 30/900-850 HMV 170E -
265 OH 39/850 HE 800 850 980 308 90 0 115 Tr 850x7 G 1/8 13 10 277 HME 30/850 MS 30/900-850 HMV 170E -
266 OH 30/850 H 800 850 980 380 90 0 115 Tr 850x7 G 1/8 13 10 341 HM 30/850 MS 30/900-850 HMV 170E -
267 OH 39/850 H 800 850 980 308 90 0 115 Tr 850x7 G 1/8 13 10 288 HM 30/850 MS 30/900-850 HMV 170E -
268 OH 31/850 H 800 850 1060 536 118 0 147 Tr 850x7 G 1/8 13 10 616 HM 31/850 MS 31/850 HMV 170E -
269 OH 31/850 HE 800 850 1060 536 118 0 147 Tr 850x7 G 1/8 13 10 594 HME 31/850 MS 31/850 HMV 170E -
270 OH 30/900 H 850 900 1030 400 100 0 125 Tr 900x7 G 1/8 13 10 387 HM 30/900 MS 30/900-850 HMV 180E -
271 OH 39/900 H 850 900 1030 326 100 0 125 Tr 900x7 G 1/8 13 10 330 HM 30/900 MS 30/900-850 HMV 180E -
272 OH 30/900 HE 850 900 1030 400 100 0 125 Tr 900x7 G 1/8 13 10 373 HME 30/900 MS 30/900-850 HMV 180E -
273 OH 39/900 HE 850 900 1030 326 100 0 125 Tr 900x7 G 1/8 13 10 316 HME 30/900 MS 30/900-850 HMV 180E -
274 OH 31/900 H 850 900 1120 557 125 0 154 Tr 900x7 G 1/8 13 10 677 HM 31/900 MS 31/900 HMV 180E -
275 OH 39/950 HE 900 950 1080 344 100 0 125 Tr 950x8 G 1/8 13 10 348 HME 30/950 MS 30/950 HMV 190E -
276 OH 30/950 H 900 950 1080 420 100 0 125 Tr 950x8 G 1/8 13 10 424 HM 30/950 MS 30/950 HMV 190E -
277 OH 39/950 H 900 950 1080 344 100 0 125 Tr 950x8 G 1/8 13 10 363 HM 30/950 MS 30/950 HMV 190E -
278 OH 30/950 HE 900 950 1080 420 100 0 125 Tr 950x8 G 1/8 13 10 409 HME 30/950 MS 30/950 HMV 190E -
279 OH 31/950 H 900 950 1170 583 125 0 154 Tr 950x8 G 1/8 13 10 738 HM 31/950 MS 31/950 HMV 190E -
280 OH 30/1000 H 950 1000 1140 430 100 0 125 Tr 1000x8 G 1/8 13 10 470 HM 30/1000 MS 30/1000 HMV 200E -
281 OH 39/1000 H 950 1000 1140 358 100 0 125 Tr 1000x8 G 1/8 13 10 407 HM 30/1000 MS 30/1000 HMV 200E -
282 OH 30/1000 HE 950 1000 1140 430 100 0 125 Tr 1000x8 G 1/8 13 10 454 HME 30/1000 MS 30/1000 HMV 200E -
283 OH 31/1000 H 950 1000 1240 609 125 0 154 Tr 1000x8 G 1/8 13 10 842 HM 31/1000 MS 31/1000 HMV 200E -
284 OH 31/1000 HE 950 1000 1240 609 125 0 154 Tr 1000x8 G 1/8 13 10 811 HME 31/1000 MS 31/1000 HMV 200E -
285 OH 39/1060 H 1000 1060 1200 372 100 0 125 Tr 1060x8 G 1/4 15 12 490 HM 30/1060 MS 30/1000 HMV 212E -
286 OH 39/1060 HE 1000 1060 1200 372 100 0 125 Tr 1060x8 G 1/4 15 12 473 HME 30/1060 MS 30/1000 HMV 212E -
287 OH 30/1060 H 1000 1060 1200 447 100 0 125 Tr 1060x8 G 1/4 15 6.5 571 HM 30/1060 MS 30/1000 HMV 212E -
288 OH 31/1060 H 1000 1060 1300 622 125 0 154 Tr 1060x8 G 1/4 15 12 984 HM 31/1060 MS 31/1000 HMV 212E -
Adapter sleeve part number
(assemblage)
Bore Ø :
d1 (mm)
Outside Ø (small taper) :
d (mm)
Outside Ø (lock nut) :
d3 (mm)
Width :
B1 (mm)
Width lock nut :
B (mm)
Width lock nut including lock washer :
B4 (mm)
Width lock nut including locking clip :
B5 (mm)
Thread :
G
Thread oil supply duct :
G2
Length thread for oil supply duct :
G3 (mm)
Distance bore - oil supply duct :
A (mm)
Mass adapter sleeve assembly (kg)
Lock nut
(appertaining)
Locking device
(appertaining)
Hydraulic nut
Popular item
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters