TT Linea

Manufacturer SIT
Description TT Linea
Product selection
Selector Type Motor Motor bases type A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) L (mm) M (mm) N (mm) O (mm) X max. (mm) Y max. (mm) Weight (kg)
1 A 56-71 TT 71/6 47 31 312 280 38 13 18 M8 80 M6 25 - 180 220 2.4
2 A 80 TT 80/8 47 31 375 343 38 13 18 M8 80 M8 30 - 240 280 2.7
3 A 80-90 TT 90/8 59 36 395 355 45 13 21 M10 100 M8 35 - 245 300 4.3
4 A 100 TT 100/10 59 36 395 355 45 13 21 M10 100 M10 40 - 245 300 4.4
5 A 100-112 TT 112/10 59 36 495 455 45 13 21 M10 100 M10 40 - 345 400 5.2
6 B 100-132 TT 132/10 65 40 530 480 52 17 26 M12 120 M10 45 - 360 420 7.8
7 B 160 TT 160/12 65 40 630 580 52 17 26 M12 120 M12 50 - 460 520 8.8
8 B 160-180 TT 180/12 75 42 700 630 57 17 26 M12 120 M12 50 - 520 580 12
9 B 200-225 TT 225/16 82 50 864 800 68 17 27 M16 140 M16 65 17 670 740 20.4
10 B 250-280 TT 280/20 116 70 1072 1000 90 20 27 M18 150 M20 80 20 870 940 43
11 B 315-355 TT 355/24 116 70 1330 1250 90 24 27 M18 150 M24 100 25 1130 1200 52
Type
Motor
Motor bases type
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
L (mm)
M (mm)
N (mm)
O (mm)
X max. (mm)
Y max. (mm)
Weight (kg)
Contact the supplier
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT