GUHB cardanic DIN808/7551

Manufacturer SIT
Description GUHB cardanic DIN808/7551
Product selection
Selector type d (mm) D (mm) L2 (mm) L1 (mm) C (mm) L4 (mm) L3 (mm) a (mm) b (mm) Q [mm] SW [mm] weight (kg)
1 GU04HB 12 22 62 31 18 26 88 4 13.8 10 10 0.12
2 GU1HB 16 25 74 37 21 30 104 5 18.3 12 12 0.2
3 GU3HB 20 32 86 43 24 38 124 6 22.8 16 16 0.35
4 GU5HB 25 42 108 54 31 48 156 8 28.3 20 20 0.8
5 GU6HB 30 50 132 66 38 56 188 8 33.3 25 25 1.2
6 GU8HB 40 70 166 83 47 72 238 12 43.3 2.9
type
d (mm)
D (mm)
L2 (mm)
L1 (mm)
C (mm)
L4 (mm)
L3 (mm)
a (mm)
b (mm)
Q [mm]
SW [mm]
weight (kg)
Contact the supplier
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT
Users Who Downloaded This Product Also Downloaded
Page