GMD Type SA1

Manufacturer SIT
Description GMD Type SA1
Part number GMD SA1 32 F32 F32 P146
Product selection
Selector Size Ø d max (mm) Ø E (mm) Ø M (mm) LM (mm) L (mm)
1 32 32 80 45 40 P+80
2 38 38 92 53 45 P+90
3 45 45 112 64 45 P+90
4 52 52 136 75 55 P+110
5 65 65 162 92 65 P+130
6 80 80 182 112 80 P+160
7 90 90 206 130 80 P+160
8 95 95 226 135 90 P+180
9 110 110 252 155 100 P+200
10 120 120 296 170 110 P+220
11 138 138 318 195 140 P+280
12 155 155 352 218 150 P+300
13 175 175 386 252 175 P+350
14 190 190 426 272 190 P+380
15 205 205 456 292 205 P+410
Size
Ø d max (mm)
Ø E (mm)
Ø M (mm)
LM (mm)
L (mm)
Contact the supplier
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT