GMD Type DCA

Manufacturer SIT
Description GMD Type DCA
Part number GMD DCA2MP 32 F32 F32 API 671
Product selection
Selector Size Ø E (mm) Ø M (mm) LM (mm) P1 (mm) L (mm) DCA2MP Ød max (mm) DCA2MG Ød1 max (mm) DCAMPMG Ød max (mm) DCAMPMG Ød1 max (mm)
1 32 80 45 40 80 160 32 48 32 48
2 38 92 53 45 90 180 38 55 38 55
3 45 112 64 45 90 180 45 75 45 75
4 52 136 75 55 100 210 52 92 52 92
5 65 162 92 65 120 250 65 105 65 105
6 80 182 112 80 140 300 80 120 80 120
7 90 206 130 80 140 300 90 135 90 135
8 95 226 135 90 160 340 95
9 110 252 155 100 180 380 110
10 120 296 170 110 220 440 120
11 138 318 195 140 260 540 138
12 155 352 218 150 280 580 155
13 175 386 252 175 310 660 175
14 190 426 272 190 340 720 190
15 205 456 292 205 370 780 205
Size
Ø E (mm)
Ø M (mm)
LM (mm)
P1 (mm)
L (mm)
DCA2MP Ød max (mm)
DCA2MG Ød1 max (mm)
DCAMPMG Ød max (mm)
DCAMPMG Ød1 max (mm)
Contact the supplier
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT