1

FL flywheel

Manufacturer SIT
Description FL flywheel
Part number 42-6-1/2"
Product selection
Selector Type max bore Ø (mm) D (mm) D1 (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) L5 (mm) L6 (mm) Tkw [Nm] Tkmax [Nm]
1 42 42 65 100 42 33 42 20 13 40 240 600
2 48 48 68 100 50 41 50 20 13 48 250 620
3 48P 48 68 100 50 38 45 20 13 46 310 780
4 65 65 96 132 70 60 69 27 21 66 660 1650
5 65P 65 96 132 70 60 69 27 21 66 800 1950
6 80 80 124 170 90 78 87 30 21 87 1300 3100
Type
max bore Ø (mm)
D (mm)
D1 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
L5 (mm)
L6 (mm)
Tkw [Nm]
Tkmax [Nm]
Selector SAE Flange D3 (mm) D2 (mm) z (mm) d1 (mm)
1 6-1/2" 215.9 200.02 6 9
2 7-1/2" 241.3 222.25 8 9
3 8" 263.52 244.47 6 11
4 10" 314.32 295.27 8 11
SAE Flange
D3 (mm)
D2 (mm)
z (mm)
d1 (mm)
Contact the supplier
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT