Sirap Insulation
By Sirap Insulation


NEOSTIR GW

Manufacturer Sirap Insulation
Description Insulating plates bilayer monolithic molded expanded polystyrene (EPS ) , constituted by a layer of gray color additives, with the lambda improved , coated on the extrados by the layer of white color with the function of protective screen - which reduces the aggressive effect of the solar radiation - CE marked in accordance with the UNI EN 13163 . NEOSTIR GW is characterized by embossed surfaces , molded in relief to improve the adhesion of adhesives and fillers .
Omniclass number 23.23.00.00
CAD models
Share

Product selection

Model
1

Contact the supplier

Sirap Insulation

Sirap Insulation

Thermal and acoustic insulation systems

Google Map