5
simatec ag

Automatic lubricator simalube

Manufacturer simatec ag
Description Automatic lubricator 250 ml
Part number SL250
Product selection
Selector Part number Description Lubricator volume Height Diameter Connection Weight full (g) Weight empty (g) Certifications
1 SL15 Automatic lubricator 15 ml 15 ml 86,5 mm 20 mm G 1/4" 35 g 21,5 g IP68, EX, CE
2 SL30 Automatic lubricator 30 ml 30 ml 57 mm 52 mm G 1/4" 82 g 55 g IP68, EX, TÜV, CE
3 SL60 Automatic lubricator 60 ml 60 ml 76 mm 52 mm G 1/4" 115 g 60 g IP68, EX, TÜV, CE
4 SL125 Automatic lubricator 125 ml 125 ml 114 mm 52 mm G 1/4" 190 g 75 g IP68, EX, TÜV, CE
5 SL250 Automatic lubricator 250 ml 250 ml 207 mm 52 mm G 1/4" 335 g 111 g IP68, EX, TÜV, CE
Part number
Description
Lubricator volume
Height
Diameter
Connection
Weight full (g)
Weight empty (g)
Certifications
Documentation
Contact the supplier
simatec ag Automatic lubricators
simatec ag
simatec ag
Users Who Downloaded This Product Also Downloaded
Page