1

Clinch stud for metallic support type GL

Manufacturer SIMAF
Description Stud GL5, matierial case-hardened steel, zinc plated , length 15
Part number GL5-A-15
Product selection
Selector Part number Material M Thread D +/- 0.3 (mm) A Max. (mm) Length +/-0.4 (mm) Ø Hole P +0,1 (mm) Distance of the edge metal sheet to the axis (mm) Ep. de tôle mini E (mm) Distance of the edge metal sheet to the axis: after installation (mm)
1 GL5-A-15 case-hardened steel, zinc plated M5 x 0,8 7.8 2.9 15 5 10.8 1.3 1.2
2 GL5-A-20 case-hardened steel, zinc plated M5 x 0,8 7.8 2.9 20 5 10.8 1.3 1.2
3 GL5-A-25 case-hardened steel, zinc plated M5 x 0,8 7.8 2.9 25 5 10.8 1.3 1.2
4 GL5-A-30 case-hardened steel, zinc plated M5 x 0,8 7.8 2.9 30 5 10.8 1.3 1.2
5 GL5-A-35 case-hardened steel, zinc plated M5 x 0,8 7.8 2.9 35 5 10.8 1.3 1.2
6 GL5-A-40 case-hardened steel, zinc plated M5 x 0,8 7.8 2.9 40 5 10.8 1.3 1.2
7 GL5-A-50 case-hardened steel, zinc plated M5 x 0,8 7.8 2.9 50 5 10.8 1.3 1.2
8 GL6-A-15 case-hardened steel, zinc plated M6 x 1 9.4 2.9 15 6 11.5 1.5 1.3
9 GL6-A-20 case-hardened steel, zinc plated M6 x 1 9.4 2.9 20 6 11.5 1.5 1.3
10 GL6-A-25 case-hardened steel, zinc plated M6 x 1 9.4 2.9 25 6 11.5 1.5 1.3
11 GL6-A-30 case-hardened steel, zinc plated M6 x 1 9.4 2.9 30 6 11.5 1.5 1.3
12 GL6-A-35 case-hardened steel, zinc plated M6 x 1 9.4 2.9 35 6 11.5 1.5 1.3
13 GL6-A-40 case-hardened steel, zinc plated M6 x 1 9.4 2.9 40 6 11.5 1.5 1.3
14 GL6-A-50 case-hardened steel, zinc plated M6 x 1 9.4 2.9 50 6 11.5 1.5 1.3
15 GL8-A-15 case-hardened steel, zinc plated M8 x 1,25 12.5 3.5 15 8 12.8 2 1.8
16 GL8-A-20 case-hardened steel, zinc plated M8 x 1,25 12.5 3.5 20 8 12.8 2 1.8
17 GL8-A-25 case-hardened steel, zinc plated M8 x 1,25 12.5 3.5 25 8 12.8 2 1.8
18 GL8-A-30 case-hardened steel, zinc plated M8 x 1,25 12.5 3.5 30 8 12.8 2 1.8
19 GL8-A-35 case-hardened steel, zinc plated M8 x 1,25 12.5 3.5 35 8 12.8 2 1.8
20 GL8-A-40 case-hardened steel, zinc plated M8 x 1,25 12.5 3.5 40 8 12.8 2 1.8
21 GL8-A-50 case-hardened steel, zinc plated M8 x 1,25 12.5 3.5 50 8 12.8 2 1.8
22 GL10-A-15 case-hardened steel, zinc plated M10 x 1,5 15.7 4.2 15 10 13.8 2.3 2.3
23 GL10-A-20 case-hardened steel, zinc plated M10 x 1,5 15.7 4.2 20 10 13.8 2.3 2.3
24 GL10-A-25 case-hardened steel, zinc plated M10 x 1,5 15.7 4.2 25 10 13.8 2.3 2.3
25 GL10-A-30 case-hardened steel, zinc plated M10 x 1,5 15.7 4.2 30 10 13.8 2.3 2.3
26 GL10-A-35 case-hardened steel, zinc plated M10 x 1,5 15.7 4.2 35 10 13.8 2.3 2.3
27 GL10-A-40 case-hardened steel, zinc plated M10 x 1,5 15.7 4.2 40 10 13.8 2.3 2.3
28 GL10-A-50 case-hardened steel, zinc plated M10 x 1,5 15.7 4.2 50 10 13.8 2.3 2.3
29 GL5-X-15 stainless steel 303 F 00, passivated M5 x 0,8 7.8 2.9 15 5 10.8 1.3 1.2
30 GL5-X-20 stainless steel 303 F 00, passivated M5 x 0,8 7.8 2.9 20 5 10.8 1.3 1.2
31 GL5-X-25 stainless steel 303 F 00, passivated M5 x 0,8 7.8 2.9 25 5 10.8 1.3 1.2
32 GL5-X-30 stainless steel 303 F 00, passivated M5 x 0,8 7.8 2.9 30 5 10.8 1.3 1.2
33 GL5-X-35 stainless steel 303 F 00, passivated M5 x 0,8 7.8 2.9 35 5 10.8 1.3 1.2
34 GL5-X-40 stainless steel 303 F 00, passivated M5 x 0,8 7.8 2.9 40 5 10.8 1.3 1.2
35 GL5-X-50 stainless steel 303 F 00, passivated M5 x 0,8 7.8 2.9 50 5 10.8 1.3 1.2
36 GL6-X-15 stainless steel 303 F 00, passivated M6 x 1 9.4 2.9 15 6 11.5 1.5 1.3
37 GL6-X-20 stainless steel 303 F 00, passivated M6 x 1 9.4 2.9 20 6 11.5 1.5 1.3
38 GL6-X-25 stainless steel 303 F 00, passivated M6 x 1 9.4 2.9 25 6 11.5 1.5 1.3
39 GL6-X-30 stainless steel 303 F 00, passivated M6 x 1 9.4 2.9 30 6 11.5 1.5 1.3
40 GL6-X-35 stainless steel 303 F 00, passivated M6 x 1 9.4 2.9 35 6 11.5 1.5 1.3
41 GL6-X-40 stainless steel 303 F 00, passivated M6 x 1 9.4 2.9 40 6 11.5 1.5 1.3
42 GL6-X-50 stainless steel 303 F 00, passivated M6 x 1 9.4 2.9 50 6 11.5 1.5 1.3
43 GL8-X-15 stainless steel 303 F 00, passivated M8 x 1,25 12.5 3.5 15 8 12.8 2 1.8
44 GL8-X-20 stainless steel 303 F 00, passivated M8 x 1,25 12.5 3.5 20 8 12.8 2 1.8
45 GL8-X-25 stainless steel 303 F 00, passivated M8 x 1,25 12.5 3.5 25 8 12.8 2 1.8
46 GL8-X-30 stainless steel 303 F 00, passivated M8 x 1,25 12.5 3.5 30 8 12.8 2 1.8
47 GL8-X-35 stainless steel 303 F 00, passivated M8 x 1,25 12.5 3.5 35 8 12.8 2 1.8
48 GL8-X-40 stainless steel 303 F 00, passivated M8 x 1,25 12.5 3.5 40 8 12.8 2 1.8
49 GL8-X-50 stainless steel 303 F 00, passivated M8 x 1,25 12.5 3.5 50 8 12.8 2 1.8
50 GL10-X-15 stainless steel 303 F 00, passivated M10 x 1,5 15.7 4.2 15 10 13.8 2.3 2.3
51 GL10-X-20 stainless steel 303 F 00, passivated M10 x 1,5 15.7 4.2 20 10 13.8 2.3 2.3
52 GL10-X-25 stainless steel 303 F 00, passivated M10 x 1,5 15.7 4.2 25 10 13.8 2.3 2.3
53 GL10-X-30 stainless steel 303 F 00, passivated M10 x 1,5 15.7 4.2 30 10 13.8 2.3 2.3
54 GL10-X-35 stainless steel 303 F 00, passivated M10 x 1,5 15.7 4.2 35 10 13.8 2.3 2.3
55 GL10-X-40 stainless steel 303 F 00, passivated M10 x 1,5 15.7 4.2 40 10 13.8 2.3 2.3
56 GL10-X-50 stainless steel 303 F 00, passivated M10 x 1,5 15.7 4.2 50 10 13.8 2.3 2.3
Part number
Material
M Thread
D +/- 0.3 (mm)
A Max. (mm)
Length +/-0.4 (mm)
Ø Hole P +0,1 (mm)
Distance of the edge metal sheet to the axis (mm)
Ep. de tôle mini E (mm)
Distance of the edge metal sheet to the axis: after installation (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF