1

Clinch nuts- type K

Manufacturer SIMAF
Description Blind rivet nut M10, materialcase-hardened steel, zinc plated
Part number M10K-A
Material case-hardened steel, zinc plated
Product selection
Selector Part number Material M H (mm) E (mm) S (mm) P Ø Hole (mm) L (mm) X (mm)
1 M3K-A case-hardened steel, zinc plated M3 5.5 1 0.9 4.5 2.1 5
2 M4K-A case-hardened steel, zinc plated M4 7 1 0.9 5.5 2.2 7
3 M5K-A case-hardened steel, zinc plated M5 8 1 0.9 6.5 3.1 7
4 M6K-A case-hardened steel, zinc plated M6 10 1 0.9 8 4.1 9
5 M8K-A case-hardened steel, zinc plated M8 13 2 1.8 10 4.6 9.5
6 M10K-A case-hardened steel, zinc plated M10 15 2 1.8 12.5 6.1 10
7 M12K-A case-hardened steel, zinc plated M12 17 3 2.8 14.5 7.1 12
8 M3K-X stainless steel 303 F 00, passivated M3 5.5 1 0.9 4.5 2.1 5
9 M4K-X stainless steel 303 F 00, passivated M4 7 1 0.9 5.5 2.2 7
10 M5K-X stainless steel 303 F 00, passivated M5 8 1 0.9 6.5 3.1 7
11 M6K-X stainless steel 303 F 00, passivated M6 10 1 0.9 8 4.1 9
12 M8K-X stainless steel 303 F 00, passivated M8 13 2 1.8 10 4.6 9.5
13 M10K-X stainless steel 303 F 00, passivated M10 15 2 1.8 12.5 6.1 10
14 M12K-X stainless steel 303 F 00, passivated M12 17 3 2.8 14.5 7.1 12
Part number
Material
M
H (mm)
E (mm)
S (mm)
P Ø Hole (mm)
L (mm)
X (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF