1

SPEP - 601

WIRE DOOR HOLDER, 4.00", STEEL, ZINC PLATED, WITH KEEPER

Manufacturer Sierra Pacific Engineering Products
Description WIRE DOOR HOLDER, 4.00", STEEL, ZINC PLATED, WITH KEEPER
Part Number 601
Material Steel
Finish Electropolished
Type Wire Door Holders
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 601 WIRE DOOR HOLDER, 4.00", STEEL, ZINC PLATED, WITH KEEPER 601 Product Information .3 Steel Electropolished Wire Door Holders
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Electropolished
Type: Wire Door Holders

Features:
  • Door holders are great for RVs and trailer doors along with various other applications.
  • Wire door holders are made from stamped steel bases and drawn steel arms.
  • Some of our wire door holders come spring loaded to prevent rattling.
  • Parts include female receiver/keeper.
  • Plastic base option is universal for all male and female wire door holders.
  • T-Style door holders come in various lengths such as 2.5, 4 and 6 inches.


Industries:

RV
Truck / Trailer

Categories:
PRODUCTS / DOOR HOLDERS


WIRE DOOR HOLDER, 4.00", STEEL, ZINC PLATED, WITH KEEPER
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page