1

SPEP - 602SS01

WIRE DOOR HOLDER, 2.00", SS, ELECTROPOLISHED, 90 DEG BEND, SPRING LOADED ARM, WITH KEEPER

Manufacturer Sierra Pacific Engineering Products
Description WIRE DOOR HOLDER, 2.00", SS, ELECTROPOLISHED, 90 DEG BEND, SPRING LOADED ARM, WITH KEEPER
Part Number 602SS01
Material Stainless Steel
Finish Electropolished
Type Wire Door Holders
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 602SS01 WIRE DOOR HOLDER, 2.00", SS, ELECTROPOLISHED, 90 DEG BEND, SPRING LOADED ARM, WITH KEEPER 602SS01 Product Information .28 Stainless Steel Electropolished Wire Door Holders
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Electropolished
Type: Wire Door Holders

Features:
  • Holdback with 90 degree bend for swinging doors and lids
  • Includes female receiver/keeper
  • Part is not a stock item


Industries:

RV
Truck / Trailer

Categories:
PRODUCTS / DOOR HOLDERS


WIRE DOOR HOLDER, 2.00", SS, ELECTROPOLISHED, 90 DEG BEND, SPRING LOADED ARM, WITH KEEPER
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page