1

SPEP - 41-30BKLK

WING KNOB QUARTER TURN LATCH, BLACK POWDER COATED DIE CAST ZINC,LOCKING, 333, UL FACE SEAL, BODY NUT, NO CAM

Manufacturer Sierra Pacific Engineering Products
Description WING KNOB QUARTER TURN LATCH, BLACK POWDER COATED DIE CAST ZINC,LOCKING, 333, UL FACE SEAL, BODY NUT, NO CAM
Part Number 41-30BKLK
Plug Material Die Cast Zinc
Housing Material Die Cast Zinc
Plug Finish Powder Coat, Black Textured
Type Thumb Turn
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Plug Material Housing Material Plug Finish Housing Finish Type
1 41-30BKLK WING KNOB QUARTER TURN LATCH, BLACK POWDER COATED DIE CAST ZINC,LOCKING, 333, UL FACE SEAL, BODY NUT, NO CAM 41-30BKLK Product Information .287 Die Cast Zinc Die Cast Zinc Powder Coat, Black Textured Powder Coat, Black Textured Thumb Turn
Part Number
Description
Unit Weight (lbs)
Plug Material
Housing Material
Plug Finish
Housing Finish
Type
Product Description
Plug Material: Die Cast Zinc
Housing Material: Die Cast Zinc
Plug Finish: Powder Coat, Black Textured
Housing Finish: Powder Coat, Black Textured
Type: Thumb Turn

Features:
  • Each latch includes mounting hardware, face gasket, and two ringed keys.
  • Key codes are indicated on the face of the lock, unless otherwise specified.
  • Keylocking latches are an excellent choice if higher level of security is needed.
  • Our quarter turn latches are intended for Nema 4 or Nema 12 enclosure requirements.
  • Latches include lock plugs with dust shutters for dust and water ingress protection.
  • Multiple body materials are available - Plastic, Die Cast Zinc, 304SS or 316 Stainless Steel.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / PAWL / FIXED GRIP
PRODUCTS / LATCHES / QUARTER TURN


WING KNOB QUARTER TURN LATCH, BLACK POWDER COATED DIE CAST ZINC,LOCKING, 333, UL FACE SEAL, BODY NUT, NO CAM
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page