1

SPEP - 41-30BK

WING KNOB QUARTER TURN LATCH, BLACK POWDER COATED DIE CAST ZINC, NON LOCKING, UL FACE SEAL, BODY NUT, NO CAM

Manufacturer Sierra Pacific Engineering Products
Description WING KNOB QUARTER TURN LATCH, BLACK POWDER COATED DIE CAST ZINC, NON LOCKING, UL FACE SEAL, BODY NUT, NO CAM
Part Number 41-30BK
Plug Material Die Cast Zinc
Housing Material Die Cast Zinc
Plug Finish Powder Coat, Black Textured
Type Thumb Turn
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Plug Material Housing Material Plug Finish Housing Finish Type
1 41-30BK WING KNOB QUARTER TURN LATCH, BLACK POWDER COATED DIE CAST ZINC, NON LOCKING, UL FACE SEAL, BODY NUT, NO CAM 41-30BK Product Information .227 Die Cast Zinc Die Cast Zinc Powder Coat, Black Textured Powder Coat, Black Textured Thumb Turn
Part Number
Description
Unit Weight (lbs)
Plug Material
Housing Material
Plug Finish
Housing Finish
Type
Product Description
Plug Material: Die Cast Zinc
Housing Material: Die Cast Zinc
Plug Finish: Powder Coat, Black Textured
Housing Finish: Powder Coat, Black Textured
Type: Thumb Turn

Features:
  • Knob rotates 90 degrees, in either clockwise or counterclockwise direction.
  • Knobs style quarter turns are easy to operate, making them ideal for multi-point latching.
  • Our quarter turn latches are intended for Nema 4 or Nema 12 enclosure requirements.
  • Quarter Turn Latches are a simple and affordable solution for protecting enclosures and cabinets.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / PAWL / FIXED GRIP
PRODUCTS / LATCHES / QUARTER TURN


WING KNOB QUARTER TURN LATCH, BLACK POWDER COATED DIE CAST ZINC, NON LOCKING, UL FACE SEAL, BODY NUT, NO CAM
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page