SPEP - 866-10
1

SPEP - 866-10

TWO PIECE TIE DOWN RING, .50" DIA RING, 1.80 X 1.33 WELDABLE BRACKET, MILL

Manufacturer Sierra Pacific Engineering Products
Description TWO PIECE TIE DOWN RING, .50" DIA RING, 1.80 X 1.33 WELDABLE BRACKET, MILL
Part Number 866-10
Material Steel
Finish Mill
Type Forged Lashing Ring
Product selection
CAD Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
No CAD available 1 866-10 TWO PIECE TIE DOWN RING, .50" DIA RING, 1.80 X 1.33 WELDABLE BRACKET, MILL 866-10 Product Information .898 Steel Mill Forged Lashing Ring
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Mill
Type: Forged Lashing Ring

Features:
  • D-rings are a simple and versatile way to secure cargo loads.
  • Base does not come with mounting holes and is required to be welded to surface.
  • Large rated capacities make these tie downs ideal for securing larger cargo loads.
  • Working load limit of 4,000 lb.
  • Tie downs are also known as tie offs, trailer tie down anchors, lashing rings and mounting rope rings.


Industries:

RV
Truck / Trailer

Categories:
PRODUCTS / TIE DOWNS


TWO PIECE TIE DOWN RING, .50" DIA RING, 1.80 X 1.33 WELDABLE BRACKET, MILL
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page