1

SPEP - 860SS

TWO PIECE TIE DOWN RING, 1.25" x 1.50", 304SS,ELECTROPSHD

Manufacturer Sierra Pacific Engineering Products
Description TWO PIECE TIE DOWN RING, 1.25" x 1.50", 304SS,ELECTROPSHD
Part Number 860SS
Material Stainless Steel
Finish Electropolished
Type Loops & Rope Rings
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 860SS TWO PIECE TIE DOWN RING, 1.25" x 1.50", 304SS,ELECTROPSHD 860SS Product Information .115 Stainless Steel Electropolished Loops & Rope Rings
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Electropolished
Type: Loops & Rope Rings

Features:
  • D-rings are a simple and versatile way to secure cargo loads.
  • Simple bolt on mounting requires two bolts and basic hardware.
  • 302/304 SS is an environmentally friendly, recyclable material.
  • D-rings can also be welded to surface without mounting bolts.
  • Breaking Load Capacity of 1,500 lb.
  • Do not use breaking load capacity / rated load capacity as a criterion for service or design purposes, refer to Working load.


Industries:

RV
Truck / Trailer

Categories:
PRODUCTS / TIE DOWNS


TWO PIECE TIE DOWN RING, 1.25" x 1.50", 304SS,ELECTROPSHD
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page