1

SPEP - 870

TWO PIECE FORGED TIE DOWN RING, 1.00" DIA WIRE, 5.00" X 6.00", MILL

Manufacturer Sierra Pacific Engineering Products
Description TWO PIECE FORGED TIE DOWN RING, 1.00" DIA WIRE, 5.00" X 6.00", MILL
Part Number 870
Material Steel
Finish Mill
Type Forged Lashing Ring
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 870 TWO PIECE FORGED TIE DOWN RING, 1.00" DIA WIRE, 5.00" X 6.00", MILL 870 Product Information 4.009 Steel Mill Forged Lashing Ring
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Mill
Type: Forged Lashing Ring

Features:
  • D-rings are a simple and versatile way to secure cargo loads.
  • Base does not come with mounting holes and is required to be welding to surface.
  • Large rated capacities make these tie downs ideal for securing larger cargo loads.
  • Working load limit of 9,000 lb.
  • Tie downs are also known as tie offs, trailer tie down anchors, lashing rings and mounting rope rings.


Categories:
PRODUCTS / TIE DOWNS


TWO PIECE FORGED TIE DOWN RING, 1.00" DIA WIRE, 5.00" X 6.00", MILL
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page