1

SPEP - 768-44.375

TUBULAR ROD, HOLE CENTER @ 44.375, CLEAR ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description TUBULAR ROD, HOLE CENTER @ 44.375, CLEAR ZINC PLATED
Part Number 768-44.375
Material Steel
Finish Zinc Plated
Type Cabinet Latch Individual Components
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 768-44.375 TUBULAR ROD, HOLE CENTER @ 44.375, CLEAR ZINC PLATED 768-44.375 Product Information 1.117 Steel Zinc Plated Cabinet Latch Individual Components
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Cabinet Latch Individual Components

Features:
  • Steel, zinc plated material provides suitable corrosion protection for the inside of enclosures.
  • Rods may include one or more mounting holes for installation with part number 760 or 760SS shoulder bolts.
  • Nylon plastic rollers installed on bent end to ensure a proper seal with smooth operation.
  • Tubular style latching rods are made from 18GA lightweight, durable square tubing.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / MULTI-POINT
PRODUCTS / NEMA JIC / CABINET LATCHES


TUBULAR ROD, HOLE CENTER @ 44.375, CLEAR ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page