1

SPEP - 44CH-KD

TRIGGER LATCH WITH SHORT ARM, 10 KEY CODES, CHROME PLATED, .04 TO .95 GRIP, WITH METAL PANEL MOUNTING KIT

Manufacturer Sierra Pacific Engineering Products
Description TRIGGER LATCH WITH SHORT ARM, 10 KEY CODES, CHROME PLATED, .04 TO .95 GRIP, WITH METAL PANEL MOUNTING KIT
Part Number 44CH-KD
Material Die Cast Zinc
Finish Chrome Plated
Locking Locking 10 Different Key Codes
Grip Range 0.04 to 0.95
Mounting / Accessories Metal
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Locking Grip Range Mounting / Accessories
1 44CH-KD TRIGGER LATCH WITH SHORT ARM, 10 KEY CODES, CHROME PLATED, .04 TO .95 GRIP, WITH METAL PANEL MOUNTING KIT 44CH-KD Product Information .47 Die Cast Zinc Chrome Plated Locking 10 Different Key Codes 0.04 to 0.95 Metal
Part Number
Description
Unit Weight (lbs)
Material
Finish
Locking
Grip Range
Mounting / Accessories
Product Description
Material: Die Cast Zinc
Finish: Chrome Plated
Locking: Locking 10 Different Key Codes
Grip Range: 0.04 to 0.95
Mounting / Accessories: Metal

Features:
  • Locking flush-mount compression latch with a raised trigger
  • 1.43" long lever arm
  • Mounting bracket to be used on metal frames
  • Includes (2) ringed keys
  • 10 key codes available


Industries:

Bus
Electronic Enclosures
HVAC
RV
Truck / Trailer

Categories:
PRODUCTS / LATCHES / COMPRESSION / TRIGGER / RAISED TRIGGER
PRODUCTS / LATCHES / TRIGGER / RAISED TRIGGER


TRIGGER LATCH WITH SHORT ARM, 10 KEY CODES, CHROME PLATED, .04 TO .95 GRIP, WITH METAL PANEL MOUNTING KIT
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page