1

SPEP - 44BK01

TRIGGER LATCH WITH LONG ARM, NON-LOCKING, BLACK POWDER COATED, .91 TO 1.81 GRIP, WITH METAL PANEL MOUNTING KIT

Manufacturer Sierra Pacific Engineering Products
Description TRIGGER LATCH WITH LONG ARM, NON-LOCKING, BLACK POWDER COATED, .91 TO 1.81 GRIP, WITH METAL PANEL MOUNTING KIT
Part Number 44BK01
Material Die Cast Zinc
Finish Powder Coat, Matte Black
Locking Non-Locking
Grip Range 0.91 to 1.81
Mounting / Accessories Metal
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Locking Grip Range Mounting / Accessories
1 44BK01 TRIGGER LATCH WITH LONG ARM, NON-LOCKING, BLACK POWDER COATED, .91 TO 1.81 GRIP, WITH METAL PANEL MOUNTING KIT 44BK01 Product Information .42 Die Cast Zinc Powder Coat, Matte Black Non-Locking 0.91 to 1.81 Metal
Part Number
Description
Unit Weight (lbs)
Material
Finish
Locking
Grip Range
Mounting / Accessories
Product Description
Material: Die Cast Zinc
Finish: Powder Coat, Matte Black
Locking: Non-Locking
Grip Range: 0.91 to 1.81
Mounting / Accessories: Metal

Features:
  • Flush-mount compression latch with a raised trigger
  • 2.32" long lever arm
  • Mounting bracket to be used on metal frames


Industries:

Bus
Electronic Enclosures
HVAC
RV
Truck / Trailer

Categories:
PRODUCTS / LATCHES / COMPRESSION / TRIGGER / RAISED TRIGGER
PRODUCTS / LATCHES / TRIGGER / RAISED TRIGGER


TRIGGER LATCH WITH LONG ARM, NON-LOCKING, BLACK POWDER COATED, .91 TO 1.81 GRIP, WITH METAL PANEL MOUNTING KIT
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page