1

SPEP - 857-01

TIE DOWN RING WITH WELDED BRACKET, ZINC PLATED, NO PLASTIC BASE

Manufacturer Sierra Pacific Engineering Products
Description TIE DOWN RING WITH WELDED BRACKET, ZINC PLATED, NO PLASTIC BASE
Part Number 857-01
Material Steel
Finish Zinc Plated
Type Surface Mount
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 857-01 TIE DOWN RING WITH WELDED BRACKET, ZINC PLATED, NO PLASTIC BASE 857-01 Product Information .16 Steel Zinc Plated Surface Mount
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Surface Mount

Features:
  • D-ring assembly is made from zinc plated steel.
  • Surface tie down rings pivot up when needed and pivot away when not in use.
  • Tie down bases are designed to mount low profile to mounting surface making them ideal for trailers and truck beds.
  • Steel tie down rings are the perfect combination of cost effectiveness and durability.


Industries:

RV
Truck / Trailer

Categories:
PRODUCTS / TIE DOWNS


TIE DOWN RING WITH WELDED BRACKET, ZINC PLATED, NO PLASTIC BASE
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page