1

SPEP - K21TNP01

THUMB PLUG QUARTER TURN LATCH, NICKEL PLATED DIE CAST ZINC, MOUNTING SCREW, 8MM PUNCH CAM

Manufacturer Sierra Pacific Engineering Products
Description THUMB PLUG QUARTER TURN LATCH, NICKEL PLATED DIE CAST ZINC, MOUNTING SCREW, 8MM PUNCH CAM
Part Number K21TNP01
Material Die Cast Zinc
Finish Nickel Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 K21TNP01 THUMB PLUG QUARTER TURN LATCH, NICKEL PLATED DIE CAST ZINC, MOUNTING SCREW, 8MM PUNCH CAM K21TNP01 Product Information .168 Die Cast Zinc Nickel Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Die Cast Zinc
Finish: Nickel Plated

Features:
  • Grip or Latching Distance is determined by Housing Length and Cam Offset.
  • Recommended panel cutout varies, depending on panel material.
  • Latching distance is the distance between the outside mounting surface and the inside face of the cam after installation.
  • Knob activated locks include body nut and cam mounting screw.
  • Cams to be purchased separately.
  • They are an excellent and affordable choice for securing cabinets and doors.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LOCKS / CAM LOCKS / MISCELLANEOUS


THUMB PLUG QUARTER TURN LATCH, NICKEL PLATED DIE CAST ZINC, MOUNTING SCREW, 8MM PUNCH CAM
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page