1

SPEP - K50ICP---001

THUMB LATCH, CHROME PLATED-5/8"-NO CAM-ROT C-HEX NUT-POLYBAGGED-

Manufacturer Sierra Pacific Engineering Products
Description THUMB LATCH, CHROME PLATED-5/8"-NO CAM-ROT C-HEX NUT-POLYBAGGED-
Part Number K50ICP---001
Material Die Cast Zinc
Finish Chrome Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 K50ICP---001 THUMB LATCH, CHROME PLATED-5/8"-NO CAM-ROT C-HEX NUT-POLYBAGGED- K50ICP---001 Product Information .106 Die Cast Zinc Chrome Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Die Cast Zinc
Finish: Chrome Plated

Features:
  • Grip or Latching Distance is determined by Housing Length and Cam Offset.
  • Recommended panel cutout varies, depending on panel material.
  • Latching distance is the distance between the outside mounting surface and the inside face of the cam after installation.
  • Knob activated locks include body nut and cam mounting screw.
  • Cams to be purchased separately.


Industries:

RV

Categories:
PRODUCTS / LOCKS / CAM LOCKS / MISCELLANEOUS


THUMB LATCH, CHROME PLATED-5/8"-NO CAM-ROT C-HEX NUT-POLYBAGGED-
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page