1

SPEP - 16-3005

T-HANDLE ACTION LATCH, LARGE, WITH STRAIGHT CAM, GRIP RANGE .25 MIN TO 1.50 MAX, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description T-HANDLE ACTION LATCH, LARGE, WITH STRAIGHT CAM, GRIP RANGE .25 MIN TO 1.50 MAX, ZINC PLATED
Part Number 16-3005
Material Die Cast Zinc
Finish Zinc Plated
Type T Handle
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 16-3005 T-HANDLE ACTION LATCH, LARGE, WITH STRAIGHT CAM, GRIP RANGE .25 MIN TO 1.50 MAX, ZINC PLATED 16-3005 Product Information .949 Die Cast Zinc Zinc Plated T Handle
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Die Cast Zinc
Finish: Zinc Plated
Type: T Handle

Features:
  • Large three point adjustable T-latch with straight steel cam
  • Grip range: 0.25" min. - 1.50" max.
  • Includes cam and cam jam nuts


Categories:
PRODUCTS / LATCHES / PAWL / ADJUSTABLE GRIP


T-HANDLE ACTION LATCH, LARGE, WITH STRAIGHT CAM, GRIP RANGE .25 MIN TO 1.50 MAX, ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page