1

SPEP - H2253BK-02

STRAP HINGE, DIE CAST ZINC BLACK POWDER COATED, 3.15 OPEN X 1.567 LONG, C'SUNK HOLES, NICKEL PLATED PIN

Manufacturer Sierra Pacific Engineering Products
Description STRAP HINGE, DIE CAST ZINC BLACK POWDER COATED, 3.15 OPEN X 1.567 LONG, C'SUNK HOLES, NICKEL PLATED PIN
Part Number H2253BK-02
Material Die Cast Zinc
Finish Powder Coat, Black
Type Butt
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 H2253BK-02 STRAP HINGE, DIE CAST ZINC BLACK POWDER COATED, 3.15 OPEN X 1.567 LONG, C'SUNK HOLES, NICKEL PLATED PIN H2253BK-02 Product Information .152 Die Cast Zinc Powder Coat, Black Butt
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Die Cast Zinc
Finish: Powder Coat, Black
Type: Butt

Features:
  • Die cast zinc butt hinges are great for a variety of enclosures.
  • Hinge has two equal length leaves and has an overall length of 3.15".
  • Hinge has (6), 5.50 mm C'sunk holes for mounting.
  • Pins are nickel plated steel.
  • Hinge is 0.20" thick.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / HINGES / MISCELLANEOUS
PRODUCTS / HINGES / NEMA - ENCLOSURE
PRODUCTS / NEMA JIC / ENCLOSURE HINGES


STRAP HINGE, DIE CAST ZINC BLACK POWDER COATED, 3.15 OPEN X 1.567 LONG, C'SUNK HOLES, NICKEL PLATED PIN
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page