1

SPEP - 895

STEEL TIE RING, BLUE ZINC PLATED, 6000 LB CAPACITY

Manufacturer Sierra Pacific Engineering Products
Description STEEL TIE RING, BLUE ZINC PLATED, 6000 LB CAPACITY
Part Number 895
Material Steel
Finish Zinc Plated
Type Recessed
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 895 STEEL TIE RING, BLUE ZINC PLATED, 6000 LB CAPACITY 895 Product Information 2.36 Steel Zinc Plated Recessed
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Recessed

Features:
  • Recessed tie down rings pivot up when in use and pivot down into pan when not in use.
  • Tie down pans are designed to mount flush to mounting surface making them ideal for trailers along with other applications.
  • 360 rotating D-rings make for a versatile anchor point which rotates, allowing for anchoring a load in any direction.
  • Zinc plated tie offs are perfect for those looking for extra corrosion resistance without the expense of stainless steel.
  • Breaking Load Capacity of 6,000 lb.
  • Never exceed working load limit.
  • Tie downs are also known as tie offs, trailer tie down anchors, lashing rings and mounting rope rings.


Industries:

RV
Truck / Trailer

Categories:
PRODUCTS / TIE DOWNS


STEEL TIE RING, BLUE ZINC PLATED, 6000 LB CAPACITY
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page