1

SPEP - 891ZN

STEEL TIE DOWN, BLUE ZINC PLATED, 2000 LB CAPACITY

Manufacturer Sierra Pacific Engineering Products
Description STEEL TIE DOWN, BLUE ZINC PLATED, 2000 LB CAPACITY
Part Number 891ZN
Material Steel
Finish Zinc Plated
Type Recessed
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 891ZN STEEL TIE DOWN, BLUE ZINC PLATED, 2000 LB CAPACITY 891ZN Product Information .9 Steel Zinc Plated Recessed
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Recessed

Features:
  • Recessed tie down rings pivot up when in use and pivot down into pan when not in use.
  • Tie down pans are designed to mount flush to mounting surface making them ideal for trailers along with other applications.
  • Large rated capacities make these tie downs ideal for securing larger cargo loads.
  • Steel tie down rings are the perfect combination of cost effectiveness and durability.
  • Zinc plated tie offs are perfect for those looking for extra corrosion resistance without the expense of stainless steel.
  • Breaking Load Capacity of 2,000 lb.
  • See overall pan dimensions for required mounting hole.


Industries:

Truck / Trailer

Categories:
PRODUCTS / TIE DOWNS


STEEL TIE DOWN, BLUE ZINC PLATED, 2000 LB CAPACITY
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page