1

SPEP - 10ZN

STEEL SCRW DRIVER LATCH, 1.00 LONG BOLT, NICKEL PLATED BOLT, ZINC PLATED NUT AND CAM

Manufacturer Sierra Pacific Engineering Products
Description STEEL SCRW DRIVER LATCH, 1.00 LONG BOLT, NICKEL PLATED BOLT, ZINC PLATED NUT AND CAM
Part Number 10ZN
Material Steel
Finish Nickel Plated
Type Tool Activated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 10ZN STEEL SCRW DRIVER LATCH, 1.00 LONG BOLT, NICKEL PLATED BOLT, ZINC PLATED NUT AND CAM 10ZN Product Information .044 Steel Nickel Plated Tool Activated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Nickel Plated
Type: Tool Activated

Features:
  • Turn latches are great for a variety of industries and enclosures.
  • Screwdriver turn latches are designed to be flush mounted for a clean and aesthetically pleasing look.
  • Steel bolt is brightly nickel plated and has an arrow pointer to indicate position of the cam.
  • Turn latch has a shaft length of 1.00" with a max. grip of 0.50".
  • Steel, zinc plated flat washer is available separately as part number 363.
  • Turn latches come in a variety of styles and sizes to meet a vast amount of enclosures.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / PAWL / ADJUSTABLE GRIP


STEEL SCRW DRIVER LATCH, 1.00 LONG BOLT, NICKEL PLATED BOLT, ZINC PLATED NUT AND CAM
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page