1

SPEP - 1462ZN

STEEL DOOR STOP, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description STEEL DOOR STOP, ZINC PLATED
Part Number 1462ZN
Material Steel
Clamp Finish Zinc Plated
Type Miscellaneous
Thread Size 1/4-28
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Clamp Finish Type Thread Size
1 1462ZN STEEL DOOR STOP, ZINC PLATED 1462ZN Product Information .784 Steel Zinc Plated Miscellaneous 1/4-28
Part Number
Description
Unit Weight (lbs)
Material
Clamp Finish
Type
Thread Size
Product Description
Material: Steel
Clamp Finish: Zinc Plated
Type: Miscellaneous
Thread Size: 1/4-28

Features:
  • Steel door stops are used in a variety of industries.
  • All components are made from zinc plated steel.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / NEMA JIC / KITS


STEEL DOOR STOP, ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page