SPEP - 123SS

STAINLESS STEEL SLAM LATCH, SMALL, BRUSHED FINISH, NO KEEPER

Manufacturer Sierra Pacific Engineering Products
Description STAINLESS STEEL SLAM LATCH, SMALL, BRUSHED FINISH, NO KEEPER
Part Number 123SS
Material Stainless Steel
Finish Brushed
Type N/A
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 123SS STAINLESS STEEL SLAM LATCH, SMALL, BRUSHED FINISH, NO KEEPER 123SS Product Information .804 Stainless Steel Brushed N/A
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Brushed
Type: N/A

Features:
  • Flush slam latches provide a sleek styling with recessed handle and concealed mounting holes for minimal protrusion.
  • Mounting dimensions and spacing are dependent on panel thickness range (see catalog page for details).
  • Slam latches have a strong engagement with push to close convenience.
  • SS parts do not require plating to provide superior corrosion resistance making them ideal for marine applications.


Industries:

Spray Booth

Categories:
PRODUCTS / LATCHES / SLAM


STAINLESS STEEL SLAM LATCH, SMALL, BRUSHED FINISH, NO KEEPER
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page