1

SPEP - 122SS-K1

STAINLESS STEEL KEEPER FOR LARGE LATCH, 0.00 TO 0.38 GRIP, BRUSHED FINISH

Manufacturer Sierra Pacific Engineering Products
Description STAINLESS STEEL KEEPER FOR LARGE LATCH, 0.00 TO 0.38 GRIP, BRUSHED FINISH
Part Number 122SS-K1
Material Stainless Steel
Finish Brushed
Type N/A
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 122SS-K1 STAINLESS STEEL KEEPER FOR LARGE LATCH, 0.00 TO 0.38 GRIP, BRUSHED FINISH 122SS-K1 Product Information .7066 Stainless Steel Brushed N/A
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Brushed
Type: N/A

Features:
  • Large keeper to be used with part numbers 122SS and 122SSP.
  • Short keeper has a grip range of flush to .38" with a height of 1.78".
  • Keeper is made from cast 304 stainless steel and has a brushed finish.


Industries:

Spray Booth

Categories:
PRODUCTS / LATCHES / SLAM


STAINLESS STEEL KEEPER FOR LARGE LATCH, 0.00 TO 0.38 GRIP, BRUSHED FINISH
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page