1

SPEP - 457

SS LATCH, NON-LOCKING, SS PAN AND FLAP

Manufacturer Sierra Pacific Engineering Products
Description SS LATCH, NON-LOCKING, SS PAN AND FLAP
Part Number 457
Material Stainless Steel
Finish Polished
Type Paddle
Locking Non-Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Locking
1 457 SS LATCH, NON-LOCKING, SS PAN AND FLAP 457 Product Information .48 Stainless Steel Polished Paddle Non-Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Locking
Product Description
Material: Stainless Steel
Finish: Polished
Type: Paddle
Locking: Non-Locking

Features:
  • Handle is polished 430SS for superior protection from the elements
  • Gasket is available to be purchased separately as part number 457G.
  • Flush paddle handles are great for a variety of industries such as HVAC, Telecommunications, Aerospace and enclosures.
  • Paddle handles are designed to be flush mounted for a clean and aesthetically pleasing look
  • Neoprene gaskets are available as separate part numbers.


Industries:

Truck / Trailer

Categories:
PRODUCTS / HANDLES / PADDLE
PRODUCTS / LATCHES / RECESSED


SS LATCH, NON-LOCKING, SS PAN AND FLAP
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page