1

SPEP - 495-01

SS FLDING T-HNDL W/GASKET & MNTING HDW, NO LOCK

Manufacturer Sierra Pacific Engineering Products
Description SS FLDING T-HNDL W/GASKET & MNTING HDW, NO LOCK
Part Number 495-01
Material Stainless Steel
Finish Chrome Plated
Type Folding T
Locking Non-Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Locking
1 495-01 SS FLDING T-HNDL W/GASKET & MNTING HDW, NO LOCK 495-01 Product Information 1.03 Stainless Steel Chrome Plated Folding T Non-Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Locking
Product Description
Material: Stainless Steel
Finish: Chrome Plated
Type: Folding T
Locking: Non-Locking

Features:
  • Flush T-handles are great for a variety of industries such as HVAC, Telecommunications, Aerospace and enclosures.
  • T-handles are designed to be flush mounted for a clean and aesthetically pleasing look.
  • T-handles provide a convenient grip for easy opening action.
  • T-handles come in a variety of styles and sizes to meet a vast amount of enclosures.
  • Deburred 304SS for superior protection from the elements.
  • Accepts up to 3/8" padlock for extra security.


Industries:

Truck / Trailer

Categories:
PRODUCTS / HANDLES / T HANDLES / FOLDING T HANDLES
PRODUCTS / LATCHES / RECESSED


SS FLDING T-HNDL W/GASKET & MNTING HDW, NO LOCK
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page