1

SPEP - K04TSS---001

SS CAMLOCK-1-1/8-2 CH751-NO CAM-90 DEG SCRW-HEXNUT---BULK-CMPNTS ATTACHED

Manufacturer Sierra Pacific Engineering Products
Description SS CAMLOCK-1-1/8-2 CH751-NO CAM-90 DEG SCRW-HEXNUT---BULK-CMPNTS ATTACHED
Part Number K04TSS---001
Length 1-1/8
Material Die Cast Zinc
Finish SS Face and Plug
Key Code CH751
Cam Fastener Screw-On
Rotation 90 Degrees
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Length Material Finish Key Code Cam Fastener Rotation
1 K04TSS---001 SS CAMLOCK-1-1/8-2 CH751-NO CAM-90 DEG SCRW-HEXNUT---BULK-CMPNTS ATTACHED K04TSS---001 Product Information .136 1-1/8 Die Cast Zinc SS Face and Plug CH751 Screw-On 90 Degrees
Part Number
Description
Unit Weight (lbs)
Length
Material
Finish
Key Code
Cam Fastener
Rotation
Product Description
Length: 1-1/8
Material: Die Cast Zinc
Key Code: CH751
Finish: SS Face and Plug
Cam Fastener: Screw-On
Rotation: 90 Degrees

Features:
  • Grip or Latching Distance is determined by Housing Length and Cam Offset.
  • Recommended panel cutout varies, depending on panel material.
  • Latching distance is the distance between the outside mounting surface and the inside face of the cam after installation.
  • Cam Locks include two ringed keys, body nut and cam mounting screw.
  • Cams to be purchased separately.
  • We also offer trim rings which gives the lock the appearance of a larger head diameter.


Categories:
PRODUCTS / LOCKS / CAM LOCKS / KEY-LOCKABLE


SS CAMLOCK-1-1/8-2 CH751-NO CAM-90 DEG SCRW-HEXNUT---BULK-CMPNTS ATTACHED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page