1

SPEP - PNLL72

SS CAM LOCK-5/8" LONG-1 BRASS KEY, LL72,STRAIGHT CAM-ROT A-BODY NUT---BULK-

Manufacturer Sierra Pacific Engineering Products
Description SS CAM LOCK-5/8" LONG-1 BRASS KEY, LL72,STRAIGHT CAM-ROT A-BODY NUT---BULK-
Part Number PNLL72
Material Die Cast Zinc
Finish SS Face and Plug
Type For Standard Paddle Handles
Key Type Single Bitted
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Key Type
1 PNLL72 SS CAM LOCK-5/8" LONG-1 BRASS KEY, LL72,STRAIGHT CAM-ROT A-BODY NUT---BULK- PNLL72 Product Information .1 Die Cast Zinc SS Face and Plug For Standard Paddle Handles Single Bitted
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Key Type
Product Description
Material: Die Cast Zinc
Finish: SS Face and Plug
Type: For Standard Paddle Handles
Key Type: Single Bitted

Features:
  • 5/8" long cam lock designed for standard paddle handles
  • Includes (1) brass key
  • Key code LL72


Industries:

Truck / Trailer

Categories:
PRODUCTS / HANDLES / PADDLE / REPLACEMENT LOCKS
PRODUCTS / LATCHES / RECESSED / REPLACEMENT LOCKS


SS CAM LOCK-5/8" LONG-1 BRASS KEY, LL72,STRAIGHT CAM-ROT A-BODY NUT---BULK-
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page