1

SPEP - 12C11SS

SS CAM, .334 OFFSET OUT, PASSIVATED

Manufacturer Sierra Pacific Engineering Products
Description SS CAM, .334 OFFSET OUT, PASSIVATED
Part Number 12C11SS
Material Stainless Steel
Finish Passivated
Type Cams and Accessories
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 12C11SS SS CAM, .334 OFFSET OUT, PASSIVATED 12C11SS Product Information .06 Stainless Steel Passivated Cams and Accessories
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Passivated
Type: Cams and Accessories

Features:
  • Stamped cams with a positioning stop prevents the cam from rotating more than 90.
  • SS strap hinges do not require plating to provide superior corrosion resistance.
  • Type 302/304 stainless steel is an environmentally friendly, recyclable material.
  • Cams have an 8mm. square punched hole and a height of 45mm.
  • Features a 1.024" grip for an overall 0.334" offset (in/out) when used with 0.69" body length latches.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / HANDLES / DEFEATER / CAMS FOR DEFEATER HANDLES
PRODUCTS / LATCHES / PAWL / FIXED GRIP
PRODUCTS / LATCHES / QUARTER TURN / QUARTER TURN ACCESSORIES


SS CAM, .334 OFFSET OUT, PASSIVATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page