1

SPEP - 315RSS

SS CAB LATCH, RIGHT HAND (WAS 317L), .312" SQUARE HOLE

Manufacturer Sierra Pacific Engineering Products
Description SS CAB LATCH, RIGHT HAND (WAS 317L), .312" SQUARE HOLE
Part Number 315RSS
Material Stainless Steel
Finish Mill
Type N/A
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 315RSS SS CAB LATCH, RIGHT HAND (WAS 317L), .312" SQUARE HOLE 315RSS Product Information .4412 Stainless Steel Mill N/A
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Mill
Type: N/A

Features:
  • Cab latches are great for a variety of applications.
  • Latch is made from mill finished 304SS.
  • Latches are made from cast stainless steel bolt.
  • Square shaft accepts .313" square shaft.
  • Right hand latch requires handle with clockwise rotation.


Industries:

Sheds
Truck / Trailer

Categories:
PRODUCTS / LATCHES / BOLT
PRODUCTS / LATCHES / SLAM


SS CAB LATCH, RIGHT HAND (WAS 317L), .312" SQUARE HOLE
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page