1

SPEP - 484-751

SS 1-PT LCKING T- HNDL,HLS,PLSHD W/LOCK KEY CODE CH751

Manufacturer Sierra Pacific Engineering Products
Description SS 1-PT LCKING T- HNDL,HLS,PLSHD W/LOCK KEY CODE CH751
Part Number 484-751
Material Stainless Steel
Finish Polished, Hand
Type Folding T
Locking Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Locking
1 484-751 SS 1-PT LCKING T- HNDL,HLS,PLSHD W/LOCK KEY CODE CH751 484-751 Product Information 1.12 Stainless Steel Polished, Hand Folding T Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Locking
Product Description
Material: Stainless Steel
Finish: Polished, Hand
Type: Folding T
Locking: Locking

Features:
  • Flush T-handles are great for a variety of industries such as HVAC, Telecommunications, Aerospace and enclosures.
  • T-handles are designed to be flush mounted for a clean and aesthetically pleasing look.
  • T-handles provide a convenient grip for easy opening action.
  • T-handles come in a variety of styles and sizes to meet a vast amount of enclosures.
  • Key lockable paddle handles are available for when extra security is needed.
  • Key code EM751 (equivalent code CH751).


Industries:

Truck / Trailer

Categories:
PRODUCTS / HANDLES / T HANDLES / FOLDING T HANDLES
PRODUCTS / LATCHES / RECESSED


SS 1-PT LCKING T- HNDL,HLS,PLSHD W/LOCK KEY CODE CH751
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page