1

SPEP - 53G-01

SPRING LOADED SWING HANDLE, TRIGGER LATCH, KEY LOCKING, H200, 76MM DIE CAST ZINC HOUSING, DIE CAST ZINC HANDLE, GREY

Manufacturer Sierra Pacific Engineering Products
Description SPRING LOADED SWING HANDLE, TRIGGER LATCH, KEY LOCKING, H200, 76MM DIE CAST ZINC HOUSING, DIE CAST ZINC HANDLE, GREY
Part Number 53G-01
Material Die Cast Zinc
Finish Gray
Type Medium Latch
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 53G-01 SPRING LOADED SWING HANDLE, TRIGGER LATCH, KEY LOCKING, H200, 76MM DIE CAST ZINC HOUSING, DIE CAST ZINC HANDLE, GREY 53G-01 Product Information .406 Die Cast Zinc Gray Medium Latch
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Die Cast Zinc
Finish: Gray
Type: Medium Latch

Features:
  • Spring loaded handle latches are ideal for sleek, low profile enclosure applications.
  • Handle rotation is adjusted by repositioning the 90 stop washer on the rear of the handle.
  • Cams sold separately, see catalog for cams and grip dimensions.
  • Latch is made from grey finished die cast zinc.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / SWING HANDLES / CAM OPERATED


SPRING LOADED SWING HANDLE, TRIGGER LATCH, KEY LOCKING, H200, 76MM DIE CAST ZINC HOUSING, DIE CAST ZINC HANDLE, GREY
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page