1

SPEP - 209302

SMALL TWIST LATCH W/ KEEPER, SPRING LOADED, ZINC PLATED, POLYBAGGED

Manufacturer Sierra Pacific Engineering Products
Description SMALL TWIST LATCH W/ KEEPER, SPRING LOADED, ZINC PLATED, POLYBAGGED
Part Number 209302
Material Steel
Finish Zinc Plated
Type Standard
Size Small
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Size
1 209302 SMALL TWIST LATCH W/ KEEPER, SPRING LOADED, ZINC PLATED, POLYBAGGED 209302 Product Information .09 Steel Zinc Plated Standard Small
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Size
Product Description
Material: Steel
Finish: Zinc Plated
Type: Standard
Size: Small

Features:
  • Latches may be customized depending on your application.
  • Mounting holes may be customized, minimum order is required.
  • Twist latches are also known as Rotary Draw Latches or Butterfly Latches.
  • To operate latch, lift the wing and turn to activate slide in the latched or unlatched position.


Industries:

Crating / Cases

Categories:
PRODUCTS / LATCHES / DRAW / TWIST
PRODUCTS / LATCHES / TWIST


SMALL TWIST LATCH W/ KEEPER, SPRING LOADED, ZINC PLATED, POLYBAGGED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page